Hospital Power Panel Kits and Options
Medical Power Panel Kits and Options
Seismic Kit
The Schneider Electric Medical Panels, Standard Isolation Panels, Dual Isolation Panels, have been qualified to the seismic limits with the installation of special hardware for trim installation and use of bolt on breakers.
| Catalog Number | Description |
|---|---|
|
4800S10200015 |
Trim hardware to replace hardware shipped with device. |
| OSP label for where required |
Replacement Parts / Kits
| Catalog Number | Description |
|---|---|
|
4800S10200000 |
Transformer Mounting hardware and isolation pads |
|
4800S10200002 |
Mounting hardware, Power and Ground Modules |
|
4800S10200004 |
Mounting hardware, Power and Ground Modules |
|
4800S10200009 |
Mounting hardware Fault locator system |
|
4800S10200306 |
Mounting hardware Isolation Power System Trim |
|
4800S10200705 |
Line Isolation Monitor – rear mounted hardware |
|
4800KEY |
Replacement KEY for Isolation Power System |
|
4800IG6BKTVM |
Mounting bracket to mount IG6M in Square D branded Isolation Power Systems |
|
4800IG6C |
Line Isolation Monitor connector cord and terminal block |
|
4800IG6CBKTVM |
4800IG6C and 4800IG6BKTVM shipped together |