Isolated Power Systems: Multiple Configurations

Isolation Power System Configurations

Isolation power systems support safe, NEC‑compliant operating room power distribution. Standard systems serve single ORs, duplex systems provide dual capacity and future expansion, dual voltage systems deliver 120V and 208V from one feed, and controlled systems centrally manage 208V power to multiple locations using PLC‑controlled, modular designs. Additional information can be found in the Iso-Gard Series 6 Line Isolation Monitor (LIM) Catalog, Document Number 4805CT1301.

Standard

Isolated Power System

Duplex

Isolated Power System

Standard Isolation System

Standard System offer the most compact solution for a single isolated power system feeding one operating room.

  • Designed to support either 120 or 208 V power requirements in the operating room

  • 120 V Systems are available in 3, 5, 7.5, and 10 kVA designs

    • Space for 16 branch circuits

  • 208 V Systems are available in 7.5, 10, 15, and 25 kVA designs

    • Space for 16 branch circuits

Duplex Isolation Systems

Duplex Systems allow for two standard systems to be mounted in a common backbox and use a common trim. Backbox is barrier to keep the two-system separate. Requires two unique feeds. Solution also offers one side to be design for future space.

  • Designed to support either 120 or 208 V power requirements in the operating room

  • 120 V Systems are available in 3, 5, 7.5, and 10 kVA designs

    • Space for 16 branch circuits

  • 208 V Systems are available in 7.5 and 10 kVA designs

    • Space for 16 branch circuits

Dual Voltage Isolation System

Dual Voltage System are designed to feed both 120 and 208 V power via one Isolation System. Incorporate a transformer with one primary winding and two secondary windings. Supply via One Feed.

  • Designed to support both 120 and 208 V power requirements in the operating room

  • 120 V Systems are available in 5, 7.5 and 10 kVA

    • Space for 16 branch circuits

  • 208 V Systems are available in 7.5 and 15 kVA

    • Space for four branch circuits

Controlled Isolation System

Controlled Systems are designed to provide 208 V of isolated power to multiple areas from one central location. A programmable logic controller (PLC) lets the system be designed to feed multiple load location, but only provide power to specific power modules. This helps prevent overloading of the system, and compliance with 200,000 resistance requirements of NEC, since the PLC limits number of circuits. (Default is one circuit energized)

  • Designed to support 208 V power requirements for multiple locations

    • Options for 4, 8, or 12 branch circuits – preconfigured at the factory

  • Modular Design provides maximum flexibility and easy for upgrading and changing the system

Interiors: Line Isolation Monitor, Line Isolation connector terminal, 125 Amp 250 V NQ panelboard with copper bus, Dead front, Space for Main Breaker (field installed), allocated space for field installed accessory.

Interiors Standard and Duplex Systems

Catalog Number Branch Breakers Factory Installed Spaces Line Isolation Monitor LIM Connector terminals Ground Bus Fit into BackBox

SMIPB

(16) QOB220 (0) IG6M 4800IG6C PK23GTA/Q1100AN

SB662408F

SB662408S

SB803608F

SB803608S

SMIPBA212

(12) QOB220 (4) IG6M 4800IG6C PK23GTA/Q1100AN

SMIPAN

None (16) IG6M 4800IG6C PK23GTA/Q1100AN

SMIE

None (16) IG6M 4800IG6C PK23GTA/Q1100AN

SB723014F

SB723014S

Allocated space for field installed power modules require TRIM with removal blank plate, example: ST8238R

Interiors: Line Isolation Monitor, Line Isolation connector terminal, 120 V Side: 125 Amp 250 V NQ panelboard with copper bus, 208 V Side: terminal block and allocated space for FOUR QOU branch breakers, Dead front, Space for Main Breaker (field installed), Space for Secondary Main Breakers.

Interiors Dual Voltage Systems

Catalog Number 120 V Side 208 V Side Line Isolation Monitor LIM Connector terminals Ground Bus
Branch Breakers Factory Installed Space Branch Breakers Factory Installed Space

SMIDBA216A31A51

(16) QOB220 (0) (1) QOU230 (2) IG6M 4800IG6C PK23GTA/Q1100AN
(1) QOU250

SMIDBA216A32

(16) QOB220 (0) (2) QOU230 (2) IG6M 4800IG6C PK23GTA/Q1100AN

SMIDBA216A52

(16) QOB220 (0) (2) QOU250 (2) IG6M 4800IG6C PK23GTA/Q1100AN

SMIDBA216AN

(16) QOB220 (0) none (4) IG6M 4800IG6C PK23GTA/Q1100AN

SMIDBA212A31A51

(12) QOB220 (4) (1) QOU230 (2) IG6M 4800IG6C PK23GTA/Q1100AN
(1) QOU250

SMIDBA212A32

(12) QOB220 (4) (2) QOU230 (2) IG6M 4800IG6C PK23GTA/Q1100AN

SMIDBA212AN

(12) QOB220 (4) none (4) IG6M 4800IG6C PK23GTA/Q1100AN

SMIDANAN

none (16) none (4) IG6M 4800IG6C PK23GTA/Q1100AN

All dual voltage interiors go into Backbox SB723014F or SB723014S.


Interiors: Line Isolation Monitor, Line Isolation connector terminal, 125 Amp 250 V NQ panelboard with copper bus, Dead front, Space for Main Breaker (field installed), Programmable Controller (PLC), N/C Relays for each circuit, terminal board for remotes, terminal board for “IN USE LIGHT”.

Interiors Controlled System

Catalog Number Branch Breakers Factory Installed N/C Relays Factory Installed PLC Programmed to allow energized circuits Line Isolation Monitor LIM Connector terminals Ground Bus

SMICBPUA24H1

(4) QOB220 (4) 30 A (1) IG6M 4800IG6C PK23GTA/Q1100AN

SMICBPUA34H1

(4) QOB230 (4) 30 A (1) IG6M 4800IG6C PK23GTA/Q1100AN

SMICBPUA54H1

(4) QOB250 (4) 60 A (1) IG6M 4800IG6C PK23GTA/Q1100AN

SMICBPUA32A52H1

(2) QOB230 (2) 30 A (1) IG6M 4800IG6C PK23GTA/Q1100AN
(2) QOB250 (2) 60 A

SMICBPUA28H1

(8) QOB220 (8) 30 A (1) IG6M 4800IG6C PK23GTA/Q1100AN

SMICBPUA38H1

(8) QOB230 (8) 30 A (1) IG6M 4800IG6C PK23GTA/Q1100AN

SMICBPUA58H1

(8) QOB250 (8) 60 A (1) IG6M 4800IG6C PK23GTA/Q1100AN

SMICBPUA68H1

(8) QOB260 (8) 60 A (1) IG6M 4800IG6C PK23GTA/Q1100AN

SMICBPUA212H1

(12) QOB220 (12) 30 A (1) IG6M 4800IG6C PK23GTA/Q1100AN

SMICBPUA312H1

(12) QOB230 (12) 30 A (1) IG6M 4800IG6C PK23GTA/Q1100AN

SMICBPUA512H1

(12) QOB250 (12) 60 A (1) IG6M 4800IG6C PK23GTA/Q1100AN

SMICBPUA36A56H1

(6) QOB230 (6) 30 A (1) IG6M 4800IG6C PK23GTA/Q1100AN
(6) QOB250 (6) 60 A

All dual voltage interiors go into Backbox SB723014F or SB723014S.

In use Light terminal: PLC will turn on all terminals that are not energized causing optional light on Power Module to be energized, that informs the hospital staff that POWER IS NOT AVAILABLE at this time. communicates: POWER IS IN USE AT OTHER LOCATION.

Transformer Disconnect Kits

The transformer type is determined by the source voltage and the load capacity requirements. The main disconnect type is determined by the transformer choice. Schneider Electric packages these two components together for field installation into the isolated power system. The advantages of this installation method are:

  • Flexibility in the job schedule—the interior can be shipped without fixed voltage and kVA capacity

  • Job changes can be made without impacting the interior

  • Future expansion since the capacity of the system can be upgraded without changing the interior

  • NEC requires Isolation Power Systems to UL Listed Equipment - Labeling comes on Dead Front as part of Transformer Disconnect Kit.

Main disconnect sizing per UL 1047 to allow for full capacity of the isolated power system, PowerPacT H circuit breakers, coordinated with the branch circuit breakers for 0.1 seconds.

Transformer Disconnect Kit includes: One Transformer, Terminal (Lead wire) to connect to breaker and NQ panelboard, Main Disconnect, mounting bracket, Dead Front with System characteristics and UL Label.

Standard/Duplex/Control

Kit Catalog Number KVA Primary Voltage Main Disconnect (breaker) Amp Rating Breaker Sec Voltage Transformer Part Number Isolation Power System

SXMK03DASC

3 277

HDL26015

15 120

SXM03DA

Standard / Duplex

SXMK03CASC

3 240

HDL36060U31X

20 120

SXM03CA

Standard / Duplex

SXMK03BASC

3 208

HDL36060U31X

20 120

SXM03BA

Standard / Duplex

SXMK03AASC

3 120

HDL36100U31X

35 120

SXM03AA

Standard / Duplex

SXMK05EASC

5 480

HDL26015

15 120

SXM05EA

Standard / Duplex

SXMK05DASC

5 277

HDL26025

25 120

SXM05DA

Standard / Duplex

SXMK05CASC

5 240

HDL36060U31X

30 120

SXM05CA

Standard / Duplex

SXMK05BASC

5 208

HDL36060U31X

30 120

SXM05BA

Standard / Duplex

SXMK05AASC

5 120

HDL26060

60 120

SXM05AA

Standard / Duplex

SXMK07EASC

7.5 480

HDL26020

20 120

SXM07EA

Standard / Duplex

SXMK07DASC

7.5 277

HDL26035

35 120

SXM07DA

Standard / Duplex

SXMK07CASC

7.5 240

HDL26040

40 120

SXM07CA

Standard / Duplex

SXMK07BASC

7.5 208

HDL36060U31X

45 120

SXM07BA

Standard / Duplex

SXMK07AASC

7.5 120

HDL26080

80 120

SXM07AA

Standard / Duplex

SXMK10EASC

10 480

HDL26030

30 120

SXM10EA

Standard / Duplex

SXMK10DASC

10 277

HDL26045

45 120

SXM10DA

Standard / Duplex

SXMK10CASC

10 240

QOU260

60 120

SXM10CA

Standard / Duplex

SXMK10BASC

10 208

HDL26060

60 120

SXM10BA

Standard / Duplex

SXMK10AASC

10 120

HDL26100

100 120

SXM10AA

Standard / Duplex

SXMK05EBSC

5 480

HDL26015

15 208

SXM05EB

Standard / Duplex/Control

SXMK05DB

5 277

HDL26025

25 208

SXM05DB

Standard / Duplex/Control

SXMK05CB

5 240

QOU230

30 208

SXM05CB

Standard / Duplex/Control

SXMK05BB

5 208

QOU230

30 208

SXM05BB

Standard / Duplex/Control

SXMK07EBSC

7.5 480

HDL36060U31X

20 208

SXM07EB

Standard / Duplex/Control

SXMK07DBSC

7.5 277

HDL36100U31X

35 208

SXM07DB

Standard / Duplex/Control

SXMK07CBSC

7.5 240

HDL36100U31X

40 208

SXM07CB

Standard / Duplex/Control

SXMK07BBSC

7.5 208

HDL36100U31X

45 208

SXM07BB

Standard / Duplex/Control

SXMK10EBSC

10 480

HDL36060U31X

30 208

SXM10EB

Standard / Duplex/Control

SXMK10DBSC

10 277

HDL36100U31X

45 208

SXM10DB

Standard / Duplex/Control

SXMK10CBSC

10 240

HDL36100U31X

60 208

SXM10CB

Standard / Duplex/Control

SXMK10BBSC

10 208

HDL36100U31X

60 208

SXM10BB

Standard / Duplex/Control

SXMK15EBSC

15 480

HDL36060U31X

40 208

SXM15EB

Standard/Control

SXMK15DBSC

15 277

HDL36100U31X

70 208

SXM15DB

Standard/Control

SXMK15CBSC

15 240

HDL36100U31X

80 208

SXM15CB

Standard/Control

SXMK15BBSC

15 208

HDL36100U31X

90 208

SXM15BB

Standard/Control

SXMK25EBSC

25 480

HDL26070

70 208

SXM25EB

Standard/Control

SXMK25DBSC

25 277

HDL26125

125 208

SXM25DB

Standard/Control

SXMK25CBSC

25 240

QOU2150

150 208

SXM25CB

Standard/Control

SXMK25BBSC

25 208

QOU2150

150 208

SXM25BB

Standard/Control

Transformer Disconnect Kit includes: One Transformer, Terminal (Lead wire) to connect to breaker and NQ panelboard, Main Breaker, 120 V Secondary Main Breaker, 208 V Secondary Main Breaker, mounting brackets, Dead Front with System characteristics and UL Label, Dead Front for Secondary Breakers.

Dual Voltage

Kit Catalog Number System kVA Pri V Main Disconnect (Breaker) Amp Rating Breaker Sec V Sec kVA Sec Main Breaker Sec Amp Rating Transformer Part Number

SXMK15EB07

15 480

HDL26040

40 120 7.5

HDL26070

70

SXM15EB07

208 7.5

QOU240

40

SXMK15DB07

15 277

HDL26070

70 120 7.5

HDL26070

70

SXM15DB07

208 7.5

QOU240

40

SXMK15CB07

15 240

QOU280

80 120 7.5

HDL26070

70

SXM15CB07

208 7.5

QOU240

40

SXMK15BB07

15 208

QOU290

90 120 7.5

HDL26070

70

SXM15BB07

208 7.5

QOU240

40

SXMK22EB07

22.5 480

HDL26060

60 120 7.5

HDL26070

70

SXM25EB10

208 15

QOU280

80

SXMK22DB07

22.5 277

HDL26100

100 120 7.5

HDL26070

70

SXM25DB10

208 15

QOU280

80

SXMK22CB07

22.5 240

HDL26125

125 120 7.5

HDL26070

70

SXM25CB10

208 15

QOU280

80

SXMK22BB07

22.5 208

HDL26150

150 120 7.5

HDL26070

70

SXM25BB10

208 15

QOU280

80

SXMK25EB10SC

25 480

HDL26070

70 120 10

QOU2100

100

SXM25EB10

208 15

QOU280

80

SXMK25DB10SC

25 277

HDL26125

125 120 10

QOU2100

100

SXM25DB10

208 15

QOU280

80

SXMK25CB10SC

25 240

HDL36150U31X

150 120 10

QOU2100

100

SXM25CB10

208 15

QOU280

80

SXMK25BB10SC

25 480

HDL36150U31X

150 120 10

QOU2100

100

SXM25BB10

208 15

QOU280

80

Dual Voltage Transformer kits only work on Dual Voltage system.

Hinged Back Box Trim System

The trim/back box system incorporates a new barrel hinge design that hides the hinge when the trim piece is closed and fastened to the back box. This design helps facilitate ease of cleaning by keeping debris from accumulating in the hinge system. The hinge pins are factory-mounted on the trim piece. The sliding support mechanisms are factory-mounted on the inside of the back box.

Hinged Trim/Back Box System Design


Back box is constructed of 14-gauge (minimum), galvanized steel. Flush mounting is standard. Surface-mounted back boxes are finished with a coat of hospital-ivory colored baked enamel.

Back Box

System Catalog Number H W D Mounting kVA
Standard

SB662408F

66 24 8 Flush 3, 5, 7.5, or 10
Standard

SB662408S

66 24 8 Surface 3, 5, 7.5, or 10
Standard

SB723014F

72 30 14 Flush 15 or 25
Standard

SB723014S

72 30 14 Surface 15 or 25
Controlled

SB723014F

72 30 14 Flush 5, 7.5, 10, 15 or 25
Controlled

SB723014S

72 30 14 Surface 5, 7.5, 10, 15 or 25
Dual

SB723014F

72 30 14 Flush 15 or 25
Dual

SB723014S

72 30 14 Surface 15 or 25
Duplex

SB803608F

80 36 8 Flush 3, 5, 7.5, or 10
Duplex

SB803608F

80 36 8 Surface 3, 5, 7.5, or 10

Table Trim is constructed of 14-gauge (minimum) 304 Stainless steel, brush finished, door with hidden hinge, flush-mounted key lock, allocated hole for Line Isolation Mounting.

Table Trim

Catalog Number Used with H W  

ST6826

SB662408F

68 26  

ST6826R

SB662408F

68 26 Removal blank plate for field accessories {1}

ST6624

SB662408S

66 24  

ST6624R

SB662408S

66 24 Removal blank plate for field accessories {1}

ST8238

SB803608F

82 38  

ST8238R

SB803608F

82 38 Removal blank plates for field accessories {2}

ST8036

SB803608S

80 36  

ST8036R

SB803608S

80 36 Removal blank plates for field accessories {2}

ST7432

SB723014F

74 32  

ST7230

SB723014S

72 30  

ST7432D

SB723014F

74 32  

ST7432DR

SB723014F

74 32 Removal blank plate for field accessories {1}

ST7230D

SB723014S

72 30  

ST7230DR

SB723014S

72 30 Removal blank plate for field accessories {1}

ST7432C

SB723014F

74 32  

ST7230C

SB723014S

72 30  
Feedback