X-ray/laser power receptacle modules provide a convenient source
of power for portable X-ray and laser equipment. The receptacle provided
in each module is matched to the NEMA plug configuration of the equipment
with which it will be used and is mounted behind the door on the stainless
steel face plate. The door features a concealed hinge and a touch
latch. Additional information can be found in the Medical Products: Isolated Power Systems Catalog, Document Number 4800CT2001.
Laser Power Modules
|
Catalog
Number
|
Factory Installed remote
|
Outlet Configuration
|
“In Use Light”
|
Required backbox
|
|
SXRM1A1F
|
IG2000P
|
 250 V, 60 A
|
NO |
SB120804
|
|
SXRM1E1F
|
IG2000CBM
|
NO |
SB120804
|
|
SXRM1A2F
|
IG2000P
|
YES |
SB120804
|
|
SXRM1E2F
|
IG2000CBM
|
YES |
SB120804
|
|
SXRM2A1F
|
IG2000P
|
 250 V, 15 A
|
NO |
SB120804
|
|
SXRM2E1F
|
IG2000CBM
|
NO |
SB120804
|
|
SXRM2A2F
|
IG2000P
|
YES |
SB120804
|
|
SXRM2E2F
|
IG2000CBM
|
YES |
SB120804
|
|
SXRM3A1F
|
IG2000P
|
 250 V, 20 A
|
NO |
SB120804
|
|
SXRM3E1F
|
IG2000CBM
|
NO |
SB120804
|
|
SXRM3A2F
|
IG2000P
|
YES |
SB120804
|
|
SXRM3E2F
|
IG2000CBM
|
YES |
SB120804
|
|
SXRM4A1F
|
IG2000P
|
 250 V, 30 A
|
NO |
SB120804
|
|
SXRM4E1F
|
IG2000CBM
|
NO |
SB120804
|
|
SXRM4A2F
|
IG2000P
|
YES |
SB120804
|
|
SXRM4E2F
|
IG2000CBM
|
YES |
SB120804
|
|
SXRM5A1F
|
IG2000P
|
 250 V, 50 A
|
NO |
SB120804
|
|
SXRM5E1F
|
IG2000CBM
|
NO |
SB120804
|
|
SXRM5A2F
|
IG2000P
|
YES |
SB120804
|
|
SXRM5E2F
|
IG2000CBM
|
YES |
SB120804
|
|
SXRM6A1F
|
IG2000P
|
 250 V, 15 A
|
NO |
SB120804
|
|
SXRM6E1F
|
IG2000CBM
|
NO |
SB120804
|
|
SXRM6A2F
|
IG2000P
|
YES |
SB120804
|
|
SXRM6E2F
|
IG2000CBM
|
YES |
SB120804
|
|
SXRM7A1F
|
IG2000P
|
 250 V, 20 A
|
NO |
SB120804
|
|
SXRM7E1F
|
IG2000CBM
|
NO |
SB120804
|
|
SXRM7A2F
|
IG2000P
|
YES |
SB120804
|
|
SXRM7E2F
|
IG2000CBM
|
YES |
SB120804
|
|
SXRM8A1F
|
IG2000P
|
 250 V, 30 A
|
NO |
SB120804
|
|
SXRM8E1F
|
IG2000CBM
|
NO |
SB120804
|
|
SXRM8A2F
|
IG2000P
|
YES |
SB120804
|
|
SXRM8E2F
|
IG2000CBM
|
YES |
SB120804
|
|
SXRM9A1F
|
IG2000P
|
 250 V, 50 A
|
NO |
SB120804
|
|
SXRM9E1F
|
IG2000CBM
|
NO |
SB120804
|
|
SXRM9A2F
|
IG2000P
|
YES |
SB120804
|
|
SXRM9E2F
|
IG2000CBM
|
YES |
SB120804
|