Section 16: NEMA and Definite Purpose Contactors and Starters
Description Cat. No. Class & Type NEMA Size Size 00B and 00C are not actual NEMA sizes. These designations are used to differentiate the lower FLA of these devices from the NEMA Size 00 Motor Logic solid-state overload relay. 8536 SA–SJ 00B through 7 Remote Reset Module 9999RR04 120 Vac power required
Section 16: NEMA and Definite Purpose Contactors and Starters
2511 KG11A, 11B, 22, 22A, 22B, 22C Two-Speed Starter Toggle 2512 FG11P, 22, 22P Two-Speed Switch Toggle 2512 KG11A, 11B, 22, 22B, 22C General Purpose Flush Mounting Plate for Duplex Devices Device Type ofOperator Class Type Dimensions Dimensions include factory wired power connections. A B C D
Number 821TD10HUNI 822TD10HUNI Input Characteristics Input Voltage Range 12–240 Vac/Vdc 12–240 Vac/Vdc Operating Voltage (% of Nominal) 85% of 12 V to 110% of 240 V 85% of 12 V to 110% of 240 V Maximum Power Consumption 3 VA 1.7W 3 VA 1.7W Output Characteristics Contact Configuration SPDT DPDT Output
Controllers TeSys™ Ultra Combination Motor Controllers motor starters TeSys Ultra TeSys Ultra TeSys Ultra motor starters motor starters power base, TeSys Ultra control unit, TeSys Ultra accessories TeSys Ultra TeSys Ultra controllers TeSys Ulltra combination motor TeSys Ultra combination motor controllers