Approximate Dimensions—Type F and K

Class 2510, 2511, 2512 / Refer to Catalog 2510CT9701

NEMA 3R Aluminum Enclosure for Hazardous Locations

NEMA 3R Aluminum Enclosure for Hazardous Locations

Device

Class

Type

Fractional Hp Starter

2510

FR1, 2

Motor Starting Switch

2510

KR1, 2

Dimensions for Duplex Devices

note

These dimensions are for reference only. If you need precise measurements, contact the Customer Care Center at 1-888-778-2733.

NEMA 1 General Purpose Surface Mount Enclosure for Duplex Devices

Device

Type of
Operator

Class

Type

One Starter

Toggle

2510

FGO2, 02P

Key

2510

FGO4P

Two Starters

Toggle

2510

FG22P

One Starter and

One Selector Switch[1]

Toggle

2510

FG71, 71P, 72, 72P

Reversing Switch[2]

Toggle

2511

KG11A, 11B, 22, 22A, 22B, 22C

Two-Speed Starter

Toggle

2512

FG11P, 22, 22P

Two-Speed Switch

Toggle

2512

KG11A, 11B, 22, 22B, 22C

General Purpose Flush Mounting Plate for Duplex Devices

Device

Type of
Operator

Class

Type

Dimensions[3]

A

B

C

D

Two
Starters

Toggle

2510

 FF22, 22P

5.25

3.75

5.25

1.44

One
Starter
and One
Selector
Switch[4]

Toggle

2510

 FF71P, 72, 72P

5.25

0.75

5.25

2

 FS72P

4.56

3.5

4.5

2

Key

2510

 FS74P

4.56

3.5

4.5

2

Reversing
Switch

Toggle

2511

 KF11A, 11B
 KF22A
 KF22C

5.25

3.75

5.25

1.75

Two-Speed
Starter

Toggle

2512

 FF11P, 22, 22P

5.25

3.75

5.25

1.44

Two-Speed
Switch

Toggle

2512

 KF11A, 11B,
 KF22B, 22C

5.25

3.75

5.25

1.75

Footnotes

  1. Selector switch is on the left and increases the overall depth to 3.5 in.
  2. Only one pilot light (located on right) is used on Class 2511 switches.
  3. Dimensions include factory wired power connections.
  4. Selector Switch is on left, extends 1-5/8" from mounting surface.
Feedback