Motor Logic™ Solid-State Overload Relay

Class 9999, 9065 / Refer to Catalog 9065CT9701

Motor Logic—Class 9999

Isolated Auxiliary Contacts for Motor Logic™ Overload Relays

Overload relay auxiliary contacts are available factory installed or in kit form for field installation on Motor Logic overload relays. These contacts may be used for isolated alarm contact applications.

Isolated Auxiliary Contacts for Motor Logic™ Overload Relays

For Use With

Parts Kit Description

Cat. No.

Class & Type

NEMA Size[1]

8536 SA–SJ

00B through 7

N.O. or N.C. Auxiliary Contact
(Field Convertible)

9999AC04

9065 SF, ST

00B through 7

DIN Adapter

The DIN adapter provides a method to mount the Motor Logic overload relay to a 35 mm DIN rail.

DIN Adapter (Separate Mount Only)

For Use With

Parts Kit Description

Cat. No.

Cat. No.

NEMA Size[1]

9065SF

00B, 00C, 0, and 1

DIN Adapter

9999DA01

Lug-Lug and Lug-Extender Kits

A Class 9999 LL0 Lug-Lug Kit can be field installed on separately mounted overload relays. The standard Size 00B, 00C, 0, and 1 Class 9065 Type SS and SF overload relays are supplied without lugs. A Class 9999 LB0 Lug-Extender Kit is designed for Size 00B, 00C, 0, and 1 Retrofit Starter Applications. This kit allows the lugs to be in the same location as the Class 9065 melting alloy overload relay, eliminating the need for additional wire length.

Lug-Lug and Lug-Extender Kits

For Use With

Parts Kit
Description

Cat. No.

Cat. No.

NEMA Size[1]

9065SF

00B, 00C, 0, and 1

Lug-Lug Kit for separate mounting

9999LL0

9065SF

00B, 00C, 0, and 1

Lug-Extender Kit for retrofitting existing NEMA S starters

9999LB0

Remote Reset Module

The Remote Reset Module can be easily field installed on solid-state overload relays. This module will allow the overload relay to be reset from a remote location.

Remote Reset Module

For Use With

Parts Kit Description

Cat. No.

Class & Type

NEMA Size[1]

8536 SA–SJ

00B through 7

Remote Reset Module

9999RR04[2]

9065 SF, ST

00B through 7

8536 SE–SF

3 and 4

Top Mounting Bracket

9999RB34[2][3]

9065 SF, ST

3 and 4

Footnotes

  1. Size 00B and 00C are not actual NEMA sizes. These designations are used to differentiate the lower FLA of these devices from the NEMA Size 00 Motor Logic solid-state overload relay.
  2. 120 Vac power required.
  3. For mounting the remote reset module on the top of the overload relay.
Feedback