PM2200 meter models and accessories
Meter models
| Model | Commercial reference | Description |
|---|---|---|
| PM2210 | METSEPM2210 | Front panel mount, 96 x 96 mm form factor, EasyLogic VAF Power and Energy meter with THD and POP. Complies with accuracy class 1. |
| PM2220 | METSEPM2220 | Front panel mount, 96 x 96 mm form factor, EasyLogic VAF Power and Energy meter with RS-485 communication and odd harmonics up to 15th order. Complies with accuracy class 1. |
| PM2230 | METSEPM2230 | Front panel mount, 96 x 96 mm form factor, EasyLogic VAF Power and Energy meter with RS-485 communication and odd harmonics up to 31st order. Complies with accuracy class 0.5S. |
Meter accessories
| Model | Commercial reference | Description |
|---|---|---|
| 2 Channel Digital Input Output Module | METSEPM2KDGTLIO22 and METSEPM2KDGTLIO22D | Digital I/O module with 2 channel input and output. |
| 2 Channel Analog Input Output Module | METSEPM2KANLGIO22 and METSEPM2KANLGIO22D | Analog I/O module with 2 channel input and output. |
| 1 Channel Analog Input Output Module | METSEPM2KANLGIO11 and METSEPM2KANLGIO11D | Analog I/O module with single channel input and output. |
| 2 Channel Digital Input and Relay Output Module |
METSEPM2K2DI2RO and METSEPM2K2DI2ROD |
Relay module with dual channel digital input and relay output. |
See the PM2000 series catalog pages, available from www.se.comwww.usa.siemens.com/pds, or consult your local Schneider ElectricSiemens Industry representative for information about mounting adapters available for your meter.