DUG_Window door sensor_LK-00

Technical Data

Battery

3 VDC, CR2450

Battery life

Up to 5 years (may vary based on the usage, frequency of firmware update and environment)

Nominal power

≤90 mW

IP rating

IP20

Operating frequency

2405 - 2480 MHz

Max. radio frequency power transmitted

≤7 dBm

Operating temperature

−10 °C to 50 °C

Relative humidity

10 % to 95 %

Primary part dimensions (H × W × D)

50.3 × 33.0 × 16.3 mm

Secondary part dimensions (H × W × D)

50 × 9 × 9 mm

Communication protocol

Zigbee 3.0 certified

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?