DUG_LK FUGA - Wiser wireless socket outlet 1½ M_WH-00

Technical Data

Nominal voltage

AC 230 V ~, 50 Hz

Nominal power

Load type

Load name

Load value

LED

LED

100 W, 125 μF

Motor

1600 VA, max. 7 A

Iron core transformer

1500 VA

Incandescent lamp

2000 W

Electronic step-down converter

2000 VA

Ohmic load

3680 W

Capacitive load

6 AX, max. 70 μF

Inductive load

16 A, cosφ = 0.6

Standby

Maximum 0.4 W

Fuse protection

16 A miniature circuit breaker

Connecting terminals

Terminals for max. 2x 2.5 mm²

Operating frequency

2405 - 2480 MHz

Max. radio-frequency power transmitted

< 10 mW

IP rating

IP20

Measuring accuracy

± 1% for loads > 25 W

Communication protocol

Zigbee 3.0 certified

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.