DUG_Odace Multiwire Rotary Dimmer_WH-01

Technical Data

Nominal power

Load type

Load name

Load value

2 wire (without neutral)

3 wire (with neutral)

LED

7–130 W (max. 0,8 A)

7–80 W (max. 0,5 A)

0–130 W (max. 0,8 A)

0–80 W (max. 0,5 A)

Incandescent lamp

14–200 W

0–200 W

Halogen lamp

14–150 W

0–150 W

Iron core transformer

14–150 VA

0–150 VA

Electronic step-down converter

14–150 VA

0–150 VA

Nominal voltage

AC 230 V ~, 50 Hz

Standby

Max 0.4 W

Connecting terminals

Screw terminals for max. 2 x 2.5 mm², 0,5 Nm

Neutral conductor

Recommended

Ambient temperature

5 to 25 °C (temporarily up to 35 °C)

Storage temperature

-25 °C to 70 °C

Transport temperature

-25 °C to 70 °C

Extension unit

Single push-button, unlimited number, max. 50 m

External fuse protection

16 A circuit breaker

Internal device self–protection

Thermal protection

Overload-resistant

Short-circuit protection

Operating frequency

2405 - 2480 MHz

Max. Radio-frequency power transmitted

< 10 mW

Communication protocol

Zigbee 3.0 certified

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?