DUG_Wiser Plug_WH-09

Technical Data

Output type

CCTFR6500 

Type E

CCTFR6501 

Type F or Schuko

WB704H1A0902

Type G

Nominal voltage

AC 100-240 V, 50/60 Hz

Nominal power

3000 W

Nominal current

13 A

Standby

Maximum 0.5 W

Operating Temperature

0 °C to +40 °C

Storage Temperature

-10 °C to +40 °C

IP rating

IPX0

Operating frequency

2400 MHz (ISM Band)

Max. radio frequency power transmitted

+8 dBm

Pollution Class

2

Software Class

A

Product dimensions
(H x W x D)

79.6 x 67.9 x 72.5 mm

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?