Technical data
|
Technical |
|
|
Nominal voltage |
AC 230 V |
|
Frequency |
50 Hz |
|
Max. Load |
80 W |
|
No of speed |
4 |
|
Connection |
Line/Phase, Load, Neutral: 0.5 mm² |
|
Energy monitoring |
Yes |
|
Neutral conductor |
Mandatory |
|
Operating temperature |
- 5° C to + 45° C |
|
Over load protection |
Yes |
|
Sustained surge protection |
Yes |
|
Relative humidity |
10 % to 95 % |
|
Wi-Fi Range |
Up to 30 m |
|
Compliance |
|
|
EMI/EMC |
IEC 60669-2-1 |
|
Radio/RF |
ETSI EN 300 328 |
|
Communication interface |
Wi-Fi®: 2.4 GHz only, IEEE 802.11 b/g/n |