1100CT0501

Enclosed Devices

Designed to be tough, reliable, and help provide exceptional performance in the most grueling conditions.

Provides a dead front housing for circuit breakers, molded case switches, and motor circuit protectors to help prevent personnel from accidentally contacting energized parts. Protect circuit breaker from physical damage. Allow circuit breaker operation without removing cover.

Features

Residential Circuit Breaker Enclosures:

  • QOM2 circuit breaker enclosures

  • UL Listed

  • 100-225 A Max. QOM2 circuit breakers

  • 22 k RMS short circuit current ratings

  • Ideal for 100–225 A residential applications with Square D load centers, CSED meter mains, and circuit breaker enclosures

  • Provides the flexibility to meet more applications with a single breaker format, which also simplifies inventory stocking

  • A compact and flexible 2020 NEC compliant residential service entrance device

  • NEMA Type 1 and Type 3R enclosures

Product Description

These devices include provisions for a double-pole circuit breaker to be installed in an enclosure. Typical applications include a main service entrance disconnect for mobile homes and residences, as well as equipment or outbuilding disconnects.

Type

Enclosed molded case circuit breakers are UL Listed; File E136861, for enclosures and File E10027 for circuit breakers. Enclosed molded case switches are UL Listed under File E59921.

Knockouts

Located in back, side, top and bottom of all devices

Service

  • 120/240 Vac, 1Ø3W

  • 240 Vac, 1Ø2W

  • 240 Vac, 1Ø3W

  • 240/120 Vac, 3Ø4W

  • 208Y/120 Vac, 3Ø4W

Bolt-On Hubs

  • Hubs available from 0.75 in. (19 mm) to 2.50 in. (64 mm) conduit size

  • Off-center thread openings keep conduit close to wall

  • No gasket required with hubs

Neutral Assemblies

  • Insulated and groundable (except QO2TR)

  • Suitable for aluminum or copper wire

  • Grounding terminal provided

Equipment Grounding Bar

  • Field-installable PKOGTA2

  • Suitable for #6 AWG 2/0 aluminum or #10 AWG 2/0 AWG copper wire

Ratings — (Single Phase)

  • QO (2-pole): 10,000 A

  • QOM2: 22,000 A

  • QB: 10,000 A

  • QD: 25,000 A

  • QG: 65,000 A

  • QJ: 65,000 A @ 240 V or 100,000 A @ 208Y / 120

Circuit Breakers

Visi-Trip indication (QO circuit breakers). Lugs suitable for aluminum or copper wire. Refer to catalog sections listed below:

  • QO Class 730

  • QB, QD, QG and QJ Class 734

  • QOM2 Class 736

  • Molded-case switches Class 601

Enclosures

Indoor Enclosures

Indoor Enclosures — NEMA Type 1

Material, Finish and Knockouts — Enclosures are from sheet steel with knockouts at top, bottom, backand sides. Indoor finish consists of gray baked enamel electrodeposited over cleaned, phosphatized steel.

Flush and Surface Covers — Indoor covers are available in surface or flush mount and are included with our enclosed device.

Provisions — Indoor devices have padlock provisions for locking circuit breaker handle in ON (I) or OFF (O) position.

Rainproof Enclosures

Rainproof Enclosures — NEMA Type 3R

Material, Finish and Knockouts — Enclosures are from galvannealed sheet steel with knockouts at bottom, back and sides. Rainproof finish consists of gray baked enamel, electrodeposited over cleaned, phosphatized, galvannealed steel.

Provisions — Rainproof devices have provisions to padlock cover closed and for interchangeable bolt-on hubs.

Service Entrance Devices

Residential Enclosed Circuit Breaker with PowerPacT Q-Frame Molded Case Circuit Breakers

Enclosure

Mains Rating

Short Circuit Rating

General Purpose

Included In Package

Rainproof NEMA 3R

150 A

25 kA

Q2150MRBE

Factory Installed:
(1) QDL22150
(1) Service entrance barrier
(1) Emergency disconnect label
& (1) Service disconnect label

Rainproof NEMA 3R

200 A

25 kA

Q2200MRBE

Factory Installed:
(1) QDL22200
(1) Service entrance barrier
(1) Emergency disconnect label
& (1) Service disconnect label

Rainproof NEMA 3R

70–200 A

10–100 kA

Q2200RBE *

Factory Installed:
(1) Emergency disconnect label
& (1) Service disconnect label
Factory Included:
(1) Service entrance barrier *

Replacement Kit for Residential Enclosed Circuit Breaker with PowerPacT Q-Frame Molded Case Circuit Breakers

Mains Rating

Short Circuit Rating

Commercial Reference

Included In Package

70–200 A

10–100 kA

PKSB1Q2

(1) Service entrance barrier &
(1) Emergency disconnect label*

PowerPacT Q-Frame Molded Case Circuit Breakers for Residential

Service

Type 3R — Rainproof
Circuit Breaker not included

Ampere Rating

Short Circuit Rating

10 k AIR

25 k AIR

65 k AIR

100 k AIR

2P 240 Vac Maximum

Q2200RBE

70 A

QBL22070

QDL22070

QGL22072

QJL22073

80 A

QBL22080

QDL22080

QGL22080

QJL22080

90 A

QBL22090

QDL22090

QGL22090

QJL22090

100 A

QBL22100

QDL22100

QGL22100

QJL220100

110 A

QBL22110

QDL22110

QGL22110

QJL22110

125 A

QBL22125

QDL22125

QGL22125

QJL22125

150 A

QBL22150

QDL22150

QGL22150

QJL22150

175 A

QBL22175

QDL22175

QGL22175

QJL22175

200 A

QBL22200

QDL22200

QGL22200

QJL22200

Non-Service Entrance Devices

Enclosed Molded Case Switch, Switch Included (Does NOT provide overcurrent protection)

Service

Ampere Rating

General Purpose

Rainproof

Box No. *

240 Vac

60 A

Not suitable for service equipment.

*, *

QO260NATS

QO200TR

2, 9R *

QO200TRNM

1NM

QO260NATR

1R

120/240

100 A *

QO2000NS

QO2000NRB

13, 10R

Enclosed GFCI Circuit Breakers, GFCI Circuit Breaker Included — 10 kA Short Circuit Current Rating

Service

Ampere Rating

Type 3R—Rainproof
Circuit Breaker Included

Circuit Breaker Only

Box No. *

120/240 Vac

50 A

QOE250GFINM

QO250GFI

1NM (Non metallic)

HOME250SPA

HOM250GFI

1M (Metallic)

60 A

QOE260GFINM

QO260GFI3W

1NM (Non metallic)
1M (Metallic)

2-Pole Circuit Breaker Enclosures — 22 kA Short Circuit Current Rating

Service *

Ampere Rating

General Purpose *

Rainproof

Box No. *

120/240 Vac

100 A

QO2100BNF/S

QO2100BNRB

13, 10R

125 A

QO2125BNF/S

QO2125BNRB

18, 13R

60 A Max. Circuit Breaker Enclosures—10 kA, Short Circuit Current Rating Circuit breaker not included. (Order separately from QO Plug-On Circuit Breakers). Will not accept QO-GFI circuit breaker nor QO circuit breakers with factory-installed accessories.

240 Vac

60 A

QO2TR

9R

Q-Frame Enclosures and Q-Frame Circuit Breakers

Service

Enclosure Only

Circuit Breaker (Order Separately)

Type 1 General Purpose *

Type 3 Rainproof

Box No.

Ampere Rating

10 k AIR

25 k AIR

65 k AIR

65 k AIR

2P 240 Vac

Q22200NS or Q23225NF/S

Q22200NRB or Q23225NRB

19, 11R, 20, 12R

70 A

QBL22070

QDL22070

QGL22070

QJL22070

80 A

QBL22080

QDL22080

QGL22080

QJL22080

90 A

QBL22090

QDL22090

QGL22090

QJL22090

100 A

QBL22100

QDL22100

QGL22100

QJL22100

110 A

QBL22110

QDL22110

QGL22110

QJL22110

125 A

QBL22125

QDL22125

QGL22125

QJL22125

150 A

QBL22150

QDL22150

QGL22150

QJL22150

175 A

QBL22175

QDL22175

QGL22175

QJL22175

200 A

QBL22200

QDL22200

QGL22200

QJL22200

225 A

QBL22225

QDL22225

QGL22225

QJL22225

3P 240 Vac

Q23225NF/S

Q23225NRB

20, 12R

70 A

QBL32070

QDL32070

QGL32070

QJL32070

80 A

QBL32080

QDL32080

QGL32080

QJL32080

90 A

QBL32090

QDL32090

QGL32090

QJL32090

100 A

QBL32100

QDL32100

QGL32100

QJL32100

110 A

QBL32110

QDL32110

QGL32110

QJL32110

125 A

QBL32125

QDL32125

QGL32125

QJL32125

150 A

QBL32150

QDL32150

QGL32150

QJL32150

175 A

QBL32175

QDL32175

QGL32175

QJL32175

200 A

QBL32200

QDL32200

QGL32200

QJL32200

225 A

QBL32225

QDL32225

QGL32225

QJL32225


QOM2 Enclosures and QOM2 Circuit Breakers

Service

Enclosure Only*

QOM2 Circuit Breaker
(Order Separately)

Type 1 General Purpose *

Type 3 Rainproof

Box No. *

Ampere Rating

22 k AIR

Cat. No.

Cat. No.

Cat. No.

DE3A Discount Schedule.

*

2P 240 Vac Max.

QOM22225NF/S

QOM22225NRB

22, 16R

100 A

QOM2100VH

22, 16R

125 A

QOM2125VH

22, 16R

150 A

QOM2150VH

22, 16R

175 A

QOM2175VH

22, 16R

200 A

QOM2200VH

22, 16R

225 A

QOM2225VH

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.