1100CT0501

QO/Homeline Load Centers

QO vs. Homeline Load Centers

QO vs. Homeline Load Centers

QO Load Centers

 

Homeline Load Centers

QO 3/4 in. breakers
feature Visi-Trip
trip to center position

UL Listed
Only for Square D
Circuit Breakers

Homeline 1 in. circuit breakers
trip to center position

PON circuit breakers
installed on any space
in select Load Centers

Accepts Plug-on
Neutral CAFIs

PON circuit
breakers installed on
any space

Top and split neutral plus (2 or 3) #1 AWG terminals

Backed-out Neutral
Terminal Screws

Fully distributed
split neutral

Tin-plated copper

Bus Bars

Tin and copper plated aluminum

Shielded

Bus Bars

Not shielded

3/4 in. per 1 Pole
space 40 spaces/circuit
= 33 3/4 in. Tail Enclosure

Circuit Breaker Format

1 in. per 1 Pole
space 40 space/circuit
= 39 1/2 in. Tall Enclosure

Option for Surface or Flush covers that ship separately, or a combo cover (in carton) shipped with Load Center

Cover Options

Combo cover (in carton)
shipped with Load Center

Lifetime Limited

Warranty

Combo cover (in carton)
shipped with Load Center

QO/Homeline Enclosure Dimensions and Knockout Information

Indoor Load Centers

Enclosure Dimensions for Indoor Load Centers

Box No.

W

H

D

Box No.

W

H

D

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

1

3.81

97

6.72

171

3.00

76

14

14.25

362

20.92

531

3.75

95

2

4.81

122

9.30

236

3.19

81

15

20.00

508

50.00

1270

5.75

146

3

4.81

122

9.30

236

3.19

81

16

20.00

508

62.00

1730

5.75

146

4

8.88

226

12.57

319

3.80

97

17

20.00

508

53.00

1350

5.75

146

5

14.25

362

14.92

379

3.75

95

18

5.88

149

16.12

409

3.38

86

6

14.25

362

17.92

455

3.75

95

19

7.56

192

23.12

587

4.25

108

7

14.25

362

20.92

531

3.75

95

20

9.62

244

26.12

663

4.75

121

8

14.25

362

26.04

661

3.75

95

21

8.88

226

14.80

376

3.80

97

9

14.25

362

29.86

758

3.75

95

22

8.55

217

23.92

608

3.95

100

10

14.25

362

33.78

858

3.75

95

23

14.25

362

29.86

758

3.75

95

11

14.25

362

37.98

965

3.75

95

24

14.25

362

43.15

1100

3.75

95

12

14.25

362

39.37

1000

3.75

95

25

14.25

362

48.5

1240

3.75

95

13

5.88

149

13.12

333

3.38

86

26

14.25

362

33.78

858

3.75

95

Knockouts for Indoor Load Centers

Symbol

A

B

C

D

E

F

G

H

I

Conduit Size

1/2

3/4

1

1 1/4

1 1/2

2

2 1/2

3

3 1/2

Indoor Load Centers with Qwik-Grip

Enclosure Dimensions for Indoor Load Centers with Qwik-Grip

Box No.

W

H

D

in.

mm

in.

mm

in.

mm

7Q

14.25

362

20.92

531

3.75

95

8Q

26.04

661

9Q

29.86

758

10Q

33.78

858

11Q

37.98

965

12Q

39.37

1000

Rainproof Load Centers

Enclosure Dimensions for Rainproof Load Centers

Box No.

W

H

D

in.

mm

in.

mm

in.

mm

1NM

6.52

166

8.79

223

3.90

99

1R

HOME250SPA and QO260NATR top endwall has no hub opening.

*

4.88

124

9.38

238

4.00

102

2R

8.88

226

12.65

321

4.27

108

3R

14.75

375

18.92

481

4.52

115

4R

22.06

560

5R

26.04

661

6R

29.86

758

7R

33.78

858

8R

37.98

965

9R

4.56

116

6.50

165

3.88

99

10R

6.92

176

13.18

335

4.12

105

11R

7.56

192

23.24

590

4.75

121

12R

9.62

244

26.24

666

5.50

140

13R

6.92

176

16.18

411

4.12

105

14R

14.75

375

39.37

1000

4.52

115

15R

8.88

226

14.8

376

4.27

108

16R

8.55

217

24.75

629

4.16

106

17R

8.88

226

12.65

321

4.27

108

Knockouts for Rainproof Load Centers

Symbol

A

B

C

D

E

F

G

H

Conduit Size

1/2

3/4

1

1 1/4

1 1/2

2

2 1/2

3

QO/Homeline Bolt-On Hubs

Square D equipment with R or RB suffix, designated NEMA 3R rainproof construction, utilizes bolts-on hubs listed below. The RB devices will accept 3/4 in. through 2 1/2 in. bolt-on hubs without the use of reducers.

Off-center conduit thread openings and elongated mounting holes provide quick and easy adjustment to eliminate costly conduit offsets and bends. Catalog devices with suffix R require 3 in. through 4 in. field cut opening. Hubs are suitable for use with conduit having ANSI standard taper pipe thread.

UL Listed Bolt-On Hubs for RB Devices

Hub Cat. No.

B075

B100

B125

B150

B200

B250

Conduit Size

3/4 in.

1 in.

1-1/4 in.

1-1/2 in.

2 in.

2-1/2 in.

NOTE: Closing cap (catalog number B-CAP) is provided factory-installed on each device with the RB suffix.

UL Listed Enclosure Coupling for RB Devices

(Designed for mounting in field cut opening.
Includes gasket and four mounting bolts and nuts.)

Hub Cat. No.

B300

B400

Conduit Size

3 in.

4 in.

QO/Homeline Accessories

Circuit Identification Stickers

Load Center

Cat. No.

Usage Information

QO and Homeline

PSDS

Circuit identification stickers for use on cover directory labels to identify branch circuits

Cover Sealing Strap

Load Center

Cat. No.

Usage Information

QO

QO1SE

Provides means of sealing trim mounting screws on QO load center covers

Door Lock Kits

(Available for indoor load centers. Two keys provided with each lock kit.)

Load Center

Cat. No.

Usage Information

QO

PK8FL

QO403L60NF/S does not have provisions for a field-installed lock.

*

Use with QO612L100DF/S, QO612L100DFCU/SCU, QO612L100DTF/S, QO816L100DF/S, QO816L100DFCU/SCU, QO816L100DTF/S, QO48M30DSGP, or QO48M60DSGP

QO and Homeline

PK6FL

Use with convertible mains, 1Ø and 3Ø 100–225 A, and fixed mains, 3Ø 125–225 A indoor load centers

QO

PK4FL

Use with 300 and 400 A indoor load centers

Filler Plates

(Fast to install, snap-in type)

Load Center

Cat. No.

Usage Information

QO

QOFP

Use on QO load center cover to fill unused branch circuit breaker opening

QO and Homeline

QOM1FP

Fills main circuit breaker opening in convertible load center covers 100–125 A

QOM2FP

Fills main circuit breaker opening in convertible load center covers 150–225 A

QO

QO2FP

Fills main circuit breaker opening in Q style 3Ø load center covers (S03 Series)

Homeline

HOMFP

Use on Homeline load center cover to fill unused branch circuit breaker opening

Handle Padlock Attachments

Load Center

Cat. No.

Usage Information

QO and Homeline

QOM1PA

For padlocking main circuit breakers in convertible load center OFF

QOM2PA

For padlocking main circuit breakers in convertible load center OFF

Neutral Bonding Screw

Load Center

Cat. No.

Usage Information

QO and Homeline

4028344850K

For use on all Homeline and QO 125 convertible main load centers

4028345850K

For use on QO 150–225 convertible main load centers

PKNBSCP

For use on QO and Homeline convertible main load centers

Neutral / Ground Lugs

Load Center

Cat. No.

Usage Information

QO and Homeline

LK70AN

Field-installed for 12– 2 Al or 14–4 Cu AWG wire

LK100AN

Field-installed for 6–2/0 Al/Cu AWG wire

LK125AN

Field-installed for 14–2/0 Al/Cu AWG wire

QO

LK150AN

Field-installed for 2–3/0 Al/Cu AWG wire

LK225AN

Field-installed for 4 AWG to 300 kcmil Al/Cu wire. Use in Series S, 150-225 A QO load center.

Replacement Cover Directory Label

Load Center

Cat. No.

Usage Information

QO and Homeline

LSDL

1 through 42 numbered universal replacement directory label for load center covers

UCD42CP

1 through 42 universal circuit directory kit, including circuit identification labels

Retaining Kit for Breakers Used as Backfed Mains

Load Center

Cat. No.

Usage Information

(Back-fed main circuit breaker retaining kits secure 2-pole, 10-125 A circuit breakers to single-phase or three-phase mains interiors when used as back-fed main circuit breakers. Mounting of retaining kits is based on top-feed applications.)

QO

PK2MB

Fasten circuit breaker to interior when used as a back-fed main. For QO612L100F/S, RB, QO612L100DF/S, QO816L100F/S, RB, QO816L100DF/S and QO148L125GF/S, GRB load centers.

PK3MB

Fasten 3P circuit breaker without accessories to left side of interior when used as a back-fed main. For 3Ø load centers.

PK5RK

Fasten circuit breaker to interior when used as a back-fed main for 2P QO 150–200 A circuit breakers.

PK4MB2LA

Fasten one circuit breaker with or without electrical accessories to right side of interior when used as a back-fed main. For 1Ø 100–125 ampere convertible main load centers. Series S01 and S02

PK4MB2HA

Fasten one circuit breaker with or without electrical accessories to right side of interior when used as a back-fed main. For 1Ø 150–225 ampere convertible main load centers. Series S01 and S02

Homeline

HOM1RK

Fasten circuit breaker to interior when used as a back-fed main. For HOM612L100F/S, RB and HOM48L125GC, GRB load centers.

HOM4RK2LA

Fasten one circuit breaker right side of interior when used as a back-fed main. For 100–125 A convertible main load centers, Series S01 and S02

HOM4RK2HA

Fasten one circuit breaker right side of interior when used as a back-fed main. For 150–225 A convertible main load centers, Series S01 and S02

HOM5RK

Fasten circuit breaker to interior when used as a back-fed main. For 2P 150–200 A circuit breakers.

Service Entrance Barriers

Load Center

Cat. No.

Usage Information

QO and Homeline

PKSB1LA

QO / Homeline 1Ø 100–125 A QOM1 convertible main load centers

PKSB1HA

QO / Homeline 1Ø 150–225 A QOM2 convertible main load centers

QO

PKSB3

QO 3Ø convertible main load centers

PKSB1QOBF

QO 1Ø back-fed main breaker applications

PKSB3BF

QO 3Ø back-fed main breaker applications

PKSB1QO2

QO enclosed circuit breaker devices

Homeline

PKSB1HOMBF

Homeline back-fed main breaker applications

PKSB1FM

HOM24L fixed main load centers

Generator Circuit Breaker Interlock Kit

Load Center

Cat. No.

Usage Information

QO

QOCRBGK1C

For use on G and S Series NEMA 1 and G, S1 and S2 Series NEMA 3R load centers. Interlocks a QOM1 2P main circuit breaker of a load center (100–125 A) with a QO 2P (15–125 A) branch circuit breaker. Includes a retaining kit.

QOCGK2C

For use on G and S Series NEMA 1 and G and S1 Series NEMA 3R load centers. Interlocks a QOM2 2P main circuit breaker of a load center (150–225 A) with a QO 2P (15–125 A) branch circuit breaker. Includes a retaining kit.

QORBGK2C

For use on S2 Series NEMA 3R load centers. Interlocks a QOM2 2P main circuit breaker of a load center (150–225 A) with a QO 2P (15–125 A) branch circuit breaker. Includes a retaining kit.

Homeline

HOMCRBGK1C

For use on S Series NEMA 1 and NEMA 3R load centers. Interlocks a QOM1 2P main circuit breaker of a load center (100–125 A) with a Homeline 2P (15–125 A) branch circuit breaker.

HOMCGK2C

For use on S Series NEMA 1 and S1 Series NEMA 3R load centers. Interlocks a QOM2 2P main circuit breaker of a load center (150–225 A) with a Homeline 2P (15–125 A) branch circuit breaker.

HOMRBGK2C

For use on S2 and S3 Series NEMA 3R QOM2 load centers. Interlocks a QOM2 2P main circuit breaker of a load center (150–225 A) with a Homeline 2P (15–125 A) branch circuit breaker.

Qwik-Grip Load Center Accessories

Load Center

Cat. No.

Usage Information

Qty.

QO and Homeline

PKQGS

Qwik-Grip replacement shield — Qwik-Grip shield

1

PKQGFP

Qwik-Grip fillers — Qwik-Grip fillers

10

PKQGI

Qwik-Grip replacement insert — Qwik-Grip insert

1

PKQGA

Qwik-Grip assembly kit — Qwik-Grip shields, Qwik-Grip fillers

4 each

Manual Transfer Equipment Kit

(Manual transfer equipment kits secure two 2-pole, 10-125 A circuit breakers.)

Load Center

Load Center

Usage Information

QO

QO2DTI

For interlocking the handles of two 2P or one 2P and one 1P QO and Q1 circuit breakers mounted side-by-side so that only one circuit breaker can be ON at a time.

QODTIM

QO2DTI mechanical interlock attachment with retaining kits for securing two adjacent back-fed circuit breakers in dual power supply applications. Can be used with (2) 2P or (1) 2P and (1) 1P QO circuit breakers in QO816L100 load centers.

PK4DTIM4LA

Secures two 2P circuit breakers to right side of interior when used as back-fed mains, a QO2DTI Kit included for back-up power supply applications. For 1Ø 100–125 ampere convertible main load centers. Series S01 and S02.

PK4DTIM4LAL

Secures two 2P circuit breakers to left side of interior when used as back-fed mains, a QO2DTI Kit included for back-up power supply applications. For 1Ø 100–125 ampere convertible main load centers. Series S01 and S02.

Ground Bar Kits

(Field-installable in all load centers. Same wire size as neutral terminals. Suitable for copper or aluminum wire)

Load Center

Load Center

Usage Information

QO and Homeline

PK3GTA1

Ground Bar Assembly—3 connectors

PK4GTA

Ground Bar Assembly—4 connectors

PK5GTA

Ground Bar Assembly—5 connectors

PK7GTA

Ground Bar Assembly—7 connectors

PK9GTA

Ground Bar Assembly—9 connectors

QO

PK12GTA

Ground Bar Assembly—12 connectors

QO and Homeline

PK15GTA

Ground Bar Assembly—15 connectors

PK18GTA

Ground Bar Assembly—18 connectors

PK23GTA

Ground Bar Assembly—23 connectors

PK27GTA

Ground Bar Assembly—27 connectors

QO

PK15GTA6

Ground Bar Assembly—21 connectors. Use in high amperage load centers

PK15GTAL

Standard PK15GTA with a 1–4/0 Al/Cu Lug

QO and Homeline

PK18GTAL

Standard PK18GTA with a 1–4/0 Al/Cu Lug

QO

PK23GTAL

Standard PK23GTA with a 1–4/0 Al/Cu Lug

QO and Homeline

PKGTALP1

Ground Bar Pack— PK9GTA, PK9GTA, and LK100AN

PKGTALP2

Ground Bar Pack— PK9GTA, PK18GTA, and LK100AN

PKGTALP3

Ground Bar Pack—PK15GTA, PK18GTA, and LK100AN

PKGTAB

Insulator Kit for PK7GTA through PK27GTA

Ground Bar Kits

(All PK equipment grounding kits are supplied with mounting screws, necessary installation instructions, and an equipment grounding terminal self-adhesive label.)

Catalog No.

Total Qty.

Terminals

Approximate Overall
Length

Distance Between
Mounting Holes

Mounting

Quantity Each Size
(See Wiring Range)

I

II

III

IV

V

VI

in.

mm

in.

mm

PK3GTA1

3

3

1.38

35

One hole

One hole

Top

PK4GTA

4

4

1.63

41

One hole

One hole

Top

PK5GTA

5

5

2.25

57

1.25

32

Top

PK7GTA

7

7

2.88

73

1.25

32

Top or Side

PK9GTA

9

9

3.78

96

3.13

80

Top

PK12GTA

12

12

4.7

119

3.13

80

Top

PK15GTA

15

15

5.63

143

3.13

80

Top

PK15GTAL

16

15

1

8.13

207

3.13

80

Top

PK15GTA6

21

15

6

5.88

149

3.13 in. (80 mm) on small terminals; 5.25 in. (133 mm) on large terminals.

*

3.13 in. (80 mm) on small terminals; 5.25 in. (133 mm) on large terminals.

*

Top

PK18GTA

18

18

8.13

167

3.13

80

Top

PK18GTAL

19

18

1

5.88

224

3.13

80

Top

PK23GTA

23

23

6.56

206

3.13

80

Top

PK23GTAL

24

23

1

8.81

240

3.13

80

Top

PK27GTA *

27 or 26

27 or 26

1

8.11

238

3.13

80

Top

Wiring Range

Size

Cu (AWG)

Al (AWG)

I

(1) #14 – # 4 or (2) #14 or #12

(1) #12 – #4 or (2) #12 or #10

II

(1) #1 – 4/ 0

(1) #1 – 4/0

III

(1) #6 – 2/ 0

(1) #6 – 2/0

IV

(1) #6 – 3/0

(1) #6 – 3/0

V

(1) #14 – 1/0

(1) #14 – 1/0

VI

(1) #10 – 2/0

(1) #6 – 2/0

QO/Homeline Surge Protective Devices (SPD)

Square D Whole Home Surge Protection blocks the voltage spikes at the load center, providing downstream protection for all your connected devices. Square D Surge Protective Devices have been developed based on decades of expertise and industry-leading technology, making it a trusted brand among homeowners and electrical contractors alike.

To decide which device is best for your home, consider the following sections when working with your electrical contractor.

Load Center and CSED Surge Protective Devices

Cat. No.

Description

Surge Current per Phase

Schedule

1 phase – 3 wire

QO2175SB

QO Surgebreaker

22.5 kA

DE1B

HOM2175SB

HOM Surgebreaker

SDSA1175

1Ø3W–120/240 V Compact SPD

36 kA

QO250PSPD

QO Plug-on Neutral SPD

50 kA

HOM250PSPD

HOM Plug-on Neutral SPD

50 kA

HEPD25

SurgeArrest Whole Home Electronic Protection

25 kA

HEPD50

50 kA

HEPD80

80 kA

SDSB80111

Surgebreaker Plus (all-in-one protection for appliances, ethernet, and telephone)

80 kA

3 phase – 3 wire

SDSA2040D

3Ø3W–240 V Compact SPD

40 kA

DE1B

3 phase – 4 wire

SDSA2040

3Ø4W–208Y/120 V Compact SPD

40 kA

DE1B

Load Center and CSED Surge Protective Devices Mounting Kits

Cat. No.

Description

Surge Current per Phase

Schedule

QOSAMK

SDSA1175 Mount Kit

DE1B

HEPD25MKF

HEPD25 Flush Mount Kit

HEPD58MKF

HEPD50 and HEPD80 Flush Mount Kit

Whole Home Surge Protection

Plug-on Neutral SPD for QO (QO250PSPD) and Homeline (HOM250PSPD)

Use — QO250PSPD for QO load centers, combination devices (CSEDs) and NQ panelboards. HOM250PSPD for Homeline load centers and combination devices (CSEDs)

Feature — Plug-on Neutral connectivity. Easy to install, no wiring needed.

Installation Flexibility — NEMA 1 (Indoor)

Surge Current Capacity — 50 kA

Standards — UL Listed 1449, 4th Edition and CSA Certified

Warranty — 5 Year/$50,000 Connected Equipment Limited Warranty

Hard-Wire Whole House Surge Protective Device (SDSA1175)

  • Use — Suitable for Use in Service Entrance locations: Meets Requirements of NEC Article 280

  • Feature — Coordinated Fuse Technology

  • Installation Flexibility — NEMA 4X (Indoor and Outdoor)

  • Surge Current Capacity — 36 kA

  • Standards — UL Listed 1449, 4th Edition and CSA Certified

  • Warranty — 2 Years

Surgebreaker for QO (QO2175SB) and Homeline (HOM2175SB)

  • Use — QO2175SB for QO load centers, combination devices and NQ panelboards. HOM2175SB for Homeline load centers and combination devices

  • Installation Flexibility — NEMA 1 (Indoor)

  • Surge Current Capacity — 22.5 kA per phase

  • Standards — UL Listed 1449, 4th Edition and CSA Certified

  • Warranty — 3 Year/$10,000 Connected Equipment Limited

Home Electronics Protective Device (HEPD25, HEPD50, HEPD80)

  • Use — Small, affordable whole house surge suppression that can easily be mounted to Square D and competitors load centers

  • Installation Flexibility — NEMA 4X (Indoor and Outdoor). Easy-to-install, optional flush mount kit for a professional look when installed in a finished wall (HEPD25MKF, HEPD58MKF).

  • Surge Current Capacity — 25 kA (HEPD25), 50 kA (HEPD50) and 80 kA (HEPD80)

  • Standards — UL Listed 1449, 4th Edition and CSA Certified

  • Warranty — 3 Year/$30,000 (HEPD25) or 3 Year/$50,000 (HEPD50) or 5 Year/$75,000 (HEPD80) Connected Equipment Limited Warranty

Surgebreaker Plus Whole House Surge Protector (SDSB80111)

  • Use — Mounts directly to any load center from any manufacturer

  • Feature — Removable modules (cable, Ethernet, and telephone) allow quick and easy installation customization

  • Installation Flexibility — NEMA 1

(Indoor)

  • Surge Current Capacity — 80 kA

  • Standards — UL Listed 1449, 4th edition

  • Warranty — 5 Year/$100,000 Connected Equipment Limited Warranty

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.