1100CT0501

QO Load Centers

QO Product Description

Introduction to QO Load Centers

QO Load Centers are built on the Square D reputation for reliability, innovation, and leadership in circuit protection.

QO Load Centers from Square D are Underwriters Laboratories® (UL®) Listed panelboards. They are designed to meet residential, commercial, and industrial requirements to help protect electrical systems, equipment, and people.

WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer, and lead compounds, which are known to the State of California to cause birth defects or other reproductive harm. For more information go to
www.P65Warnings.ca.gov.

Other Features:

  • QO 3/4–inch format: this space-saving feature saves wire.

  • Backed out neutral screws: save labor and installation time.

  • Convertible Mains: allows fast field conversion between main circuit breaker and main lugs to meet changing job requirements.

  • Standard 22 kA /10 kA AIR SCCR: standard short-circuit series rating for all main circuit breaker Load Centers provides increased application capability. Main circuit breaker 22 kA / Main lugs or branch circuit breakers 10–65 kA.

  • 3–phase: QO three-phase main circuit breaker panels can be field upgraded to provide up to 100,000 A series connected short circuit current ratings (SCCR).

  • Interior: single, captive interior mounting screw retained by the interior. Interior mounts can be removed during rough-in for pain or theft protection.

  • Screws: combination slot / square-drive neutral, ground and cover screw accommodate both standard flat blade screw drivers and square-head drivers.

Catalog Number Guide – QO Load Centers

QO Load Centers Catalog Number Guide

QO Circuit Breakers Catalog Number Guide

General Information

Type

Circuit breaker load centers for use on electrical systems are UL Listed under File E-6294 (panelboards) and meet Federal Specifications W-P-115c, Type 1, Class 2 for use in government housing. Select from QO, QOT (non-CTL), QO-PL, QO-GFI (UL Class A ground fault protection), QO-AFI (arc fault circuit interrupter), QO-CAFI (combination arc fault interrupter), or QO-EPD (30 mA equipment ground fault protection) branch circuit breakers.

Neutral Assemblies

Branch neutral terminals suitable for one #14–4 AWG copper or one #12–4 AWG aluminum wire

Two or three #14-1/0 AWG copper or #12–1/0 AWG aluminum terminals provided on 12–42 circuits, 100–225 A load centers

Suitable lugs provided on the neutrals for termination of the grounding conductor

All unused neutral terminals may be used to terminate bare or green equipment grounding conductors when the load center is used as service equipment:

  • one #14–4 AWG copper

  • one #12–4 AWG aluminum

  • two or three #14–10 AWG copper

  • two or three #12–10 AWG aluminum

Ratings

Single-Phase

Main lugs: 30–400 A

Main circuit breaker: 100–400 A three-phase

Main lugs: 60–225 A

Main circuit breaker: 100–225 A

UL Listed

  • File E-6294 (panelboards)

  • UL 67 standard enhances safety in electrical distribution panels suitable for use as service equipment

  • Suitable for use with 75°C copper or aluminum main conductors

Class CTL

UL Listed Class CTL load centers meets the 2020 National Electrical Code® (NEC®) article for lighting and appliance branch circuit panelboards.

NOTE: Only applicable on non-plug on neutral load centers.

Service

120 Vac, 1Ø2W

120/240 Vac, 1Ø3W

240 Vac, 1Ø3W

208Y/120 Vac, 3Ø4W

240/120 Vac delta, 3Ø4W

240 Vac corner grounded delta, 3Ø3W

48 Vdc maximum (1Øconvertible main lug 12–42 circuit only)

Line Lugs

All lugs suitable for 75°C copper or aluminum wires.

Main lugs and main circuit breaker load centers have wire binding screw torque values on the wiring diagrams and circuit breaker labels.

Phasing

Load centers have distributed phase bussing.

Most branch circuit breakers can be mounted in any position.

Branch Circuit Breakers

10,000 AIR
QO 1–pole, 10–70 A
2–pole, 10–200 A
3–pole, 10–100 A
QOT (Tandems Non-CTL) 1–pole, 15–20 A
QO-EPD 1–pole, 15–30 A
2–pole, 15–60 A
QO-GFI 1–pole, 15–30 A
2–pole, 15–60 A
QO-AFI 1–pole, 15–20 A
QO-CAFI 1–pole, 15–20 A
QO-HID 1–pole, 15–50 A
2–pole, 15–50 A
3–pole, 15–30 A
QO-PL
QO-PLILC
1–pole, 10–20 A, 30 A
2–pole, 10–60 A
3–pole, 15–60 A
QO-SWN 2–pole, 10–50 A
3–pole, 10–50 A
22,000 AIR
QO-VHGFI 1–pole, 15–30 A
QO-VH 1–pole, 15–30 A
2–pole, 15–200 A
3–pole, 15–100 A
QOB-VH 2–pole, 150 A *
3–pole, 110–150 A *
42,000 AIR
QOH 2–pole, 40–125 A
65,000 AIR
QH 1–pole, 15–30 A
2–pole, 15–30 A
3–pole, 15–30 A

QO Indoor and Outdoor Load Centers

NEMA Type 1 — Indoor

NEMA 1 enclosures are typically used for protecting controls and terminations from objects and personnel. This style of enclosure, while offering a latching door, does not have a gasketed sealing surface. NEMA 1 enclosures are used in applications where sealing out dust, oil, and water is not required.

NEMA Type 3R — Rainproof

NEMA 3R enclosures are typically used in outdoor applications for wiring and junction boxes. This style of enclosure provides protection against falling rain, sleet, snow, and external ice formation. In an indoor application, they protect against dripping water. This style of enclosure does not have a gasketed sealing surface. Some models have hasps for padlocking.

Indoor Enclosures (NEMA Type 1)

QO Plug-on Neutral

QO plug-on neutral load centers offer time-savings for plug-on neutral combination arc fault (CAFI) and dual function circuit breaker installation. Our innovative, split neutrals are designed to save you time and wire, allowing plug-on neutral circuit breakers to connect directly to the neutral bar without the pigtail.

Qwik-Grip wire management system available

Save time and simplify your work by eliminating knockouts, installing wire connectors and blindly pulling wire into the load center.

Material, Finish and Knockouts

Our enclosures are from sheet steel with knockouts at top, bottom, back and sides. Finish consists of gray baked enamel electrodeposited over cleaned, phosphatized steel. Most 100–225 A indoor enclosures are 14.25 in. (362 mm) wide and 300–400 A indoor enclosures are 20 in. (508 mm) wide. QO enclosures can be rotated to allow top or bottom feed. QO load center interiors have shielded tin plated copper bus bars to ensure superior performance and durability.

Flush and Surface Covers

Indoor QO covers with latch are available in surface or flush mount and are included with our load centers or purchased separately. Doors to cover circuit breaker handles, except on 2–4, 4–8 and 6–12 circuit models. Triple lead cover screws for fast cover installation.

Automatic Flush Adjustment

QO flush covers feature a floating, spring-mounted trim providing automatic adjustment. This ensures proper alignment without manual adjustment and speeds up the final installation.

Filler Plates

Snap-in style filler plates are accessories purchased separately available to cover unused spaces. HOMFP and QOFP filler plates available for branch circuit breaker spaces in all of our covers. QOM1FP filler plates available for 100–125 A convertible load center covers. QOM2FP filler plates available for 150–225 A convertible load center covers.

Different Colors and Styles

QO covers are available in gray and white colors. Mono-Flat covers, a high-end alternative with aesthetically pleasing design and low profile surface with concealed mounting screws and door hinges are available as an alternative to our standard covers.

Outdoor Enclosures (NEMA Type 3R)

QO Plug-on Neutral

QO plug-on neutral load centers offer time-savings for plug-on neutral combination arc fault (CAFI) and dual function circuit breaker installation. Our innovative, split neutrals are designed to save you time and wire, allowing plug-on neutral circuit breakers to connect directly to the neutral bar without the pigtail.

Material, finish and knockouts

Galvannealed steel enclosure includes interior trim and door with a gray baked enamel electrodeposited over cleaned, phosphatized steel. QO load center interiors have tin plated copper bus bars.

Stainless steel latch

A stainless steel door latch on the enclosure provides closure and maximum durability.

Wiring access without door removal

Convertible main panels are side-hinge door devices, providing full wiring access without door removal.

Bolt-on hubs

NEMA Type 3R devices have provisions for interchangeable bolt-on hub. Square D type rain-tight bolted hubs provide fast and convenient top feed conduit connection. Hubs are available for 0.75 in. (19 mm) to 4 in. (102 mm) conduit size. No gasket is required with hubs from 0.75 in. (19 mm) to 2.50 in. (64 mm) when used on NEMA Type 3R load centers.

Fixed Mains vs. Convertible Mains – Single Phase

Single-Phase — QO Load Centers, Fixed Mains 30–125 A

Indoor NEMA 1

Rainproof NEMA 3R

Fixed Mains (30–125 A)

Standards

UL 67 Listed

  • FIle E-6294

  • Suitable for use as service equipment in select models

  • 75°C wire rating

Short Circuit Current Rating
UL short circuit rating depends on lowest interrupting rating of circuit breaker installed.
Interior
  • Tin plated aluminum bus

  • Tin plated copper bus is an available option on 6–12 and 8–16 circuit load centers

  • Tin plated copper bus is standard on 4–8 circuit load centers

Mains
  • Factory-installed main lugs

  • Top mains positioning only

  • Top or bottom feed

  • A backfed main circuit breaker can be field installed in 4–8, 6–12, and 8–16 load centers using PK2MBretaining kit

Covers
Combination flush and surface cover Cover included
Main Lug Kits
Not applicable
Main Circuit Breaker Kits
Not applicable
Field-Installable Main Circuit Breaker

Not Applicable

Single-Phase — QO Load Centers, Convertible Mains 100–225 A

Convertible Mains (100–225 A)

Standards

UL 67 Listed

  • File E-6294

  • Suitable for use as service equipment

  • 75°C wire rating

Short Circuit Current Rating
  • Main lugs: up to 65,000 AIR (depends on lowest interrupting rating of branch circuit breakers installed)

  • Main circuit breaker: 22,000 AIR standard

  • 22,000 AIR main circuit breaker kits

Interior
  • Shielded, one-piece tin plated copper bus

  • Removable interior with single, captive mounting screw

  • Split branch neutral with up to 50% more terminations than required

  • Multiple mounting locations for equipment grounding bar kits: left, right, and bottom

  • Main lugs Load Centers have equipment grounding bar kits included (not factory-installed)

Mains
Factory-installed main lugs convertible to main circuit breaker
Load Center Amperage Main Circuit Breaker Kit (A)
125 50–125
150 100–150
200 100–200
225 100–225
Factory-installed main circuit breaker convertible to main lugs
Main Circuit Breaker Main Lug Kit Load Center (A)
100 125 100
125 125 125
150 225 150
200 225 200
225 225 225
Covers
  • Available in surface or flush mount and are included or purchased separately.

  • Flush covers have spring loaded interior trim for automatic flush adjustment.

  • Easy to open latch

Cover included

Main Lug Kits
  • Field-installable in main circuit breaker or main lugs load centers

  • QOL125kit for use in 100–125 A load centers

  • QOL225kit for use in 150–225 A load centers

Main Circuit Breaker Kits
  • Field-installable in main lugs or main circuit breaker load centers

  • 50–225 A main circuit breaker kit is 22,000 AIR series rated with 10,000 AIR branch circuit breakers

Field-Installable Main Circuit Breaker
Main Circuit Breaker Rating * Load Center Mains Rating 22,000 AIR Main Circuit Breaker Lug Wire Size AWG/kcmil Al or Cu * Lug Torque (lb-in. / N•m)
QOM1 Frame Size
50 100–125 A

QOM50VH

#6–2/0 50 lb-in. (6 N•m)
60 100–125 A

QOM60VH

70 100–125 A

QOM70VH

80 100–125 A

QOM80VH

90 100–125 A

QOM90VH

100 100–125 A

QOM100VH

110 125 A

QOM110VH

125 125 A

QOM125VH

QOM2 Frame Size *, *
100 150–225 A

QOM2100VH

#4–250 Cu
#4–300 AI
250 lb-in. (28 N•m)
125 150–225 A

QOM2125VH

150 150–225 A

QOM2150VH

175 200–225 A

QOM2175VH

200 200–225 A

QOM2200VH

225 225 A

QOM2225VH

Single-Phase — QO Load Centers, Fixed Mains 300–400 A

Standards

UL Listed

  • File E-6294

  • Suitable for use as service equipment

  • 75°C wire rating

Short circuit current rating

  • Main lugs: up to 65,000 AIR

  • Main circuit breaker: 42,000 AIR fully rated

Interior

  • Available in single-phase construction

  • Interiors accept QO and QOB-VH 110–150 A maximum circuit breakers (QOB-VH circuit breakers require connector kit PK3CA)

  • Tin plated aluminum bus

  • Available in single-phase construction

  • Tin plated copper connector fingers

  • Neutral assemblies positioned opposite the mains compartment

Mains

  • Factory-installed main lugs and main circuit breaker

  • Multiple wire terminals for phases and neutral

  • Top or bottom mains positioning

Covers

Flush and surface covers sold separately

Enclosures

  • 20 in. (508 mm) wide galvanized steel

  • Embossed 0.25 in. (6 mm) standoffs

  • End walls, one blank and one with knockouts, are standard; both are removable and interchangeable

  • Embossed keyholes centered at both ends and in visual positioning

  • Multiple grounding bar mounting locations

  • Wire management braces

Single-Phase – QO Load Centers, Special Purpose


Special Purposes – Recreational vehicle and manufactured housing load centers

  • UL Listed (File E-6294)

  • Single-phase, 2– and 3–wire

  • Covers included with load centers

Load centers with covers

  • Combination flush/surface cover included with load centers

  • Equipment grounding bar included on main lug load centers

  • Top or bottom feed on incoming service by rotating compete load center 180 degrees

  • Convertible main load centers

Non-metallic load center

  • UL Listed and suitable for use as service equipment

  • Side-hinge door device

  • 10,000 AIR rating

  • Single-phase, 2- and 3-wire

  • Factory-installed grounding bar

  • Cover included with load center

  • Knockouts in bottom endwall, side and back

Generator panel manual transfer

  • Connects utility and standby power to installed branch circuits

  • Includes two factory-installed two-pole main circuit breakers tied together with a mechanical interlock.

  • 30 A and 60 A main circuit breaker versions

  • Supply up to eight branch circuits using tandem circuit breakers

  • Available indoor enclosure only

  • Cover with door included

Riser panels

  • Offset interior provides ample wire gutter space for high rise applications.

  • Factory-installed main lugs (125 A), convertible to main circuit breaker with standard QOC cover and optional Mono-Flat cover.

  • Factory-installed main lugs (200 A), convertible to main circuit breaker when used with QOC cover only.

  • Indoor only, available in 12 to 40 circuits

  • Optional Mono-Flat cover available for both 125 A and 200 A panels (sold separately).

Fixed Mains vs. Convertible Mains – Three Phase

Three-Phase — QO Load Centers, Fixed Mains (60–225 A)

Indoor NEMA 1 Rainproof NEMA 3R
Standards

UL Listed

  • File E-6294

  • Suitable for use as service equipment

  • 75°C wire rating

Short Circuit Current Rating
  • Main lugs: up to 65,000 AIR (depends on lowest interrupting rating of branch circuit breakers installed)

  • Main circuit breaker up to 100 A: 22,000 AIR standard

Interior
  • Shielded, on-piece tin plated copper bus on 100–225 A

  • Removable interior with single, captive mounting screw on 100–225 A (indoor only)

  • Main lugs load centers have equipment grounding bar kits included (not factory-installed)

Mains
  • Factory-installed main lugs

  • Main neutral terminal located next to the phase terminals on 125–225 A main circuit breaker devices

  • Top or bottom feed

Covers
  • Flush and surface covers sold separately

  • Flush covers have spring-loaded interior trim for automatic flush adjustment

  • Easy to open door latch

Cover included

Branch Neutral Termination
  • Suitable for copper or aluminum wire

  • Terminals suitable for #14–#4 AWG copper or one #12–#4 AWG aluminum wire

  • Positioned on both sides of the mains compartment

  • Slot/square drive wire binding screws

  • Three (3) #14–1/0 AWG copper or #12–#6 AWG aluminum terminations standard on 12–42 circuits, 100–225 A load centers

Main Circuit Breaker Kits

Not applicable

Three-Phase — QO Load Centers, Convertible Mains (100–225 A)

Indoor NEMA 1 Rainproof NEMA 3R
Standards

UL Listed

  • File E-6294

  • Suitable for use as service equipment

  • 75°C wire rating

Short Circuit Current Rating
  • Main lugs: up to 65,000 AIR (depends on lowest interrupting rating of branch circuit breakers installed)

  • Main circuit breaker up to 100 A: 22,000 AIR standard

  • Main circuit breaker 125–225 A: 25,000 AIR standard; optional for field installation up to 65,000 AIR for 70–225 A main circuit breakers

Interior
  • Shielded, one-piece tin plated copper bus on 100–225 A

  • Removable interior with single, captive mounting screw on 100–225 A (indoor only)

  • Main lugs load centers have equipment grounding bar kits included (not factory-installed)

Mains
  • Factory-installed main circuit breaker

  • Main neutral terminal located next to the phase terminals on 125–225 A main circuit breaker devices

  • Top or bottom feed

  • Fully convertible from main circuit breaker to main lugs (100–225 A)

Covers
  • Flush and surface covers sold separately

  • Flush covers have spring-loaded interior trim for automatic flush adjustment

  • Easy to open door latch

Cover included
Branch Neutral Termination
  • Suitable for copper or aluminum wire

  • Terminals suitable for #14–#4 AWG copper or one #12–#4 AWG aluminum wire

  • Positioned on both sides of the mains compartment

  • Slot / square drive wire binding screws

  • Three (3) #14–1/0 AWG copper or #12–#6 AWG aluminum terminations standard on 12–42 circuits, 100–225 A load centers

Main Circuit Breaker Kits
  • Field-installable in main circuit breaker load centers

  • 100–225 A main circuit breakers are series rated up to 100,000 AIR (see table below) with 10,000 AIR branch circuit breakers in 30 circuit or larger main circuit breaker load centers with optional QJL main circuit breaker

  • Electrical accessories are not available on QDL, QGL, or QJL circuit breakers

  • 30–42 circuit, 125–225 A main circuit breaker load centers include integral QDL circuit breakers. Optional QGL and QJL circuit breakers available as shown:

Amperage 25,000 AIR 65,000 AIR Main Circuit Breaker 100,000 AIR *
70

QDL32070

QGL32070

QJL32070

80

QDL32080

QGL32080

QJL32080

90

QDL32090

QGL32090

QJL32090

100

QDL32100

QGL32100

QJL32100

110

QDL32110

QGL32110

QJL32110

125

QDL32125

QGL32125

QJL32125

150

QDL32150

QGL32150

QJL32150

175

QDL32175

QGL32175

QJL32175

200

QDL32200

QGL32200

QJL32200

225

QDL32225

QGL32225

QJL32225

QO Plug-on Neutral Load Centers

Indoor, QO Convertible Mains (125–225 A), 1Ø – Main Lugs

Plug-on Neutral Load Center Main Lugs, Convertible Mains
(1Ø3W–120/240 Vac Indoor—UL Listed)

Mains Rating Spaces Max. Single
Pole Circuits *
Max. Tandem
Circuit Breakers
Load Center box and Interior Load Center Covers
(Order Separately)
AI Cu Equipment Ground
Bar Kit (Factory-Included)
Box No. *
Flush/Surface Mono-Flat

Convertible Mains — Factory-installed Main Circuit Breaker, 65 kA Short Circuit Current Rating — Copper Bus QOM1 Main Frame Size — Convertible to Main Circuit Breaker

125 A

12 24 12

QO112L125PH

QOC16UF *, QOC16US

6–2/0

PKGTALP1

6
16 24 8

QO116L125PG

QOC24UF *, QOC24US

7
20 24 4

QO120L125PG

QOC20U100F *QOC20U100S

6
24 34 10

QO124L125PG

QOC24UF *, QOC24US

7
30 34 4

QO130L125PG

QOC30U125C

9
32 38 6

QO132L125PG

QOC32UF *

8

Convertible Mains — Factory-installed Main Circuit Breaker 65 kA Short Circuit Current Rating — Copper Bus QOM2 Main Frame Size — Convertible to Main Circuit Breaker

200 A

12 24 12

QO112L200PG

QOC30UF *, QOC30US

QOCMF30UC *

4–300 4–250

PKGTALP1

9
24 36

QO124L200PG

QOC30UF *, QOC30US

QOCMF30UC *

30 40 10

QO130L200PG

QOC30UF *, QOC30US

QOCMF30UC *

40 60 20

QO140L200PG

QOC40UF *, QOC40US

PKGTALP2

10

225 A

42 52 10

QO142L225PG

QOC42UF *, QOC42US

QOCMF42UC *

4–300 11
54 72 18

QO154L225PG

QOC54UF *

QOCMF54UC *

12

Indoor, QO Convertible Mains (100–225 A), 1Ø – Main Circuit Breaker

Plug-on Neutral Load Center Main Breaker, Convertible Mains
(1Ø3W–120/240 Vac Indoor—UL Listed)

Mains Rating Spaces Max. Single
Pole Circuits
Max. Tandem
Circuit Breakers
Load Center box and Interior Load Center Covers (Order Separately) AI Cu Equipment Ground Bar Kit
(Factory-Included)
Box No. *
Flush/Surface Mono-Flat

Convertible Mains — Factory-installed Main Lugs — 22 kA Short Circuit Current Rating
Convertible to Main Lugs or Lower Amperage Main Circuit Breaker

100 A

12 24 12

QO112M100P

QOC12UF, QOC12US

6–2/0 6–1

PK9GTA

5
16 8

QO116M100P

QOC20U100F

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC200U100S

6
20 4

QO120M100P

QOC20U100F

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC200U100S

24 34 10

QO124M100P

QOC24UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC24US

6–2/0

PK15GTA

7
32 38 6

QO132M100P

QOC32UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*

8

125 A

24 34 10

QO124M125P

QOC24UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC24US

7
32 38 6

QO132M125P

QOC32UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*

8

Convertible Mains — Factory-Installed Main Lugs — 22 kA Short Circuit Current Rating
Convertible to Main Lugs (see below ) or Lower Amperage Main Circuit Breaker

QOM2 Main Circuit Breaker Frame Size — Copper Bus

150 A

20 30 10

QO120M150P

QOC30UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC30US

QOCMF30UC

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*

4–300 4–250

PK15GTA

9
24 36 12

QO124M150P

QOC30UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC30US

30 40 10

QO130M150P

QOC30UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC30US

PK18GTA

32 40 8

QO132M150P

QOC40UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC40US

10

200 A

20 30 10

QO120M200P

QOC30UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC30US

QOCMF30UC

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*

4–300 4–250

PK15GTA

9
24 36 12

QO124M200P

QOC30UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC30US

30 40 10

QO130M200P

QOC30UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC30US

PK18GTA

9
40 60 20

QO140M200P

QOC40UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC40US

PK23GTA

10
42 52 10

QO142M200P

QOC42UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC42US

QOCMF42UC

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*

4–300 11
54 72 18

QO154M200P

QOC54UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*

QOCMF54UC

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*

4–300 12
60 72 12

QO160M200PC*

QOC60UF/S Included

4–300

PK27GTA

24

225 A

40 60 20

QO140M225P

QOC42UF

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*, QOC42US

QOCMF42UC

Available in gray and white colors. For white equivalencies add the “W” suffix to the reference or see QO Load Center Covers.

*

4–300

PK23GTA

11
42 52 10

QO142M225P

NOTE: 22 k AIR main circuit breaker UL Listed for use ahead of QO, QOT
(20 A MAX. NON-CTL) and QO-PL 10 k AIR branch circuit breakers to permit their application on systems with up to 22 kA available fault current.

Indoor, QO Convertible Mains (125–225 A) with Qwik-Grip, 1Ø

QO Plug-On Neutral Load Centers with Qwik-Grip (1Ø3W-120/240 Vac Indoor—UL Listed)

Mains Rating Spaces Max. Single
Pole Circuits
Max. Tandem
Circuit Breakers
Load Center box and Interior Load Center Covers (Order Separately) AI Cu Equipment Ground Bar Kit
(Factory-Included)
Box No. *
Flush/Surface Mono-Flat
Convertible Mains — Factory-Installed Main Lugs, 65 kA Short Circuit Current Rating — Copper Bus,
QOM1 Main Frame Size, Convertible to Main Circuit Breaker
125 A 24 34 10

QO124L125PQG

QOC24UF *, QOC24US

6–2/0

PKGTALP1
Included

7Q
30 34 4

QO130L125PQG

QOC30U125C

9Q
Convertible Mains Factory — Installed Main Lugs, 65 kA Short Circuit Current Rating — Copper Bus,
QOM2 Main Frame Size, Convertible to Main Circuit Breaker
200 A 30 40 10

QO130L200PQG

QOC30UF *, QOC30US

QOCMF30UC *

4–250

PKGTALP1
Included

9Q
225 A 42 52 10

QO142L225PQG

QOC42UF *, QOC42US

4–300

PKGTALP2
Included

11Q
54 72 18

QO154L225PQG

QOC54UF *

QOCMF54UC *

12Q
Convertible Mains-Factory — Installed main Lugs, 65 kA Short Circuit Current Rating — Copper Bus,
QOM2 Main Frame Size, Convertible to Main Circuit Breaker
200 A 30 40 10

QO130M200PQ

QOC30UF *, QOC30US

QOCMF30UC *

4–250

PK18GTA
(Order separately)

9Q
42 52 10

QO142M200PQ

QOC42UF *, QOC42US

4–300

PK23GTA
(Order separately)

11Q
54 72 18

QO154M200PQ

QOC54UF *

QOCMF54UC *

12Q

Indoor, QO Convertible Mains (125–225 A) with Included Cover 1Ø

QO Load Centers with Included Cover (1Ø3W–120/240 Vac Indoor—UL Listed)

Mains Rating Short Circuit Current Rating Spaces Max. Single Pole Circuits * Max. Tandem Circuit Breakers

Load Center Box, Interior, and Cover

AI Cu Equipment Ground Bar Kit (Order Separately) Box No.
125 A 65 kA 12 24 12

QO112L125PGC

6–2/0

PKGTALP1
Included

6
20 4

QO120L125PGC

24 34 10

QO124L125PGC

7

Convertible Mains — Factory-Installed Main Lugs *

200 A 65 kA 30 40 10

QO130L200PGC

4–300

PKGTALP1
Included

9
225 A 42 52 10

QO142L225PGC

PKGTALP2
Included

11
54 72 18

QO154L225PGC

12

Convertible Mains — Factory-Installed Main Circuit Breaker — QOM1 Main Frame Size — Convertible to Main Lugs *

100 A 22 kA 12 24 12

QO112M100PC

6–2/0 6–1

PK9GTA

5
16 8

QO116M100PC

PK12GTA

6
20 4

QO120M100PC

PK15GTA

24 34 10

QO124M100PC

6–2/0

PK15GTA, LK100AN

7

Convertible Mains — Factory-Installed Main Circuit Breaker — QOM2 Main Frame Size —10 Convertible to Main Lug *

150 A 22 kA 30 40 10

QO130M150PC

4–300 4–250

PK18GTA, LK100AN, PK23GTA, LK100AN

9
42 52

QO142M150PC

4–300

PK18GTA, LK100AN

11
200 A 22 kA 30 40 10

QO130M200PC

4–300 4–250

PK23GTA

9
40 60 20

QO140M200PC

10
42 52 10

QO142M200PC

4–300

PK23GTA, LK100AN

11
54 72 18

QO154M200PC

12

Rainproof, QO Convertible Mains (100–225 A), 1Ø – Main Lugs and Main Breaker

Plug-on Neutral Load Center Main Lugs, Convertible Mains
(1Ø3W–120/240 Vac Rainproof – UL Listed)

Mains Rating Spaces

Max. Single Pole Circuits *

Max. Tandem Circuit Breakers Load Center box and Interior AI Cu Equipment Ground Bar Kit (Factory-Included) Box No. *

Convertible Mains — Factory-Installed Main Lugs – 65 kA Short Circuit Current Rating *, *, *
QOM1 Main Circuit Breaker Frame Size, Convertible to Main Circuit Breaker – Equipment Ground Bar Included

125 A 12 24 12

QO112L125PGRB

6–2/0

PKGTALP1

3R
16 8

QO116L125PGRB

4R
24 34 10

QO124L125PGRB

Convertible Mains — Factory-Installed Main Lugs – 65 kA Short Circuit Current Rating *, *
QOM2 Main Circuit Breaker Frame Size, Convertible to Main Circuit Breaker – Equipment Ground Bar Included

200 A 12 24 12

QO112L200PGRB

4–300 4–250

PKGTALP1

5R
30 40 10

QO130L200PGRB

6R
40 60 20

QO140L200PGRB

PKGTAL2

7R
225 A 42 52 10

QO142L225PGRB

4–300

PKGTALP2

8R

Plug-on Neutral Load Center Main Breaker, Convertible Mains
(1Ø3W–120/240 Vac Rainproof – UL Listed)

Mains Rating Spaces Max. Single Pole Circuits Max. Tandem Circuit Breakers Load Center Box and Interior AI Cu Equipment Ground Bar Kit (Order Separately) Box No. *

Convertible Mains – Factory-Installed Main Lugs – 22 kA Short Circuit Current Rating Convertible to Main Lugs *
QOM1 Main Circuit Breaker Frame Size – Copper Bus

100 A 12 24 12

QO112M100PRB

6–2/0

PK9GTA

3R
16 8

QO116M100PRB

4R
20 4

QO120M100PRB

24 34 10

QO124M100PRB

PK15GTA

4R
125 A 24 34 10

QO124M125PRB

Convertible Mains – Factory-Installed Main Lugs – 22 kA Short Circuit Rating Convertible to Main Lugs *
QOM2 Main Circuit Breaker Frame Size – Copper Bus
150 A 20 30 10

QO120M150PRB

4–300 4–250

PK15GTA

5R
30 40

QO130M150PRB

6R
200 A 20 30 10

QO120M200PRB

5R
30 40

QO130M200PRB

6R
40 60 20

QO140M200PRB

PK23GTA

7R
42 52 10

QO142M200PRB

4–300

PK18GTA

8R
225 A 42 52 10

QO142M225PRB

4–300

Backup Power Solutions, (30–200 A), 1Ø

Backup Power Solutions (1Ø3W–120/240 Vac Backup Power — UL Listed)

Mains Rating Spaces

Max. Single Pole Circuits *

Max. Tandem Circuit Breakers Load Center Box and Interior Equipment Ground Bar Kit (Order Separately) AI Cu Box No. *

Generator Panels — Manual Transfer for Sub-Feed Applications NEMA 1 (Indoor)
Factory-Installed Main Circuit Breakers with Mechanical Interlock — 10 kA Short Circuit Current Rating

30 A 4 8 4

QO48M30DSGP

PK7GTA

8–1 4
60 A

QO48M60DSGP

Generator Panels — Manual Transfer with Generator Power Inlet Plug for Sub-Feed Application NEMA 3R (Outdoor)
Factory-Installed Main Circuit Breakers with Mechanical Interlock — 10 kA Short Circuit Current Rating

100 A 4 8 4

QO1DM10020TRBR

Factory-Installed 8–2 17R

QO1DM10030TRBR

QO1DM10050TRBR

QO Riser Panels (125–200 A), 1Ø

QO Riser Panels (1Ø3W–120/240 Vac Special Applications — UL Listed

Mains Rating Spaces

Max. 1P
Circuits *

Max. Tandem
Circuit Breakers
Load Center Box and Interior

Indoor Cover

Equipment Ground Bar Kit (Order Separately)

Main Wire Size AWG/kcmil

Box No. *

Flush

Mono-Flat

AI Cu

Convertible Mains — Factory-Installed Main Lugs, 65 kA Short Circuit Current Rating Convertible to QOM1 22 kA Short Circuit Current Rating Main Circuit Breaker when used with QOC cover below — Copper Bus

125 A 12 24 12

QO112L125PWG

QOC20UFWG *

NQC20FWG *

PK15GTA

6–2/0 14
20 4

QO120L125PWG

Convertible Mains — Factory-Installed Main Lugs, 65 kA Short Circuit Current Rating Convertible to QOM2 22 kA Short Circuit Current Rating Main Circuit Breaker (See Indoor, QO Convertible Mains (125–225 A), 1Ø – Main Lugs) when used with QOC cover below — Copper Bus

200 A 30 40 10

QO130L200PWG

QOC30UFWG *

NQC30FWG *

PK23GTA

4–300 4–250 23

Convertible Mains — Factory-Installed Main Circuit Breaker , 22 kA Short Circuit Current Rating Convertible to Main Lugs (See Indoor, QO Convertible Mains (125–225 A), 1Ø – Main Lugs) or Lower Amperage QOM2 Main Circuit Breaker (See Indoor, QO Convertible Mains (100–225 A), 1Ø – Main Circuit Breaker) when used with QOC cover below — Copper Bus

200 A 24 36 12

QO124M200PWG125 *

QOC30UFWG *

NQC30FWG *

PK23GTA

4–300 4–250 23

Panelboard-style Covers for Riser Panels

Mono-Flat™ Front available for riser panels as an alternative standard load center cover listed above. Provides a low-profile, aesthetically pleasing solution for high-traffic areas in upscale multi-family applications. Deadfront included. Lock kit not provided. Cover NQC30FWG CANNOT be used when panel has been converted to a main circuit breaker panel. *

Mains Rating of Load Center

Cat. No.

125 A

NQC20FWG

200 A

NQC30FWG

Auxiliary Gutter

Cat. No.

Cover

Conduit Riser Size

Width

Height

Depth

UL Listed for use with standard 1Ø and 3Ø load centers for riser applications *.

SDAG26

Flush

1–3/4, 2, 2–1/2 *
or 3

13.5

26.12

3.75

Tap Kits for Use with Auxiliary Gutter

Cat. No.

Use with Auxiliary Guitar Cat. No.

Riser Wire

Tap Off Wire

Lug Type

AI/Cu Wire Size

Lug Type

AI/Cu Wire Size

SDGT30020

SDAG26

Mechanical
(Included)

(2) 6 AWG-300 kcmil

Mechanical
(Included)

(1) 6–2/0 AWG

SDGT300300

(2) 6 AWG-300 kcmil

SDGT300C10C

Anderson
VCEL030516H1
(Not Included)

(2) 4 AWG-300 kcmil

Anderson
VCEL02114S1
(Not Included)

(1) 8–1/0 AWG

SDGT300C300C

Anderson
VCEL030516H1
(Not Included)

(2) 4 AWG-300 kcmil

QOGL20
Grounding Terminals

Mechanical
(Included)

(2) 6–2/0 AWGl

QO Standard Load Centers

Indoor, QO Fixed Mains (30–125 A), 1Ø – Main Lugs and Main Breaker

QO Standard Load Center Main Lugs and Main Breaker, Fixed Mains
(1Ø3W–120/240 Vac Special Applications – UL Listed)

Low Amperage Fixed Main Lugs Indoor Load Centers (accepts only QO Plug-on Circuit Breakers – not compatible with QO Plug-on Neutral Circuit Breakers)

Mains Rating

Spaces

Max. 1P
Circuit *

Max. Tandem
Circuit Breakers

Load Center Box and Interior

Indoor Cover with Door

Main Wire Size
AWG/kcmil

Equipment Ground Bar Kit (Order Separately)

Box No.

Flush

Surface

AI

Cu

Fixed mains – Factory-Installed Main Lugs – 10 kA Short Circuit Current Rating *

30 A

2 2 0

QO20L30S *, *

Cover Included — Without Door

12–10

14–10

PK3GTA1

1

70 A

4 2

QO24L70F/S *, *

12–10

14–10

PK4GTA

2

100 A

6 12 6

QO612L100F/S *, *

8–1/0

PK7GTA

4

QO612L100DF/S *, *

Cover Included — With Door

8 16 8

QO816L100F/S *, *

Cover Included — Without Door

QO816LL100DF/S *, *

Cover Included — With Door

6 12 6

QO612L100DFCU/SCU *, *, *

8 16 8

QO816L100DFCU/SCU *, *, *

125 A

4 8 4

QO148L125GF/S *, *

Cover Included — Without Door

12–10

14–2/0

PK7GTA *

21

Low Amperage Fixed Mains Indoor Load Centers with Factory Installed Ground Bar (Accepts only QO Plug-On Circuit Breaker – not compatible with QO Plug-on Neutral Circuit Breakers)

Mains Rating

Short Circuit Current Rating

Spaces

Max. 1P Circuits

Max. Tandem Circuit Breakers

Load Center, Box, Interior, and Cover

Equipment Ground Bar Kit (Order Separately)

Main Wire Size
AWG/kcmil

Box No.

AI

Cu

Manufactured Hoursing: 1Ø2W 120 Vac — Main Lugs Only — CSA Certified

30 A *

10 kA 2 2 0

QO2L30TTS *

Factory-Installed 12–10 14–10 1
50 A 4 2

QO24L50TTS *

14–6 2

1Ø2W 120 Vac — Main Circuit Breaker — CSA Certified

30 A 10 kA 3 5 2

QO35FM30TTF/S

Factory-Installed * 3

1Ø2W 120 Vac — Main Circuit Breaker — CSA Certified

70 A 10 kA 2 4 2

QO24L70TS *

Factory-Installed 12–3 14–4 2

Indoor, QO Fixed Mains (300–400 A), 1Ø – Main Lugs and Main Breaker

QO Standard Load Center Main Lugs and Main Breaker, Fixed Mains
(1Ø3W–120/240 Vac Special Applications – UL Listed)

High Amperage Fixed Main Breaker and main Lugs Indoor Load Centers (Accepts Only QO Plug-On Circuit Breakers – Not compatible with QO Plug-on Neutral Circuit Breakers)

Mains Rating

Spaces

Max. 1P Circuits

Max. Tandem Circuit Breakers

Load Center Box and Interior

Indoor Cover with Door
(Order Separately)

Main Wire Size
AWG/kcmil

Equipment Ground Bar Kit (Order Separately)

Box No.

Flush

Surface

AI

Cu

Fixed Mains – Factory-Installed Main Circuit Breaker – 65 kA Short Circuit Current Rating

300 A 42 42 0

QONQ42MS300 (Int) * MH62 (Box) *

NC62NQVF

NC62NQVS

(1) 4–500
or (2) 4–3/0

PK27GTA * or PK15GTA6

16
400 A

QONQ42MS400 (Int) *

MH62 (Box) *

Fixed Mains – Factory-Installed Main Lugs – 65 kA Short Circuit Current Rating *, *

400 A 30 30 0

QONQ30LS400 (Int) * MH50 (Box) *

NC50NQVF

NC50NQVS

(1) 1/0–750 or (2) 1/0–300

PK27GTA * or PK15GTA6

15
42 42

QONQ42LS400 (Int) *
MH50 (Box) *

Rainproof, QO Fixed and Convert. Mains (60–200 A), 1Ø – Main Lugs and Main Breaker

QO Standard Load Center Main Lugs, Fixed Mains (1Ø3W–120/240 Vac Rainproof — Ul Listed

Mains Raiting

Spaces

Max. Single Pole Circuits *

Max. tandem Circuit Breakers

Load Center Box and Interior

Main Wire Size
AWG / kcmil

Equipment Ground Bar Kit (Order Separately)

Box No.

AI

Cu

Non-Metallic Enclosure
Fixed Mains — Factory-Installed Main Lugs — 10 kA Short Circuit Current Rating

60 A

2

4

2

QO24L60NRNM

12–4

14–4

Factory-Installed

1NM

Metallic Enclosure
Fixed Mains — Factory-Installed Main Lugs — 10 kA Short Circuit Current Rating

40 A

2 2 0

QO2L40RB *

12–6 14–6

PK3GTA1

1R

70 A

4 2

QO24L70RB *

12–3 14–4

PK4GTA

100 A

6 12 6

QO612L100RB *

8–1/0

PK7GTA

2R

QO612L100TRB *

Factory-installed

8 16 8

QO816L100RB *

PK7GTA

6 12 6

QO612L100RBCU *, *

8 16 8

QO816L100RBCU *, *

125 A

4 8 4

QO148L125GRB *

12–2/0 14–2/0

PK7GTA
Factory-Included

15R

QO Standard Load Center Main Breaker, Convertible Mains (1Ø3W–120/240 Vac Rainproof — UL Listed

Mains Rating

Spaces

Max. Single Pole Circuits *

Max. tandem Circuit Breakers

Load Center Box and Interior

Main Wire Size
AWG / kcmil

Equipment Ground Bar Kit (Order Separately)

Box No. *

AI

Cu

Convertible Mains — Factory-Installed Main Circuit Breaker with Feed-thru Lugs, 22 kA Short Circuit Current Rating
Convertible to Main Lugs or Lower Amperage Main Circuit Breaker *, * QOM1 or QOM2 Main Circuit Breaker Frame Size — Copper Bus

125 A 6 12 6

QO1612M125FTRB *

4–2/0

PK12GTA

3R
150 A 8 16 8 4–250

PK15GTAL

4R
200 A 8 16 8

QO1816M200FTRB *

Indoor and Rainproof, QO Fixed and Convertible Mains
(60–225 A), 3Ø – Main Lugs and Main Breaker

QO Standard Load Center Main Lugs and Main Breaker (3Ø4W–208Y/120 Vac, 3Ø4W–240/120 Vac Delta, and 3Ø3W–240 Vac Delta–Indoor and Rainproof–UL Listed)

 

Mains Rating

Max. Number of 1P QO circuit breakers

Load Center Box and Interior

Indoor Cover with Door (Order Separately)

Main Wire Size AQG / kcmil

Equipment Ground Bar Kit (Order Separately)

Box No. *

Cat. No.

Flush

Surface

AI

Cu

Indoor

Fixed Mains – Factory-Installed Main Lugs – Copper Bus – 65 kA Short Circuit Current Rating *

60 A

3

QO403L60NF/S

Cover Included With Load Center (No Door)

12–6

14–6

PK4GTA

13

125 A

12

QO312L125G *

QOC16UF

QOC16US

6–2/0

6–2/0

Factory-Included *

6

20

QO320L125G *

QOC24UF

QOC24US

7

24

QO324L125G *

QOC24UF

QOC24US

200 A

18

QO318L200G *

QOC30UF

QOC30US

4–250

4–250

9

30

QO330L200G *

QOC30UF

QOC30US

225 A

42

QO342L225G *

QOC42UF

QOC42US

4–300

4–300

11

Convertible Mains – Factory-Installed QDL Main Circuit Breaker – Copper Bus – 25 kA Short Circuit Current Rating *

100 A

27

QO327M100 *

QOC30UF

QOC30US

6–1

6–1

PK15GTA

9

125 A

30

QO330MQ125 *, *

QOC342MQF

QOC342MQS

4–250

4–250

PK18GTA

12

150 A

30

QO330MQ150 *, *

QOC342MQF

QOC342MQS

12

42

QO342MQ150 *, *

QOC342MQF

QOC342MQS

PK23GTA

200 A

30

QO330MQ200 *, *

QOC342MQF

QOC342MQS

PK18GTA

42

QO34MQ200 *, *

QOC342MQF

QOC342MQS

PK23GTA

225 A

42

QO342MQ225 *, *

QOC342MQF

QOC342MQS

Rainproof

Fixed Mains – Factory-Installed Main Lugs – Copper Bus – 65 kA Short Circuit Current Rating *, *

60 A

3

QO403L60NRB

Cover Included

12–6

14–6

PK4GTA

10R

125 A

12

QO312L125GRB

6–2/0

6–2/0

Factory-Included *

3R

20

QO320L125GRB

4R

200 A

18

QO318L200GRB

4–250

4–250

Factory-Included *

6R

30

QO330L200GRB

225 A

42

QO342L225GRB

4–300

4–300

8R

Convertible Mains – Factory-Installed QDL Main Circuit Breaker – Copper Bus – 25 kA Short Circuit Current Rating *, *

100 A

27

QO327M100RB *

Cover Included

4–2/0

4–2/0

PK15GTA

6R

125 A

30

QO330MQ125RB *

PK18GTA

14R

150 A

QO330MQ150RB *

4–250

4–250

200 A

QO330MQ200RB *

42

QO342MQ200RB *

PK23GTA

225 A

QO342MQ225RB *

Mains Kits, 1Ø and 3Ø

1Ø, Field-Installed Main Circuit Breaker Kits

Main Circuit Breaker Rating *

Convertible Load Center Mains Rating

22 k AIR *

Lug Wire Size *
AWG/kcmil

Main Circuit Breaker *

QOM1 Frame Size — Use with Convertible Main Load Centers Only

50 A

100–125

QOM50VH

12–2/0 AI or Cu

60 A

QOM60VH

70 A

QOM70VH

80 A

QOM80VH

90 A

QOM90VH

100 A

QOM100VH

110 A

125

QOM110VH

125 A

QOM125VH

QOM2 Frame Size — Use with Convertible Main Load Centers Only

100 A

150–225

QOM2100VH

4–300 AI or Cu

125 A

QOM2125VH

150 A

QOM2150VH

175 A

200–225

QOM2175VH

200 A

QOM2200VH

225 A

225

QOM2225VH

1Ø, Field-Installed Main Lugs Kits

Main Lugs Rating *

Use on Convertible Load Center with Mains Rating

Cat. No.

Lug Wire Size * AWG/kcmil AI or Cu

125 A

100–125 A

QOL125 *

6–2/0

QOL125VD *

6–4/0

225 A

150–225 A

QOL225 *

6–300

3Ø, Main Circuit Breakers

Amperage

25 k AIR

65 k AIR

100 k AIR *

Field-Installed Alternate Main Circuit Breakers for QO 3Ø Main Circuit Breaker Load Centers rated 70–225 A. Do not exceed the load center main rating.

70 A

QDL32070

QGL32070

QJL32070

80 A

QDL32080

QGL32080

QJL32080

90 A

QDL32090

QGL32090

QJL32090

100 A

QDL32100

QGL32100

QJL32100

110 A

QDL32110

QGL32110

QJL32110

125 A

QDL32125

QGL32125

QJL32125

150 A

QDL32150

QGL32150

QJL32150

175 A

QDL32175

QGL32175

QJL32175

200 A

QDL32200

QGL32200

QJL32200

225 A

QDL32225

QGL32225

QJL32225

3Ø, Main Lugs Kits

Main Lugs Amperage Rating

Cat. No.

Lug Wire Size AWG/kcmil

Field-Installed Main Lugs for Convertible 3Ø Main Circuit Breaker Load Centers

125 A

QOL3125

6–2/0 Cu/AI

225 A

QOL3225

6–300 Cu/AI

QO Label Samples

QO Box Label Sample

  • Number of circuits maximum

  • Enclosure catalog number

  • Catalog number of covers; flush or surface

  • See load center interior for the catalog number

  • Voltage ratings

  • Amperage rating

Wire range for lug torque data rating

Short circuit ratings

Short circuit ratings and additional or replacement circuit breakers

  • UL manifest

  • CE if required

  • NOM if required

  • Date code

  • Plant code

  • Label part number

  • Manufacturer trademark

QO Wiring Diagram Sample

  • Service Equipment marking. Unused neutral branch terminal for equipment grounding, service equipment application only.

  • Installation of back-fed main circuit breaker and required kit

Alternate wiring diagram for main circuit breaker or main lug

Square D circuit breakers that may be used in this load center

Load center accessories

QO Wiring Diagrams

QO Load Centers – Main Lugs

QO Load Centers – Main Circuit Breaker

QO Value Packs, Mounting Bases and Covers

Value Packs Offer

Different value pack combinations offer an affordable mix of products for load center customers. Value packs are ideal for new construction, upgrades and remodels. Designed to meet various needs, special packs are combined for QO products.

We’ve got you covered: flush and surface covers

Indoor QO covers are available in surface or flush mount; these can be purchased separately and limit loss or damage if stored at the job site.

Mono-Flat covers, a high-end alternative with aesthetically pleasing design and low profile surface with concealed mounting screws and door hinges is an alternative to our standard covers.

Plug-on Neutral Load Center Value Packs

Plug-on Neutral Indoor Load Center Value Packs (Compatible with Plug-on Circuit Breakers and Plug-on Neutral Circuit Breakers)

Mains Rating

Spaces

Max. 1P Circuits *

Max. Tandem Circuit Breakers

Load Center Box, Interior, Cover and Branch Circuit Breakers

Equipment Ground Bar Kit (Order Separately)

Main Wire Size
AWG/kcmil

Box No. *

Cat. No.

Included Load Center/Circuit Breakers

Cat. No.

AI

Cu

QO (Accepts Only QO Plug-On Circuit Breakers) QO — Copper Bus; Convertible Mains — Factory-Installed Main Circuit Breaker, 22 kA Short Circuit Current Rating Convertible appropriate to Main Lugs or QOM Main Circuit Breaker

125 A

24

34

10

QO124L125PGCVP

(1) QO124L125PGC
(3) QO120
(2) QO230

PKGTALP1
Included

6–2/0

7

225 A

42

52

QO142L225PGCVP

(1) QO142L225PGC
(3) QO120
(2) QO230

PKGTALP2
Included

4–300

11

Convertible Mains — Factory-Installed Main Circuit Breaker,
22 kA Short Circuit Current Rating Converitble appropriate to Main Lugs or Main Circuit Breaker

100 A

24

34

10

QO124M100PCVP

(1) QO124M100PC
(3) QO120
(2) QO230

PK15GTA

6–2/0

7

32

38

6

QO132M100PCVP

(1) QO132M100PC
(3) QO120
(2) QO230

PK18GTA

8

200 A

42

52

10

QO142M200PCVP

(1) QO142M200PC
(3) QO120
(2) QO230

PK23GTA

4–300

11

QO142M200PCAFVP

(1) QO142M200PC
(3) QO120
(2) QO230
(3) QO115PCAFI

Plug-on Neutral with Qwik-Grip Indoor Load Center Value Packs (Compatible with Plug-on Circuit Breakers and Plug-on Neutral Circuit Breakers)

Mains Rating

Spaces

Max. 1P Circuits

Max. Tandem Circuit Breakers

Load Center Box, Interior, Cover and Branch Circuit Breakers

Equipment Ground Bar Kit (Order Separately)

Main Wire Size
AWG/kcmil

Box No. *

Cat. No.

Included Load Center/Circuit Breakers

Cat. No.

AI

Cu

QO Convertible Mains — Factory-Installed Main Lugs, up to 65 kA Short Circuit Current Rating — Copper Bus,
QOM1 Main Frame Size, Convertible to Main Circuit Breaker

125 A

24

34

10

QO124L125PQGCVP

(1) QO124L125PQGC
(3) QO120
(2) QO230 and
(1) PKQGA Qwik-Grip assembly kit

PKGTALP1

6–2/0

7Q

QO Convertible Mains — Factory-Installed Main Circuit Breaker, 22 kA Short Circuit Current Rating — Copper Bus,
QOM2 Main Frame Size, Convertible to Main Lugs or Main Circuit Breaker

200 A

42

52

10

QO142M200PQCVP

(1) QO142M200MQC
(3) QO120
(2) QO230 and
(1) PKQGA Qwik-Grip assembly kit

PK23GTA

4–300

11Q

QO Mounting Bases – UL Recognized Components

QO Mounting Bases

Voltage System

Main Lug Rating

Spaces

Max. No. 1P Circuits

Mounting Bases
Cat. No.

Main Wire Size AWG/kcmil

QO Plug-On Mounting Bases – (Only accepts QO plug-on circuit breakers. Not compatible with QO plug-on neutral circuit breakers.)

1Ø2W 240 Vac Max. 10 k AIC (without neutral assembly)

70 A 2 2

QON2L70

14–2/0 Cu,
12–2/0 AI

125 A 4 4

SK9948BW

12–2/0 AI

SK9842

6 6

SK9795

SK9801

SK9796BW

8–3/0 Cu/AI

8 8

SK9797

QO Plug-On Mounting Bases – (Only accepts QO plug-on circuit breakers. Not compatible with QO plug-on neutral circuit breakers.)

1Ø3W 240 Vac Max. 10 l AIC

40 A 2 2

QON2L40

14–2/0 Cu,
12–2/0 AI

70 A 4

QON24L70

100 A 6 12

QON612L100

8–1/0 Cu/AI

8 16

QON816L100

QO Plug-On Neutral Mounting Bases – (Compatible with QO plug-on circuit breakers and QO plug-on neutral circuit breaker.)

1Ø3W 240 Vac Max. 10 k AIC

125 A 12 24

QON112L125PI

6–2/0 Cu/Al
20

QON120L125PI

200 A 12

QON112L200PI

4–250 Cu/Al
24 36

QON124L200PI

QON124L200PDL

(2) 4–300 Cu/Al

30 40

QON120L200PI

4–250 Cu/Al

225 A 42 52

QON142L225PI

4–300 Cu/Al

54 72

QON154L225P

60

QON160L225P

QO Plug-On Mounting Bases – (Only accepts QO plug-on circuit breakers. Not compatible with QO plug-on neutral circuit breakers.)

3Ø3W 240 Vac Max. 10 k AIC (without neutral assembly)

125 A 12 12

QON312L125

6–2/0 Cu/Al

20 20

QON320L125

24 24

QON324L125

200 A 18 18

QON318L200

4–250 Cu/Al

24 24

QON324L200

30 30

QON330L200

225 A 42 42

QON324L205

QO Plug-On Mounting Bases – (Only accepts QO plug-on circuit breakers. Not compatible with QO plug-on neutral circuit breakers.)

3Ø4W 240 Vac Max. 10 k AIC

60 A 3 3

QON403L60N

14–1 Cu,
12–1 Al

125 A 12 12

QON312L125I

6–2/0 Cu/Al

20 20

QON320L125I *

24 24

QON324L125I

200 A 30 30

QON330L200I *

4–250 Cu/Al

225 A 42 42

QON342L225I

4–300 Cu/Al

QO Plug-On Mounting Bases – (Only accepts QO plug-on circuit breakers. Not compatible with QO plug-on neutral circuit breakers.)

1Ø2W 240 Vac Max. 10 k AIC (without neutral assembly)

70 A 1 1

QOMB1

14–2/0 Cu,
12–2/0 Al

2 2

QOMB2

3 3

QOMB3

QOB Bolt-On Mounting Bases – (Only accepts QOB bolt-on circuit breakers)

1Ø2W 240 Vac Max. 10 k AIC (without neutral assembly)

100 A 3 3

QON3B

14–1 Cu,
12–1 Al

Solid Neutral Assemblies

Solid Neutral Assemblies

Main Lug Rating

Number of Branch Neutral Terminals

Cat. No.

Main Neutral Lug Wire Size AWG/kcmil

Branch Neutral Terminal Wire Size

Cu

Al

125 A

12

SN12125

4-2/0 AWG

14-4 AWG

12-4 AWG

20

SN20

200 A

12

SN12200

4 AWG-300 kcmil

30

SN30

225 A

42

SN42

Accessories for US Mounting Base for UL 489 C60

Accessories for US Mounting Base for UL 489 C60

Description

Cat. No.

Main lug kit for US mounting bases, 1 lug per kit, for 6 AWG to 300 kcmil cable

USMBLK

Terminal cover for US mounting base; provides IP20 ingress protection per IEC 60529; suitable for jumper bars or cable

USMBTC

QO Load Center Covers

QO Load Center Covers

Mains Ratings

Spaces

QO Standard Covers

QO Mono-Flat Covers

Flush

Surface

Flush

Gray Covers

White Covers

Gray

White

QO 1-Phase Load Center Covers — Convertible Mains

100 A

12

QOC12UF

QOC12US

16

QOC20U100F

QOC20U100S

QOC20U100FW

20

QOC20U100F

QOC20U100S

QOC20U100FW

24

QOC24UF

QOC24US

QOC24UFW

32

QOC32UF

QOC32UFW

125 A

12

QOC16UF

QOC16US

QOC16UFW

16

QOC24UF

QOC24US

QOC24UFW

20

QOC20U100F

QOC20U100S

QOC20U100FW

24

QOC24UF

QOC24US

QOC24UFW

30

QOC30U125C

32

QOC32UF

QOC32UFW

150 A

20

QOC30UF

QOC30US

QOC30UFW

QOCMF30UC

QOCMF30UCW

24

QOC30UF

QOC30US

QOC30UFW

QOCMF30UC

QOCMF30UCW

30

QOC30UF

QOC30US

QOC30UFW

QOCMF30UC

QOCMF30UCW

32

QOC40UF

QOC40US

QOC40UFW

200 A

12

QOC30UF

QOC30US

QOC30UFW

QOCMF30UC

QOCMF30UCW

20

QOC30UF

QOC30US

QOC30UFW

QOCMF30UC

QOCMF30UCW

24

QOC30UF

QOC30US

QOC30UFW

QOCMF30UC

QOCMF30UCW

30

QOC30UF

QOC30US

QOC30UFW

QOCMF30UC

QOCMF30UCW

40

QOC40UF

QOC40US

QOC40UFW

42

QOC42UF

QOC42US

QOC42UFW

QOCMF42UC

QOCMF42UCW

54

QOC54UF

QOC54UFW

QOCMF54UC

QOCMF54UCW

60

QOC60UF

QOCMF60UC

QOCMF60UCW

225 A

40

QOC42UF

QOC42US

QOC42UFW

QOCMF42UC

QOCMF42UCW

42

QOC42UF

QOC42US

QOC42UFW

QOCMF42UC

QOCMF42UCW

54

QOC54UF

QOC54UFW

QOCMF54UC

QOCMF54UCW

QO Rise Panel (Wide Gutter) Covers

125 A

12

QOC20UFWG

QOC20UFWGW

NQC20FWG

NQC20FWGW

20

QOC20UFWG

QOC20UFWGW

NQC20FWG

NQC20FWGW

200 A

24

QOC30UFWG

QOC30UFWGW

NQC30FWG

NQC30FWGW

30

QOC30UFWG

QOC30UFWGW

NQC30FWG

NQC30FWGW

QO 3-Phase Load Center Covers — Fixed Mains

125 A

12

QOC16UF

QOC16US

QOC16UFW

20

QOC24UF

QOC24US

QOC24UFW

24

QOC24UF

QOC24US

QOC24UFW

200 A

18

QOC30UF

QOC30US

QOC30UFW

30

QOC30UF

QOC30US

QOC30UFW

225 A

42

QOC42UF

QOC42US

QOC42UFW

QO 3-Phase Load Center Covers — Convertible Mains

100 A

27

QOC30UF

QOC30US

QOC30UFW

125 A

30

QOC342MQF

QOC342MQS

150 A

30

QOC342MQF

QOC342MQS

42

QOC342MQF

QOC342MQS

200 A

30

QOC342MQF

QOC342MQS

42

QOC342MQF

QOC342MQS

225 A

42

QOC342MQF

QOC342MQS

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?