1100CT0501

Homeline Load Centers

Homeline Product Description

This section provides an overview of the Homeline Load Center features, an overview of the catalog number guide, and general information about the product.

Introduction to Homeline Load Centers

Homeline Load Centers are built on Square D reputation for reliability, innovation, and leadership in circuit protection.

Homeline Load Centers from Square D are UL Listed panelboards. Then are designed to meet residential requirements to help protect electrical systems, equipment, and people.

Other Features:

UL Listed Only for Square D Breakers: 1-in. format breakers trip to center position.

Standard 22 kA /10 kA AIR SCCR: Standard 22/10 kA AIR series rating on main circuit breaker panels increases application capability (branch circuit breakers 10 kA / main circuit breaker 22 kA).

Hinges and ground bars: Side hinge doors on outdoor convertible main panels. Equipment grounding bar included with main lug load centers.

Screws: Single captive screw interior mounting on indoor panels to ease removal. Combination slot/square drive neutral, ground, and cover screws for positive drive and improved torque.

Accepts Plug-on Neutral (PoN) CAFI and Dual Function Breakers, and circuit breakers with pigtails

Catalog Number Guide – Homeline Load Centers

General Information

Type:

Circuit breaker load centers for use on AC systems. They are UL Listed under file E-6294 (panelboards) and meet Federal Specifications W-P-115b NEMA Type 1, Class 2.

Service:

120 Vac, 1Ø2W

120 / 240 Vac, 1Ø3W

Ratings:

Main lugs: 70–225 A

Main circuit breaker: 50–225 A

UL Listed:

  • File E-6294 (panelboards)

  • UL 67 Standard for Panelboards establishes requirements for electrical distribution panels

  • Suitable for use as service equipment

  • 75°C wire rating

Class CTL:

UL Listed Class CTL load centers

Meets the 2020 National Electrical Code (NEC) article for Lighting and Appliance Branch Circuit panelboards

Main Circuit Breaker Kits:

50–225 A main circuit breaker kit is 22,000 AIR series rated with 10,000 AIR branch circuit breakers.

Branch Circuit Breakers

10,000 AIR

HOM

1-pole, 15–50 A

2-pole, 15–125 A

HOMT

1-pole, 15–30 A

2-pole, 15–50 A

HOM-GFI

1-pole, 15–20 A

2-pole, 15–50 A

HOM-AFI

1-pole, 15–20 A

HOM-CAFI

1-pole, 15–20 A

2-pole, 15–20 A

HOM-P

1-pole, 15–20 A

HOM-BB

2-pole, 150–200 A

HOM-DF

1-pole, 15–20 A

HOM-HM

1-pole, 15–20 A

HOM-EPD

1-pole, 15–20 A

2-pole, 15–50 A

Homeline Indoor and Outdoor Load Centers

NEMA Type 1 – Indoor

NEMA Type 1 enclosures are typically used to help protect controls and terminations from objects and personnel. This style of enclosure, while offering a latching door, does not have a gasket sealing surface. NEMA 1 enclosures are used in applications where sealing out dust, oil, and water is not required.

NEMA Type 3R – Rainproof

NEMA Type 3R enclosures are typically used in outdoor applications for wiring and junction boxes. This style of enclosure help provide protection against falling rain, sleet, snow, and external ice formation. In an indoor application, this can help protect against dripping water. This style of enclosure does not have a gasket sealing surface. Some models have hasps for padlocking.

Indoor Enclosures (NEMA Type 1)

Homeline Plug-on Neutral Load Centers

Homeline plug-on neutral load centers offer time-savings for plug-on neutral combination arc fault (CAFI) and dual function circuit breaker installation. Our innovative, split neutrals are designed to save you time and wire, allowing plug-on neutral circuit breakers to connect directly to the neutral bar without the pigtail.

Qwik-Grip wire management system available

Save time and simplify your work by eliminating knockouts, installing wire connectors and help prevent pulling wire into the load center.

Material, Finish, and Knockouts

The enclosures are sheet steel with knockouts at the top, bottom, back, and sides. Homeline finish consists of gray baked enamel electrodeposited over cleaned, phosphatized steel. Most indoor enclosures are 14.25 in. (362 mm) wide. Homeline enclosures can be rotated to allow top or bottom feed. Homeline load center interiors have tin and copper plated aluminum bus bars.

Flush and surface covers

Indoor Homeline covers with latch are available in surface or flush mount and are included with our load centers. Doors to cover circuit breaker handles, except on 2-4, 4-8, and 6-12 circuit models. Triple lead covers crews for fast cover installation.

Filter plates

Snap-in style filler plates are accessories purchased separately available to cover unused spaces. HOMFP and QOFP filler plates available for branch circuit breaker spaces in all covers. QOM1FP filler plates available for 100-125 A convertible load center covers. QOM2FP filler plates available for 150-225 A convertible load center covers.

Different colors and styles

Homeline covers are available in gray and white colors. Mono-Flat covers, a high-end alternative with aesthetically pleasing design and low profile surface with concealed mounting screws and door hinges are an alternative to the standard covers.

Outdoor Enclosures (NEMA Type 3R)

Homeline Plug-on Neutral

Homeline plug-on neutral load centers offer time-savings for plug-on neutral combination arc fault (CAFI) and dual function circuit breaker installation. These innovative, split neutrals are designed to save you time and wire, allowing plug-on neutral circuit breakers to connect directly to the neutral bar without the pigtail.

Material, Finish, and Knockouts

Galvannealed steel enclosure includes interior trim and door with a gray baked enamel electrodeposited over cleaned, phosphatized steel. Homeline load center interiors have tin and copper plated aluminum bus bars.

Stainless steel latch

Stainless steel door latch on the enclosure provides a secure closure and maximum durability.

Wiring access without door removal

Convertible main panels are side-hinge door devices, providing full wiring access without door removal.

Bolt-On Hubs

NEMA 3R — are rainproof devices have provisions for interchangeable bolt-on hub. Square D type rain-tight bolted hubs provide fast and convenient top feed conduit connection. Hubs are available for 0.75 in. (19 mm) to 4 in. (102 mm) conduit size. No gasket is required with hubs from 0.75 in. (19 mm) to 2.50 in. (64 mm) when used on NEMA Type 3R load centers.

Fixed Mains vs. Convertible Mains – Single Phase

Single-Phase – Homeline Load Centers, Fixed Mains (70–125 A)

Indoor NEMA 1

Rainproof NEMA 3R

Standards

UL 67 Listed

  • File E-6294

  • 75°C wire rating

Short Circuit Current Rating

Main lugs: up to 10,000 AIR

Interior

Tin plated aluminum bus

Mains

  • Factory-installed fixed main lugs

  • Top mains positioning only

  • Top or bottom feed

  • A backfed main circuit breaker can be field installed in a 6-12 load center using the HOM1RK retaining kit

Covers

Flush and surface cover

Single-Phase – Homeline Load Centers, Convertible Mains
(100–225 A)

Indoor NEMA 1

Rainproof NEMA 3R

Standards

UL 67 Listed

  • File E-6294

  • Suitable for use as service equipment

  • 75°C wire rating

Short Circuit Current Rating

  • Main lugs: up to 10,000 AIR

  • Main circuit breaker: 22,000 AIR standard

Interior

  • Tin plated aluminum bus

  • Removable interior with single, captive mounting screw

  • Split branch neutral with up to 50% more terminations than required

  • Multiple mounting locations for equipment ground bar kits: left, right, bottom

Mains

Factory-installed main lugs convertible to main circuit breaker

Load Center Amperage

Main Circuit Breaker Kit Amperage

125

50–125

150

10–150

200

100–200

225

100–225

Factory-installed main circuit breaker convertible to main lugs

Main Circuit Breaker Amperage

Main Lug Kit Amperage

Load Center Amperage

100

125

100

125

125

125

150

225

150

200

225

200

225

225

225

Covers

  • Combination flush and surface cover included with load centers

  • Optional door lock kit for indoor load centers

  • Easy to open door latch

Technical Information

Indoor, HOM Fixed Mains (70-125 A) – Main Lugs

HOM Standard Load Center Main Lugs, Fixed Mains (1Ø3W—120/240 Vac Indoor—UL Listed)

Mains Rating

Spaces

Max. Single Pole Circuits

Maximum single pole branch circuits utilizing HOM and/or HOMT circuit breakers.

*

Max. Tandem Circuit Breakers

Load Center Box, Interior

C at end of catalog number indicates combination flush/surface cover included with device.

*

Main Wire Size AWG/kcmil

Equipment Ground Bar Kit (Order Separately)

Box No. *

Al

Cu

Main Lugs—10 kA Short Circuit Current Rating Order HOM Circuit Breakers

70 A

2

4

2

HOM24L70F/S

F/S at end of catalog number indicates to order F for flush device or S for surface device. The cover does not have a door.

*, *

12–3

14–4

PK3GTA1

2

100 A

6

12

6

HOM612L100F/S

F/S at end of catalog number indicates to order F for flush device or S for surface device. The cover does not have a door.

*, *

6–2/0

8–1

PK7GTA

4

125 A

4

8

4

HOM48L125GC

12–2/0

14–2/0

PK7GTA
included

21

Indoor, HOM Convertible Mains (125–225 A) – Main Lugs

HOM Plug-on Neutral Load Center Main Lugs, Convertible Mains
(1Ø3W–120/240 Vac Indoor—UL Listed)

Mains Rating

Spaces

Max. Single Pole Circuits

Maximum single pole branch circuits utilizing HOM and/or HOMT circuit breakers.

*

Max. Tandam Circuit Breakers

Load Center Box, Interior and Cover *

Main Wire Size AWG/kcmil

Equipment Ground Bar Kit (Order Separately

Box No. *

Al

Cu

Convertible Mains—Factory-installed Main Lugs
QOM1 Main Frame Size—Convertible to Main Circuit Breaker

125 A

8

16

8

HOM816L125PC

6–2/0

6–1

PK9-27GTA(L)

6

12

24

12

HOM1224L125PC

16

32

16

HOM1632L125PC

6–1/0

8

20

40

20

HOM2040L125PC

30

60

30

HOM3060L125PC

6–2/0

10

Convertible Mains—Factory-installed Main Lugs
QOM2 Main Frame Size—Convertible to Main Circuit Breaker

225 A

30

60

30

HOM3060L225PC

4–300

4–250

PK9-27GTA(L)

10

40

80

40

HOM4080L225PC

12

42

84

42

HOM4284L225PC

60

120

60

HOM60120L225PC

25

Convertible Mains—Factory-installed Main Lugs—Ground Bar Included
QOM1 Main Frame Size—Convertible to Main Circuit Breaker

125 A

8

16

8

HOM816L125PGC

6–2/0

6–1

PKGTALP1
Included

6

12

24

12

HOM1224L125PGC

20

40

20

HOM2040L125PGC

6–1/0

8

24

80

24

HOM2448L125PGC

Convertible Mains—Factory-installed Main Lugs—Ground Bar Included
QOM2 Main Frame Size—Convertible to Main Circuit Breaker.

225 A

30

60

30

HOM3060L225PGC

4–300

4–250

PKGTALP2
Included

10

16

32

16

HOM1632L225PGC

PKGTALP1
Included

9

20

40

20

HOM2040L225PGC

40

80

40

HOM4080L225PGC

PKGTALP3
Included

12

42

84

42

HOM4284L225PGC

Indoor, HOM Convertible Mains (100–200 A) – Main Breaker

HOM Plug-on Neutral Load Center Main Breaker, Convertible Mains
(1Ø3W–120/240 Vac Indoor–UL Listed)

Mains Rating

Spaces

Max. Single Pole Circuits

Maximum single pole branch circuits utilizing HOM and/or HOMT circuit breakers.

*

Max. Tandam Circuit Breakers

Load Center Box, Interior and Cover *

Main Wire Size AWG/kcmil

Equipment Ground Bar Kit (Order Separately

Box No. *

Al

Cu

Main Circuit Breaker – 22 kA Short Circuit Current Rating
Convertible Mains – Factory-installed Main Circuit Breaker
QOM1 Main Frame Size – Convertible to Main Lugs or Lower Amperage Main Circuit Breaker

100 A

8

16

8

HOM816M100PC

6–1

6–3

PK9-27GTA(L)

5

12

24

12

HOM1224M100PC

6–2/0

6

20

40

20

HOM2040M100PC

6–3

7

24

48

24

HOM2448M100PC

6–2/0

8

30

60

30

HOM3060M100PC

6–2/0

10

125 A

24

48

24

HOM2448M125PC

6–2/0

6–1/0

8

30

60

30

HOM3060M125PC

6–2/0

10

Convertible Mains – Factory-installed Main Circuit Breaker
QOM2 Main Frame Size – Convertible to Main Lugs or Lower Amperage Main Circuit Breaker

150 A

30

60

30

HOM3060M150PC

4–250

PK9-27GTA(L)

10

200 A

20

40

20

HOM2040M200PC

4–250

9

30

60

30

HOM3060M200PC

10

40

80

40

HOM4080M200PC

12

42

84

42

HOM4284M200PC

12

60

120

60

HOM60120M200C

25

225 A

42

84

42

HOM4284M225PC

4–300

4–250

12

Indoor, HOM Convertible Mains (125–200 A with Qwik-Grip)

HOM Plug-on Neutral Load Centers with Qwik-Grip (1Ø3W–120 / 240 Vac Indoor— UL Listed)

Mains Rating

Spaces

Max. 1P Circuit

Max. Tandam Circuit Breakers

Load Center Box, Interior and Cover

Main Wire Size
AWG/kcmil

Equipment Ground Bar Kit

Box No.

Al

Cu

125 A

34

48

24

HOM2448L125PQGC

6–2/0

6–1/0

PKGTALP2
included

8Q

40

60

30

HOM3060L125PQGC

6–2/0

10Q

Convertible Mains—Factory-Installed Main Lugs, 10 kA Short Circuit Current Rating— QOM2 Main Frame Size, Convertible

225 A

30

60

30

HOM3060L225PQGC

4–300

4–250

PKGTALP2
included

10Q

40

80

40

HOM4080L225PQGC

PKGTALP3
included

12Q

42

84

42

HOM4284L225PQGC

Convertible Mains—Factory-Installed Main Circuit Breaker, 22 kA Short Circuit Current Rating— QOM2 Main Circuit Breaker Frame Size, Convertible to Main Lugs or Main Circuit Breaker

200 A

30

60

30

HOM3060M200PQC

4–250

PK9-27GTA(L)

10Q

40

80

40

HOM4080M200PQC

12Q

42

84

42

HOM4284M200PQC

4–300

4–250

Homeline Service Upgrades Load Centers (1Ø3W—120/240 Vac Special Applications—UL Listed)

Mains Rating

Spaces

Max. IP Circuits *

Max. Tandem Circuit Breakers

Load Center Box and Interior

Extra Long Cover with Door (Order Separately)

Main Wire Size AWG/Kcmil

Equipment Ground Bar Kit (Order Separately)

Box No. *

Flush

Surface

Al

Cu

Convertible Mains—Factory-Installed Main Circuit Breaker—22 KA
QOM2 Main Frame Size—Convertible to Main Lugs or Lower Amperage Main Circuit Breaker —Copper Bus
*

200 A

30

60

30

HOM3060M200PCEP

Ships with standard length cover.

*

HOMC30UFL

4–250

PK9-27GTA(L)

26

1Ø, Field-Installed Mains Kits

Field-Installed Main Circuit Breaker Kits, 1Ø
QOM1 Frame Size — (Use with Convertible Main Load Centers only)

Main Circuit Breaker Rating*

Convertible Load Center Mains Rating

22 k AIR *

Lug Wire
Size AWG/kcmil *

Main Circuit Breaker

50 A

100–125

QOM50VH

12–2/0 Al or Cu

60 A

QOM60VH

70 A

QOM70VH

80 A

QOM80VH

90 A

QOM90VH

100 A

QOM100VH

110 A

125

QOM110VH

125 A

QOM125VH

Field-Installed Main Circuit Breaker Kits, 1Ø
QOM2 Frame Size — (Use with Convertible Main Load Centers only)

Main Circuit Breaker Rating *

Convertible Load Center Mains Rating

22 k AIR *

Lug Wire Size
AWG/kcmil *

Main Circuit Breaker *

100 A

150–225

QOM2100VH

4–300 Al or Cu

125 A

QOM2125VH

150 A

QOM2150VH

175 A

200–225

QOM2175VH

200 A

QOM2200VH

225 A

225

QOM2225VH

Field-Installed Main Lug Kits, 1Ø

Field-Installed Main Type

Frame Size

Main Ampere Rating *

Use on Convertible Load Center with Mains Rating

Cat. No.

Lug Wire Size * AWG/kcmil

Main Lugs *

125 A

100–125 A

QOL125

6–2/0 Al or Cu

QOL125VD

4–4/0 Al or Cu

225 A

150–225 A

QOL225

6–300 Al or Cu

Rainproof, HOM Fixed and Convertible Mains (70–225 A) Main Lugs

HOM Standard Load Center Main Lugs, Fixed Mains
(1Ø3W–120/240 Vac Rainproof UL—Listed)

Mains Rating

Spaces

Max. Single Pole Circuits *

Max. Tandam Circuit Breakers

Load Center Box, Interior and Cover

Main Wire Size AWG/kcmil

Equipment Ground Bar Kit (Order Separately

Box No.

Cat. No. (DE3C)

Al

Cu

Cat. No. (DE3A)

Main Lugs—10 kA Short Circuit Current Rating
Factory-installed Fixed Main Lugs, 10 kA Short Circuit Current Rating

70 A

2

4

2

HOM24L70RB *

12–3

14–4

PK4GTA

1R

100 A

6

12

6

HOM612L100RB *

8–1

PK7GTA

2R

125 A

4

8

4

HOM48L125GRB

12–2/0

14–2/0

PK7GTA
Included

15R

HOM Plug-on Neutral Load Center Main Lugs, Convertible Mains
(1Ø3W–120/240 Vac Rainproof UL—Listed)

Mains Rating

Spaces

Max. Single Pole Circuits *

Max. Tandam Circuit Breakers

Load Center Box, Interior and Cover

Main Wire Size AWG/kcmil

Equipment Ground Bar Kit (Order Separately

Box No.

Cat. No. (DE3C)

Al

Cu

Cat. No. (DE3A)

Convertible Mains with Factory-installed Main Lugs *, QOM1 Main Frame Size—Convertible to Main Circuit Breaker

125 A

8

16

8

HOM816L125PRB

6–2/0

6–1

PK9-27GTA(L)

3R

12

24

12

HOM1224L125PRB

20

40

20

HOM2040L125PRB

4R

24

48

24

HOM2448L125PRB

6R

Convertible Mains with Factory-installed Main Lugs *, QOM2 Main Frame Size—Convertible to Main Circuit Breaker

225 A

12

12

0

HOM12L225PRB

4–300

4–250

PK9-27GTA(L)

5R

16

32

16

HOM1632L225PRB

6R

20

40

20

HOM2040L225PRB

30

60

30

HOM3060L225PRB

7R

40

80

40

HOM4080L225PRB

14R

42

84

42

HOM4284L225PRB

Rainproof, HOM Convertible Mains (100–200 A) – Main Breaker

HOM Plug-on Neutral Load Center Main Breaker, Convertible Mains (1Ø3W–120/240 Vac Rainproof – UL Listed)

Mains Rating

Spaces

Max. Single Pole Circuits *

Max. Tandam Circuit Breakers

Load Center Box, Interior and Cover

Main Wire Size AWG/kcmil

Equipment Ground Bar Kit (Order Separately

Box No.

Cat. No. (DE3C)

Al

Cu

Cat. No. (DE3A)

Main Circuit Breaker – 22 kA Short Circuit Current Rating Convertible Mains with Factory-Installed Main Circuit Breaker,
QOM1 Main Frame Size – Convertible to Main Lugs or Lower Amperage Main Circuit Breaker
*

100 A

8

16

8

HOM816M100PRB

6–2/0

6–1

PK9-27GTA(L)

3R

12

24

12

HOM1224M100PRB

20

40

20

HOM2040M100PRB

4R

125 A

8

16

8

HOM816M125PRB

3R

24

48

24

HOM2448M125PRB

6R

Convertible Mains with Factory-installed Main Circuit Breaker,
QOM2 Main Frame Size – Convertible to Main Lugs or Lower Amperage Main Circuit Breaker

150 A

30

60

30

HOM3060M150PRB

4–250

PK9-27GTA(L)

7R

200 A

12

12

0

HOM12M200PRB

5R

20

40

20

HOM2040M200PRB

6R

30

60

30

HOM3060M200PRB

7R

40

80

40

HOM4080M200PRB

14R

Convertible Mains with Factory-installed Main Circuit Breaker with Feed-thru Lugs,
QOM2 Main Frame Size – Convertible to Main Lugs or Lower Amperage Main Circuit Breaker
*

150 A

8

16

8

HOM816M150PFTRB

4–250

PK9-27GTA(L)

6R

200 A

HOM816M200PFTRB

Homeline Label Samples

Homeline Box Label Sample

  • Number of circuits maximum

  • Enclosure catalog number

  • Catalog number of covers; flush or surface

  • See load center interior for the catalog number

  • Voltage ratings

  • Amperage rating

Wire range for lug torque data table

Short circuit ratings

Short circuit ratings and additional or replacement circuit breakers

  • UL manifest

  • Date code

  • Plant code

  • Label part number

  • Manufacturer trademark

Homeline Wiring Diagram Sample

Alternate wiring diagram for main circuit breaker or main lug

  • Service Equipment marking. Unused neutral branch terminal for equipment grounding, service equipment application only

  • Installation of back-fed main circuit breaker and required kit

Load center accessories

Square D circuit breakers that may be used in this load center

Homeline Wiring Diagrams

Homeline Load Centers – Main Lugs

Homeline Load Centers – Main Breaker

Homeline Value Packs and Covers


Value Pack Offer

Different value pack combinations offer an affordable mix of products for load center customers. Value packs are ideal for new construction, upgrades and remodels. Designed to meet various needs, special packs are combined for Homeline products.

We’ve got you covered, the covers are included.

Indoor Homeline covers are available in gray or white colors; these can be purchased separately and limit loss or damage if stored at the job site.

Mono-Flat covers, a high-end alternative with aesthetically pleasing design and low profile surface with concealed mounting screws and door hinges, are an alternative to our standard covers.

Plug-on Neutral Load Center Value Packs

Plug-on Neutral Indoor Load Center Value Packs (compatible with Plug-on Circuit Breakers and Plug-on Neutral Circuit Breakers)

Mains Rating

Spaces

Max. 1P Circuits *

Max. Tandem Circuit Breakers

Load Center Box, Interior, Cover and Branch Circuit Breakers

Equipment Ground Bar Kit (Order Separately)

Main Wire Size
AWG/kcmil

Box No. *

Cat. No.

Included Load Center/Circuit Breakers

Cat. No.

AI

Cu

Homeline Convertible Mains—Factory-Installed Main Lugs (accepts only HOM Plug-On Circuit Breakers)
10 kA Short Circuit Current Rating Convertible to appropriate QOM 22 kA Short Circuit Current Rating Main Circuit Breaker

125 A

12

24

12

HOM1224L125PGCVP

(1) HOM1224L125PGC
(2) HOM120

PKGTALP1
Included

6–2/0

6–1

6

225 A

30

60

30

HOM3060L225PGCVP

(1) HOM3060L225PGC
(3) HOM120
(2) HOM230

PKGTALP2
Included

4–300

4–250

10

100 A

20

40

20

HOM2040M100PCVP

(1) HOM2040M100PC
(2) HOM120
(1) HOM230

PK9-27GTA(L)
(Order Separately)

6–1

6–3

7

HOM2040M100PC1AVP

(1) HOM2040M100PC
(2) HOM120
(1) HOM230
(1) HOM115PCAFI

24

48

24

HOM2448M100PCVP

(1) HOM2448M100PC
(3) HOM120
(2) HOM230

6–2/0

6–1/0

8

150 A

30

30

30

HOM3060M150PCVP

(1) HOM3060M150PC
(3) HOM120
(2) HOM230

PK9-27GTA(L)
(Order Separately)

4–250

10

20

40

20

HOM2040M200PCVP

(1) HOM2040M200PC
(3) HOM120
(2) HOM230

9

30

60

30

HOM3060M200PCVP

(1) HOM3060M200PC
(3) HOM120
(2) HOM230

10

HOM3060M200PC1AVP

(1) HOM3060M200PC
(3) HOM120
(2) HOM230
(1) HOM115PCAFI

200 A

30

60

30

HOM3060M200PCAFVP

(1) HOM3060M200PC
(3) HOM120
(2) HOM230
(3) HOM115PCAFI

PK9-27GTA(L)
(Order Separately)

40

80

40

HOM4080M200PCVP

(1) HOM4080M200PC
(3) HOM120
(2) HOM230

12

HOM4080M200PC1AVP

(1) HOM4080M200PC
(3) HOM120
(2) HOM230
(1) HOM115PCAFI

HOM4080M200PCAFVP

(1) HOM4080M200PC
(3) HOM120
(2) HOM230
(3) HOM115PCAFI

Plug-on Neutral with Qwik-Grip Indoor Load Center Value Packs — (compatible with Plug-on Circuit Breakers and Plug-on Neutral Circuit Breakers)

Mains Rating

Spaces

Max. 1P Circuits

Max. Tandem Circuit Breakers

Load Center Box, Interior, Cover and Branch Circuit Breakers

Equipment Ground Bar Kit (Order Separately)

Main Wire Size
AWG/kcmil

Box No. *

Cat. No.

Included Load Center/Circuit Breakers

Cat. No.

AI

Cu

Homeline Convertible Mains—Factory-Installed Main Circuit breaker, 22 kA Short Circuit Current Rating—Copper Bus,
QOM1 Main Frame Size, Convertible to Main Lugs or Main Breaker

100 A

20

40

20

HOM2040M100PQCVP

(1) HOM2040M100PQC
(2) HOM120
(1) HOM230 and
(1) PKQGA Qwik-Grip
assembly kit

PK9-27GTA(L)

6–1

6–3

7Q

200 A

30

60

30

HOM3060M200PQCVP

(1) HOM3060M200PQC
(3) HOM120
(2) HOM230 and
(1) PKQGA Qwik-Grip
assembly kit

4–250

10Q

200 A

40

80

40

HOM4080M200PQCVP

(1) HOM4080M200PQC
(2) HOM120
(1) HOM230 and
(1) PKQGA Qwik-Grip
assembly kit

4–250

12Q

Plug-on Neutral Rainproof Load Center Value Packs (compatible with Plug-on Circuit Breakers and Plug-on Neutral Circuit Breakers)

Mains Rating

Spaces

Max. 1P Circuits

Max. Tandem Circuit Breakers

Load Center Box, Interior, Cover and Branch Circuit Breakers

Equipment Ground Bar Kit (Order Separately)

Main Wire Size
AWG/kcmil

Box No. *

Cat. No.

Included Load Center/Circuit Breakers

Cat. No.

AI

Cu

Homeline (Accepts Only HOM Plug-On Circuit Breakers) Convertible Mains—Factory-Installed Main Circuit Breaker,
22 kA Short Circuit Current Rating Convertible to Main Lugs or Lower Amperage QOM2 Main Circuit Breaker

125 A

12

24

12

HOM1224M125PRBVP

(1) HOM1224M125PRB
(3) HOM120
(2) HOM230

PK9-27GTA(L)

6–2/0

6–1

3R

200 A

30

60

30

HOM3060M200PRBVP

(1) HOM3060M200PRB
(3) HOM120
(2) HOM230

4–250

7R

Plug-on Neutral Load Center Value Packs with Surge Protective Device (compatible with Plug-on Circuit Breakers and Plug-on Neutral Circuit Breakers)

Mains Rating

Spaces

Max. 1P Circuits

Max. Tandem Circuit Breakers

Load Center Box, Interior, Cover and Branch Circuit Breakers

Equipment Ground Bars

Main Wire Size
AWG/kcmil

Box No.

Cat. No.

Included Load Center/Circuit Breakers/SPD

Cat. No.

Al

Cu

225 A

30

60

30

HOM3060L225PGCSVP2

(1) HOM3060l225PGC
(1) HOM230
(2) HOM120,
(1) Plug-on Neutral HOM250PSPD,
Cover and Ground Bar

PKGTALP2
Included

4-300

4-250

10

200 A

8

16

8

HOM816M200PFTRBSP2

(1) HOM816M200PFTRB
(1) Plug-on Neutral
HOM250PSPD

PK15GTA
(Order Separately)

4-250

6R

Homeline Load Center Covers

Homeline Load Center Covers

Mains Rating

Spaces

Homeline Standard Covers

Homeline Mono Flat Covers

Combination

Combination

Gray

White

Gray

100 A

8

HOMC8UC

12

HOMC12UC

HOMC12UCW

24

HOMC24UC

HOMC24UCW

125 A

8

HOMC12UC

HOMC12UCW

12

HOMC12UC

HOMC12UCW

16

HOMC24UC

HOMC24UCW

20

HOMC24UC

HOMC24UCW

24

HOMC24UC

HOMC24UCW

150 A

16

HOMC20UC

HOMC20UCW

20

HOMC20UC

HOMC20UCW

30

HOMC30UC

HOMC30UCW

200 A

12

HOMC20UC

HOMC20UCW

16

HOMC20UC

HOMC20UCW

20

HOMC20UC

HOMC20UCW

30

HOMC30UC *

HOMC30UCW

40

HOMC42UC

42

HOMC42UC

60

HOMC60UC

HOMCMF60UC

225 A

16

HOMC20UC

HOMC20UCW

20

HOMC20UC

HOMC20UCW

30

HOMC30UC

HOMC30UCW

40

HOMC42UC

42

HOMC42UC

60

HOMC60UC

HOMCMF60UC

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.