Appendix 1: Specifications
Typical Wiring
Additional information is provided on the panelboard. See the main circuit breaker rating, if used.
Integral Main or Sub-Feed
PowerPacT H-, J-, L-, and Q-Frame; LA, LH, QO(B)(VH)
NQ Panelboard or QONQ Load Center 400–800 A Main Lugs or Main Circuit Breaker with or without Feed-Through Lugs Diagram |
NQ Panelboard or QONQ Load Center 400–600 A Main Circuit Breaker with Feed-Through Lugs or Sub-Feed Circuit Breakers |
Suitable for use on 48 Vdc Maximum Systems
For use on 48 Vdc Maximum Ungrounded Systems Only. Use only Type QO(B), 2 pole, 10–60 A branch, or branch fed main, circuit breakers with suffix 5272 that are rated for 48 Vdc maximum. Short Circuit Current Rating is limited to 5 kA when used on a 48 Vdc system.
For vertically mounted main and sub-feed circuit breakers use only H-, J-, and LA/LH-Frame circuit breakers. Short Circuit Current Rating is limited to 20 kA (H-, J-Frame), 10 kA (LA-Frame), and 50 kA (LH-Frame) when used on a 48 Vdc system.
Panelboard Ratings
Refer to local codes and standards for more information. The series rated system label is located in the bag assembly.
Series Connected Circuit Breaker Ratings (RMS Symmetrical)
-
Series Ratings listed at higher system voltages apply to lower system voltages (Example: 240 3P/3W covers 208Y/120 3P/4W).
-
Short circuit tests are conducted at 100–105% of the maximum rated voltage of the panelboard.
-
“MC” denotes Mission Critical circuit breakers.
-
Where LG is shown, LJ and LL can be used.
-
Unless otherwise noted, main circuit breakers can be applied at the maximum available amperage rating.
-
Suffixes HID, SWD, and SWN may also be applied to the applicable branch circuit breakers shown below.
-
Where QO(B) circuit breakers are shown below, QO(B)H, QO(B)VH, and QH(B) circuit breakers may also be used.
-
Two-pole CAFI circuit breakers cannot be used on three-phase systems.
Max. System Voltage AC: 120/240 1P/3W, 208Y/120 3P/4W, 240/120 3P/4W
| Max. Short Circuit Current Rating | Square D Brand Integral or Remote Main Circuit Breakers and Remote Main Fuses | Square D Brand Branch Circuit Breaker Catalog Designation and Allowable Ampere Ranges | |||
|---|---|---|---|---|---|
| Type | 1-Pole | 2-Pole | 3-Pole | ||
| 18,000 | LA/LH MC | QO(B) | 15–30 A | 15–30 A | — |
| 22,000 | QO(B) VH QOB-VH |
QO(B) | 15–70 A | 15–125 A | — |
| QO(B) GFI | 15–30 A | 15–60 A | — | ||
| QO(B) EPD | 15–30 A | 15–60 A | — | ||
| QO(B) PL | 15–30 A | 15–60 A | — | ||
| QO(B) AFI | 15–20 A | — | — | ||
| QO(B) CAFI | 15–20 A | 15–20 A | — | ||
| QO(B) DF | 15–20 A | — | — | ||
| 25,000 | QD | QO(B) | 15–70 A | 15–125 A | — |
| QOB-VH | — | 150 A | — | ||
| QO(B) PL | 15–30 A | 15–60 A | — | ||
| QO(B) GFI | 15–30 A | 15–60 A | — | ||
| QO(B) EPD | 15–30 A | 15–60 A | — | ||
| QO(B) AFI | 15–20 A | — | — | ||
| QO(B) CAFI | 15–20 A | 15–20 A | — | ||
| QO(B) DF | 15–20 A | — | — | ||
| ED | QO(B) | 15–70 A | 15–125 A | — | |
| QO(B) GFI | 15–30 A | 15–60 A | — | ||
| QO(B) EPD | 15–30 A | 15–60 A | — | ||
| QO(B) AFI | 15–20 A | — | — | ||
| QO(B) CAFI | 15–20 A | 15–20 A | — | ||
| QO(B) DF | 15–20 A | — | — | ||
| BD, HD, JD, LG | QO(B) | 15–70 A | 15–125 A | — | |
| QOB-VH | — | 150 A | — | ||
| QO(B) PL | 15–30 A | 15–60 A | — | ||
| QO(B) GFI | 15–30 A | 15–60 A | — | ||
| QO(B) EPD | 15–30 A | 15–60 A | — | ||
| QO(B) AFI | 15–20 A | — | — | ||
| BD, HD, JD, LG | QO(B) CAFI | 15–20 A | 15–20 A | — | |
| QO(B) DF | 15–20 A | — | — | ||
| 42,000 |
LA, MA |
QO(B) |
15–30 A |
15–30 A |
— |
| 65,000 | QG | QO(B) |
15–70 A |
15–125 A |
— |
| QO(B) VH |
15–70 A |
15–125 A |
— | ||
| QOB-VH | — |
150 A |
— | ||
| QO(B) GFI |
15–30 A |
15–60 A |
— | ||
| QO(B) PL |
15–30 A |
15–60 A |
— | ||
| QO(B) AFI |
15–20 A |
— | — | ||
| QO(B) CAFI |
15–20 A |
15–20 A |
— | ||
| QO(B) DF |
15–20 A |
— | — | ||
|
EG |
QO(B) |
15–70 A |
15–125 A |
— | |
|
EG |
QO(B) GFI |
15–30 A |
15–60 A |
— | |
| QO(B) EPD |
15–30 A |
15–60 A |
— | ||
| QO(B) EPE | — | — | — | ||
| QO(B) AFI |
15–20 A |
— | — | ||
| QO(B) CAFI |
15–20 A |
15–20 A |
— | ||
| QO(B) DF |
15–20 A |
— | — | ||
|
BG, HG, JG, LG |
QO(B) |
15–70 A |
15–125 A |
— | |
| QOB-VH | — |
150 A |
— | ||
| QO(B) PL |
15–30 A |
15–60 A |
— | ||
| QO(B) GFI |
15–30 A |
15–60 A |
— | ||
| QO(B) EPD |
15–30 A |
15–60 A |
— | ||
| QO(B) AFI |
15–20 A |
— | — | ||
| QO(B) CAFI |
15–20 A |
15–20 A |
— | ||
| QO(B) DF |
15–20 A |
— | — | ||
| LL | QO(B) PL |
– |
15–60 A |
– | |
| QO(B) GFI |
15–30 A |
40–60 A |
— | ||
| QO(B) EPD |
15–30 A |
— | — | ||
| 100,000 | QJ | QO(B) |
15–70 A |
15–125 A |
— |
| QOB-VH | — |
150 A |
— | ||
| QO(B) PL |
15–30 A |
15–60 A |
— | ||
| QO(B) GFI |
15–30 A |
15–60 A |
— | ||
| QO(B) EPD |
15–30 A |
15–60 A |
— | ||
| QO(B) AFI |
15–20 A |
— | — | ||
| QO(B) CAFI |
15–20 A |
15–20 A |
— | ||
| QO(B) DF |
15–20 A |
— | — | ||
| EJ | QO(B) |
15–70 A |
15–125 A |
— | |
| QO(B) GFI |
15–30 A |
15–60 A |
— | ||
| EJ | QO(B) EPD |
15–30 A |
15–60 A |
— | |
| QO(B) AFI |
15–20 A |
— | — | ||
| QO(B) CAFI |
15–20 A |
15–20 A |
— | ||
| QO(B) DF |
15–20 A |
— | — | ||
|
BJ, HJ, JJ |
QO(B) |
15–70 A |
15–125 A |
— | |
| QOB-VH | — |
150 A |
— | ||
| QO(B) PL |
15–30 A |
15–60 A |
— | ||
| QO(B) GFI |
15–30 A |
15–60 A |
— | ||
| QO(B) EPD |
15–30 A |
15–60 A |
— | ||
| QO(B) AFI |
15–20 A |
— | — | ||
| QO(B) CAFI |
15–20 A |
15–20 A |
— | ||
| QO(B) DF |
15–20 A |
— | — | ||
| LJ, LL | QO(B) |
15–70 A |
15–125 A |
— | |
| QOB-VH | — |
150 A |
— | ||
| QO(B) GFI | — |
15–60 A |
— | ||
| QO(B) EPD | — |
15–60 A |
— | ||
| QO(B) AFI |
15–20 A |
— | — | ||
| QO(B) CAFI |
15–20 A |
15–20 A |
— | ||
| QO(B) DF |
15–20 A |
— | — | ||
| QO(B) PL |
15–30 A |
— | — | ||
| 125,000 |
HL, JL |
QO(B) |
15–70 A |
15–125 A |
— |
| QOB-VH | — |
150 A |
— | ||
| QO(B) PL |
15–30 A |
15–60 A |
— | ||
| QO(B) GFI |
15–30 A |
15–60 A |
— | ||
| QO(B) EPD |
15–30 A |
15–60 A |
— | ||
| QO(B) AFI |
15–20 A |
— | — | ||
| QO(B) CAFI |
15–20 A |
15–20 A |
— | ||
| QO(B) DF |
15–20 A |
— | — | ||
| 200,000 | HR, JR | QO(B) |
15–70 A |
15–125 A |
— |
| QO(B) GFI |
15–30 A |
15–60 A |
— | ||
| QO(B) EPD |
15–30 A |
15–60 A |
— | ||
| QO(B) AFI |
15–20 A |
— | — | ||
| HR, JR | QO(B) CAFI |
15–20 A |
15–20 A |
— | |
| QO(B) DF |
15–20 A |
— | — | ||
Max. System Voltage AC: 240 1P/2W
| Max. Short Circuit Current Rating | Square D Brand Integral or Remote Main Circuit Breakers and Remote Main Fuses | Square D Brand Branch Circuit Breaker Catalog Designation and Allowable Ampere Ranges | |||
|---|---|---|---|---|---|
| Type | 1-Pole | 2-Pole | 3-Pole | ||
| 25,000 |
QD, BD, HD, JD, LG |
QO(B) H | — |
15–100 A |
— |
| 42,000 |
LA, MA |
QDL |
— |
70–225 A |
— |
|
65,000 |
QG, BG, HG, JG, LG |
QO(B) H | — |
15–100 A |
— |
| 100,000 |
BJ, HJ, JJ, LJ, LL |
QO(B) H | — |
15–100 A |
— |
| 125,000 | HL, JL | QO(B) H | — |
15–100 A |
— |
Max. System Voltage AC: 208Y/120 3P/4W
| Max. Short Circuit Current Rating | Square D Brand Integral or Remote Main Circuit Breakers and Remote Main Fuses | Square D Brand Branch Circuit Breaker Catalog Designation and Allowable Ampere Ranges | |||
|---|---|---|---|---|---|
| Type | 1-Pole | 2-Pole | 3-Pole | ||
| 18,000 |
LA/LH MC |
QO(B) | — | — |
15–30 A |
| 22,000 | QO(B) VH, QOB-VH | QO(B) GFI | — | — |
15–50 A |
| 25,000 |
QD, ED, FD, BD, HD, JD |
QO(B) GFI | — | — |
15–50 A |
|
LG |
QO(B) GFI | — | — |
15–30 A |
|
| 65,000 |
QG, EG, BG, HG, JG |
QO(B) GFI | — | — |
15–50 A |
|
LG, LL |
QO(B) GFI | — | — |
15–30 A |
|
| 100,000 | QJ | QO(B) | — | — |
15–30 A |
| QO(B) VH | — | — |
15–100 A |
||
| QOB-VH | — | — |
110–150 A |
||
| QO(B) PL | — | — |
15–30 A |
||
| QO(B) GFI | — | — |
15–50 A |
||
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
|
EJ, BJ, HJ, JJ |
QO(B) GFI | — | — |
15–50 A |
|
| 125,000 |
HJ, JL, LL |
QO(B) GFI | — | — |
15–50 A |
Max. System Voltage AC: 240/120 3P/4W, 240 3P/3W
| Max. Short Circuit Current Rating | Square D Brand Integral or Remote Main Circuit Breakers and Remote Main Fuses | Square D Brand Branch Circuit Breaker Catalog Designation and Allowable Ampere Ranges | |||
|---|---|---|---|---|---|
| Type | 1-Pole | 2-Pole | 3-Pole | ||
| 22,000 | QOB VH QOB-VH |
QO(B) | — | — |
15–100 A |
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
| 25,000 | QD | QO(B) | — | — |
15–30 A |
| QD | QO(B) VH | — | — |
15–100 A |
|
| QOB-VH | — | — |
110–150 A |
||
| QO(B) PL | — | — |
15–30 A |
||
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
| ED | QO(B) | — | — |
15–100 A |
|
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
|
BD, HD, JD |
QO(B) | — | — |
15–100 A |
|
| QOB-VH | — | — |
110–150 A |
||
| QO(B) PL | — | — |
15–30 A |
||
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
| LG | QO(B) | — | — |
15–30 A |
|
| QO(B) VH | — | — |
15–100 A |
||
| QOB-VH | — | — |
110–150 A |
||
| QO(B) EPD | — | — |
15–30 A |
||
| QO(B) EPE | — | — |
15–30 A |
||
| 42,000 |
LA, MA |
QDL | — | — |
70–225 A |
| QO(B) VH | — | — |
15–30 A |
||
| MG | QOB-VH | — | — |
110–150 A |
|
| 65,000 | QG | QO(B) | — | — |
15–30 A |
| QO(B) VH | — | — |
15–100 A |
||
| QG | QOB-VH | — | — |
110–150 A |
|
| QO(B) PL | — | — |
15–30 A |
||
|
EG |
QO(B) | — | — |
15–100 A |
|
| QOB-VH | — | — |
110–125 A |
||
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
|
BG, HG, JG |
QO(B) | — | — |
15–100 A |
|
| QOB-VH | — | — |
110–150 A |
||
| QO(B) PL | — | — |
15–30 A |
||
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
|
LG, LL |
QO(B) | — | — |
15–30 A |
|
| QO(B) VH | — | — |
15–100 A |
||
| QOB-VH | — | — |
110–150 A |
||
| QO(B) EPD | — | — |
15–30 A |
||
| QO(B) EPE | — | — |
15–30 A |
||
| 100,000 |
FC, KC |
QO(B) | — | — |
15-100 A |
| EJ | QO(B) | — | — |
15–100 A |
|
| QOB-VH | — | — |
110–125 A |
||
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
|
BJ, HJ, JJ |
QO(B) | — | — |
15–100 A |
|
| QOB-VH | — | — |
110–150 A |
||
| QO(B) PL | — | — |
15–30 A |
||
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
| LJ, LL | QO(B) | — | — |
15–30 A |
|
| QO(B) VH | — | — |
15–100 A |
||
| QOB-VH | — | — |
110–150 A |
||
| 125,000 |
HL, JL |
QO(B) | — | — |
15–100 A |
|
HL, JL |
QOB-VH | — | — |
110–150 A |
|
| QO(B) PL | — | — |
15–30 A |
||
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
| 200,000 |
HR, JR |
QO(B) | — | — |
15–100 A |
| QOB-VH | — | — |
110–150 A |
||
Max. System Voltage AC: 120/240 1P/3W, 208Y/120 3P/4W, 240/120 3P/3W
| Max. Short Circuit Current Rating | Square D Brand Integral or Remote Main Circuit Breakers and Remote Main Fuses | Square D Brand Branch Circuit Breaker Catalog Designation and Allowable Ampere Ranges | |||
|---|---|---|---|---|---|
| Type | 1-Pole | 2-Pole | 3-Pole | ||
| 42,000 |
400 A Max. |
QO(B) VH |
15–70 A |
15–125 A |
— |
| 65,000 |
400 A Max. |
QO(B) VH |
15–70 A |
15–125 A |
— |
| QO(B) AFI |
15–20 A |
— | — | ||
| QO(B) CAFI |
15–20 A |
15–20 A |
— | ||
| QO(B) DF |
15–20 A |
— | — | ||
|
400 A Max. |
QO(B) VH |
15–70 A |
15–125 A |
— | |
| QOB-VH | — |
150 A |
— | ||
| QO(B) AFI |
15–20 A |
— | — | ||
| QO(B) CAFI |
15–20 A |
15–20 A |
— | ||
| QO(B) DF |
15–20 A |
— | — | ||
| 100,000 |
200 A Max. |
QO(B) |
15–70 A |
15–125 A |
— |
| QO(B) GFI |
15–30 A |
15–60 A |
— | ||
| QO(B) EPD |
15–30 A |
15–60 A |
— | ||
| QO(B) AFI |
15–20 A |
— | — | ||
| QO(B) CAFI |
15–20 A |
15–20 A |
— | ||
| QO(B) DF |
15–20 A |
— | — | ||
| 200,000 |
200 A Max. |
QO(B) |
15–70 A |
15–125 A |
— |
| QO(B) GFI |
15–30 A |
15–60 A |
— | ||
| QO(B) EPD |
15–30 A |
15–60 A |
— | ||
|
400 A Max. |
QO(B) |
15–70 A |
15–125 A |
— | |
| QO(B) GFI |
15–30 A |
15–60 A |
— | ||
| QO(B) EPD |
15–30 A |
15–60 A |
— | ||
Max. System Voltage AC: 208Y/120 3P/4W
| Max. Short Circuit Current Rating | Square D Brand Integral or Remote Main Circuit Breakers and Remote Main Fuses | Square D Brand Branch Circuit Breaker Catalog Designation and Allowable Ampere Ranges | |||
|---|---|---|---|---|---|
| Type | 1-Pole | 2-Pole | 3-Pole | ||
| 65,000 |
400 A Max. Class J |
QO(B) GFI | — | — |
15–50 A |
| 100,000 |
200 A Max. Class T3 |
QO(B) GFI | — | — |
15–50 A |
| 200,000 |
200 A Max. |
QO(B) GFI | — | — |
15–50 A |
|
400 A Max. Class T3 Fuses |
QO(B) GFI | — | — |
15–50 A |
|
Max. System Voltage AC: 240/120 3P/4W, 240 3P/3W
| Max. Short Circuit Current Rating | Square D Brand Integral or Remote Main Circuit Breakers and Remote Main Fuses | Square D Brand Branch Circuit Breaker Catalog Designation and Allowable Ampere Ranges | |||
|---|---|---|---|---|---|
| Type | 1-Pole | 2-Pole | 3-Pole | ||
| 50,000 |
600 A Max. Class T3 Fuses |
QO(B) VH | — | — |
15–30 A |
| 65,000 |
400 A Max. Class J Fuses |
QO(B) VH | — | — |
15–100 A |
|
400 A Max. Class T6 Fuses |
QO(B) VH | — | — |
15–100 A |
|
| QOB-VH | — | — |
110–150 A |
||
| 100,000 |
200 A Max. Class T3 Fuses |
QO(B) | — | — |
15–100 A |
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
| 200,000 |
200 A Max. |
QO(B) | — | — |
15–100 A |
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
|
400 A Max. |
QO(B) | — | — |
15–100 A |
|
| QO(B) EPD | — | — |
15–50 A |
||
| QO(B) EPE | — | — |
15–50 A |
||
NQ Panel Mission Critical Breaker Selectivity
| Maximum
SCCR (RMS Symmetrical) |
Integral or Remote Main Circuit Breakers | Branch Circuit Breakers | |||
|---|---|---|---|---|---|
| Type | 1-Pole | 2-Pole | 3-Pole | ||
| Fully Rated
and Selective to 10 kA at 208Y/120 Vac or at 240/120 Vac |
J-W, 250 A |
QOB | 10–70 | 10–125 | 10–125 |
| QOB-H | |||||
| QOB-VH | |||||
| QH | |||||
| Series Rated
and Selective to 12 kA at 208Y/120 Vac or at 240/120 Vac |
J-W, 250 A |
QOB | 10–70 | 10–125 | 10–60 |
| QOB-H | |||||
| QOB-VH | |||||
| QH | |||||
| Series Rated
and Selective to 15 kA at 208Y/120 Vac or at 240/120 Vac |
J-W, 250 A |
QOB | 10–60 | 10–60 | 10–30 |
| QOB-H | |||||
| QOB-VH | |||||
| QH | |||||
| Series Rated
and Selective to 18 kA at 208Y/120 Vac or at 240/120 Vac |
J-W, 250 A |
QOB | 10–30 | 10–30 | — |
| QOB-H | |||||
| QOB-VH | |||||
| QH | |||||
|
L-W, 250 A |
QOB | 10–60 | 10–60 | 10–60 | |
| QOB-H | |||||
| QOB-VH | |||||
| QH | |||||
| Series Rated
and Selective to 30 kA at 208Y/120 Vac or at 240/120 Vac |
L-W, 400 A |
QOB | 15–70 | 15–150 | 15–150 |
| QOB-H | |||||
| QOB-VH | |||||
| QH | |||||
Short Circuit Current Rating* for Main Lug Interiors with Sub-Feed or Feed-Through Lugs
| Maximum System Voltage AC | Maximum Current Rating | Branch Circuits* | Application | Adder* | Maximum Short Circuit Current Rating* |
|---|---|---|---|---|---|
| 240 | 100 | 18, 30 | SFL and FTL | — | 10,000 |
| 225 | 30, 42, 54, 72, 84, 96 | SFL |
6 in. (152.4 mm) |
||
| 42 | FTL | — | |||
| 30, 54, 72, 84, 96 |
6 in. (152.4 mm) |
||||
| 400 | 30, 42, 54, 72, 84 | SFL | — | 25,000 | |
| 96 | — | 10,000 | |||
| 30, 84 | FTL | — | 25,000 | ||
| 96 | — | 10,000 | |||
| 42, 54, 72 |
6 in. (152.4 mm) |
25,000 | |||
| 600 | 30, 42, 54, 72, 84 | FTL |
12 in. (304.8 mm) |
||
| 96 | 10,000 |
CE Marking
-
Interiors with the “CE” mark meet the IEC 61439-1 and IEC 61439-2 standards.
-
Main lug interiors with the “CE” mark have been tested to withstand 10,000 RMS symmetrical amperes for 30 cycles.
-
Interiors with the “CE” mark are only approved for use with QOXD or QOBXD branch circuit breakers which carry the “CE” mark.
QO2150VH, QO2175VH and QO2200VH Restrictions
| NOTICE |
|---|
|
HAZARD OF EQUIPMENT DAMAGE
Failure to follow these instructions can result in equipment damage.
|
Leave at least four circuit spaces of blank fillers or circuit breakers of 125 A or lower before another QO2150(VH), QO2175(VH) or QO2200(VH) is installed.
Place QO2150(VH), QO2175(VH) and QO2200(VH) next to line end, on the right side for top incoming applications.
Place QO2150(VH), QO2175(VH) and QO2200(VH) next to line end, on the left side for bottom incoming applications.
QO2150(VH), QO2175(VH) and QO2200(VH) for single phase applications only.