Appendix 2: Accessory Kits
An assortment of field-installable accessory kits are available for NQ panelboards:
-
Equipment Ground Bar Kits
-
Oversized Neutral Lug Kits for 100–600 A Panelboards
-
Sub-Feed Lug Kits for 100–400 A Panelboards
-
Main Lug Kits
-
Mechanical Lug Kits—Aluminum
-
Mechanical Lug Kits—Copper
-
Versa-Crimp Compression Lug Kits—Aluminum
-
Versa-Crimp Compression Lug Kits—Copper
-
-
Line Side Barrier and Neutral Bonding Strap Kits
Equipment Ground Bar Kits
Equipment ground bar kits, suitable for copper or aluminum wire, meet the grounding needs of NQ panelboards and QONQ load centers.
Oversized Neutral Lug Kits for 100–600 A Panelboards
Oversized neutral lug kits are available for applications where termination conductors of 3 AWG or larger are required for the neutral.
Oversized Neutral Lug Kits for 100–600 A Panelboard Specifications
| Circuit Breaker Rating | Kit Catalog Number | Wire Size Al/Cu (mm2) |
|---|---|---|
| 70 A |
(1) #12–#2 AWG Al ([1] 3.3–33.6) |
|
| 80–100 A |
(1) #14–2/0 AWG Al/Cu ([1] 2.1–67.4) |
|
| 80–120 A |
(1) #4–1/0 AWG Al/Cu ([1] 21.2–53.5) |
|
| 110–150 A |
(1) #1–2/0 AWG Al/Cu ([1] 42.4–67.4) |
|
| 175–200 A |
(1) #4 AWG–300 kcmil Al/Cu ([1] 21.2–152) |
Sub-Feed Lug Kits for 100–400 A Panelboards
Main Lug Kits
Mechanical Lug Kits — Aluminum
| Panelboard Amps | Kit Catalog Number | Wire Size Al/Cu (mm2) |
|---|---|---|
| 100 | Standard |
#6–2/0 AWG |
| 225 | Standard |
#6 AWG–350 kcmil |
| 400 | Standard |
(1) 1/0 AWG–750 kcmil ([1] 53.48–380 mm2) ([2] 53.48–177.3 mm2) |
| 600 | Standard |
(2) 1/0 AWG–750 kcmil |
|
(3) #6 AWG–250 kcmil |
Mechanical Lug Kits — Copper
| Panelboard Amps | Kit Catalog Number | Wire Size Al/Cu (mm2) |
|---|---|---|
| 100 |
#6–2/0 AWG |
|
| 225 |
#6 AWG–250 kcmil |
|
| 400 |
(1) 1/0 AWG–750 kcmil ([1] 53.48–380 mm2) |
|
| 600 |
Versa-Crimp™ Compression Lug Kits — Aluminum
| Panelboard Amps | Kit Catalog Number | Wire Size Al/Cu (mm2) | Crimp Tool |
|---|---|---|---|
| 100 |
#8–1/0 AWG |
VC6 (All) |
|
| 225 |
#4 AWG–300 kcmil |
||
| 400 |
(2) 2/0 AWG–500 kcmil |
VC6–3, VC6–FT | |
| 600 |
Versa-Crimp™ Compression Lug Kits — Copper
| Panelboard Amps | Kit Catalog Number | Wire Size Al/Cu (mm2) | Crimp Tool |
|---|---|---|---|
| 100 |
#6–1/0 AWG |
VC6 (All), VC7 (All) |
|
| 225 |
2/0 AWG–300 kcmil |
VC6-3, VC7, VC6-FT, VC7–FT |
|
| 400 |
400–750 kcmil |
VC6-FT, VC7–FT, VC8 |
|
| 600 |
(2) 250–500 kcm |
VC6-3, VC7, VC6-FT, VC7–FT |
Line Side Barrier and Neutral Bonding Strap Kits
Based on the application and the adopted installation code, a Line Side Barrier and Neutral Bonding Strap may be required. Select the appropriate barrier from the table below, based upon the main circuit breaker.