8502CT9701R11/20

Application Data

Class 8502/8536 Type S Application Data

Replacement Control Transformers Size 6, Type SH and Size 7, Type SJ

Size 6 Starter 8536 SH

Size 7 Starter 8536 SJ

Size 6 Type SH and Size 7 Type SJ contactors and starters have a DC coil operated by a solid state rectifier circuit mounted on the device and powered from an AC source. The Size 6 and 7 are equipped as standard with a fused control circuit transformer (Form FF4T) rated 240/480-120 V 60 Hz, 220/440-110 V 50 Hz. The purpose of this transformer is to provide an isolated 120 V 60 Hz, 110 V 50 Hz supply for the control circuit. Size 6 and 7 devices can be ordered for other system voltages by specifying the voltage and frequency desired.

The tables Size 6, Type S Replacement Control Transformers and Size 7, Type S Replacement Control Transformers list the replacement transformers for Type S Sizes 6 and 7 contactors and starters. To change voltages on these devices, coils are not changed—instead transformers with the desired voltage are changed.

Size 6, Type S Replacement Control Transformers

Voltage

Class 9070 Type

60 Hz

50 Hz

240/480-120

220/440-110

EO3S2A

208-120

EO3S2B

277-120

EO3S2C

380-110

EO3S2D

600-120

550-110

EO3S2E

120-120

110-110

EO3S2F

240-120

220-110

EO3S2G

Size 7, Type S Replacement Control Transformers

Voltage

Class 9070 Type

60 Hz

50 Hz

240/480-120

220/440-110

EO19S2A

208-120

EO19S2B

277-120

EO19S2C

380-110

EO19S2D

600-120

550-110

EO19S2E

120-120

110-110

EO19S2F

240-120

220-110

EO19S2G

Field Conversion for Other System Voltages

Field conversion for other system voltages is accomplished by one of the following methods, not by the usual practice of changing the coil:

  • If the factory wiring is indicated as being for 480 V 60 Hz, 440 V 50 Hz, conversion to 240 V 60 Hz, 220 V 50 Hz can be accomplished by reconnecting the control transformer as illustrated on the instruction sheet supplied with the controller. This is the same method used for Class 9070 control circuit transformers.

    Conversion to any other voltage requires replacement of the control transformer. For other system voltages: i.e. 208, 277, 380, 600 V, a new transformer with single voltage primary must be selected from the tables Size 6, Type S Replacement Control Transformers or Size 7, Type S Replacement Control Transformers. Control transformer connections are illustrated on the instruction sheet supplied with the controller.

  • If the factory wiring is indicated as being for any voltage other than 480 V 60 Hz, 440 V 50 Hz, conversion to any other voltage requires replacement of the control transformer. Refer to Size 6, Type S Replacement Control Transformers or Size 7, Type S Replacement Control Transformers.

NOTE:
  • The standard transformer that was supplied can be used to power a maximum of five Class 9001 Type K illuminated operators powered with transformer type light modules. When extra capacity to power control relays or other inductive loads is required, a second transformer must be added. Extra capacity can be purchased as Form FF4T with additions in 100 VA increments.

  • Standard controllers are wired for common control and can not be converted for operation of the control circuit from a separate source of supply voltage. Controllers designated Form S have special wiring designed for separate control. They are furnished with an isolating transformer, usually having a 120 V primary and 120 V secondary, that must not be bypassed. Form S controllers are not convertible for operation on common control.

Auxiliary Contacts—Type S Sizes 6 and 7

A normally open (N.O.) holding circuit contact and a normally closed (N.C.) auxiliary contact are provided as standard. The holding circuit contact may or may not be required for either 3-wire or 2-wire control. Size 6 and 7 devices have an additional N.C. auxiliary contact which is wired in the coil control circuit—do not use this N.C. auxiliary contact.

Maintenance of Equipment

Class 9998 Repair Parts Kits are available for all Class 8502 contactors and Class 8536 starters. Service bulletins with a complete list of replaceable parts are supplied with all enclosed devices. Separate bulletins can be ordered and are listed along with the appropriate contact parts kit.

Magnetic Contactor and Starter Contact Kits

Magnetic Contactor and Starter Contact Kits

Equipment To Be Serviced

No. of
Poles
in Kit

Class 9998
Parts Kit
Type No.

Class

Type

NEMA Size or
Ampere Rating

8502
8536
8538
8539
8547
8549
8606
8630
8640
8647
8702
8736
8738
8739
8810
8811
8812
8940

SA- (Series B)

00

3

SJ1

SB-

0

3

4

SL2

SL12

SB-, SC-(Power Pole Adder)

0 & 1

1

SL22

SC-

1 & 1P

1

3

4

SL3

SL13

SD-

2

3

4

SL4

SL14

SD-(Power Pole Adder)

2

1

SL24

SE-

3

2

3

SL6

SL7

SF-

4

2

3

SL8

SL9

SG-

5

2

3

SL10

SL11

SH-

6

2

3

SL25

SL26

SJ-

7

2

3

SL30

SL31

8903

L (Series C) &
LX (Series B)

30 A

4

RA5B

SM-

30 A

3

4

SL3

SL13

SP-

60 A

3

4

SL4

SL14

SQ-

100 A

2

3

SL6

SL7

SV-

200 A

2

3

SL8

SL9

SX-

300 A

2

3

SL10

SL11

SY-

400 A

2

3

SL25

SL26

SZ-

600 A

2

3

SL32

SL33

SJ-

800 A

2

3

SL30

SL31

PBM, PBP

30, 60 A

2

PB2

PBN, PBQ

75, 100 A

PBM, PBP

30, 60 A

3

PB3

PBN, PBQ

75, 100 A

PBR, PBV, PBW

150, 200, 225 A

2

PB14

PBR, PBV, PBW

150, 200, 225 A

3

PB15

Application Data for Selection

Application Data per NEMA Standards ICS-1 and ICS-2

NEMA Size

Load Voltage

Max. Hp Rating:
Nonplugging and Nonjogging Duty

Max. Hp Rating:
Plugging and Jogging Duty *

Continuous Current Rating
(A)
600 V
Max.

Service-Limit Current Rating
(A)
*

Tungsten and Infrared Lamp Load
(A),
250 V Max. *

Resistance
Heating Loads
(KW)
other than Infrared Lamp Loads *

KVA Rating for Switching Transformer Primaries at 50 or 60 Cycles

3 Ø
Rating for Switching Capacitors *

Inrush Currents (Worst Case Peak)

≤20 Times Peak of Continuous Current Rating

>20 to 40 Times Peak of Continuous Current Rating

Single
Phase

Poly-
phase

Single
Phase

Poly-
phase

Single
Phase

Poly-
phase

Single
Phase

Poly-
phase

Single
Phase

Poly-
phase

KVAR

00

115
200
230
380
460
575

0.5


1



1.5
1.5
1.5
2
2











9
9
9
9
9
9

11
11
11
11
11
11

5
5
5





































0

115
200
230
380
460
575

1

2



3
3
5
5
5

0.5


1



1.5
1.5
1.5
2
2

18
18
18
18
18
18

21
21
21
21
21
21

10
10
10












0.6

1.2

2.4
3.0


1.8
2.1

4.2
5.2

0.3

0.6

1.2
1.5


0.9
1.0

2.1
2.6






1

115
200
230
380
460
575

2

3



7.5
7.5
10
10
10

1

2



3
3
5
5
5

27
27
27
27
27
27

32
32
32
32
32
32

15
15
15


3

6

12
15

5
9.1
10
16.5
20
25

1.2

2.4

4.9
6.2


3.6
4.3

8.5
11.0

0.6

1.2

2.5
3.1


1.8
2.1

4.3
5.3






1P

115
230

3
5


1.5
3


36
36

42
42

24
24








2

115
200
230
380
460
575

3

7.5



10
15
25
25
25

2

5



7.5
10
15
15
15

45
45
45
45
45
45

52
52
52
52
52
52

30
30
30


5

10

20
25

8.5
15.4
17
28
34
43

2.1

4.1

8.3
10.0


6.3
7.2

14
18

1.0

2.1

4.2
5.2


3.1
3.6

7.2
8.9



8

16
20

3

115
200
230
380
460
575







25
30
50
50
50







15
20
30
30
30

90
90
90
90
90
90

104
104
104
104
104
104

60
60
60


10

20

40
50

17
31
34
56
68
86

4.1

8.1

16
20


12
14

28
35

2.0

4.1

8.1
10


6.1
7.0

14
18



27

53
67

4

200
230
380
460
575





40
50
75
100
100





25
30
50
60
60

135
135
135
135
135

156
156
156
156
156

120
120



30

60
75

45
52
86.7
105
130


14

27
34

20
23

47
59


6.8

14
17

10
12

23
29


40

80
100

5 *

200
230
380
460
575





75
100
150
200
200





60
75
125
150
150

270
270
270
270
270

311
311
311
311
311

240
240



60

120
150

91
105
173
210
260


27

54
68

41
47

94
117


14

27
34

20
24

47
59


80

160
200

6  *

200
230
380
460
575





150
200
300
400
400





125
150
250
300
300

540
540
540
540
540

621
621
621
621
621

480
480



120

240
300

182
210
342
415
515


54

108
135

81
94

188
234


27

54
68

41
47

94
117


160

320
400

7 *

230
460
575



300
600
600





810
810
810

932
932
932



180
360
450

315
625
775









240
480
600

Maximum Allowable Motor Code Letter

Motor Hp Rating

Maximum Allowable Motor Code Letter

1.5–2

L

3–5

K

7.5 and above

H

The motor ratings in Application Data are NEMA standard ratings and apply only when the code letter of the motor is the same as or occurs earlier in the alphabet than what is shown in the table Maximum Allowable Motor Code Letter. Motors with code letters occurring later in the alphabet may require a larger controller. Consult the Customer Care Center at 1-888-778-2733.

The ratings for capacitor switching in Application Data assume the following maximum available fault currents (rms symmetrical amperes):

  • NEMA Size 00–3: 5,000 A

  • NEMA Size 4–5: 10,000 A

  • NEMA Size 6: 18,000 A

  • NEMA Size 7: 30,000 A

If the available fault current is greater than these values, connect sufficient impedance in series.

Refer to the instruction material for the actual tested SCCR values.

NOTE: Tables and footnotes are taken from NEMA Standards.

Short Circuit Protection

According to the National Electrical Code branch circuit overcurrent protection must be provided for each contactor or starter. For starters, refer to the instructions provided with the thermal unit selection table. For contactors (Class 8502 or 8702), provide branch circuit overcurrent protection in accordance with the National Electrical Code, except do not exceed the maximum protective device ratings in the table Type S Contactor Maximum Component SCCR. Observe the size limits in the Circuit Breaker and Fuse columns.

NOTE: The table Type S Contactor Maximum Component SCCR lists the maximum SCCR of the component when protected by any circuit-breaker or fuse. If the maximum component SCCR is 100 kA and a 25 kA rated circuit-breaker is used, then the system will be 25 kA, the SCCR rating of the circuit-breaker.

Type S Contactor Maximum Component SCCR

Catalog Number

Standard Motor Ratings, 3 Ø
@ 50/60 Hz (hp)

Max. Resistive AC1 Current (A)

NEMA Size

Contactor
Max. Component SCCR (kA) *

Circuit Breakers @ 480 V *

Fuses @
600 V

200 V

230 V

460 V

575 V

Circuit Breakers @
480 V *

Fuses @ 600 V

Max. Breaker Size (A)

Max. SCCR (kA)

Max. Fuse Size (A)

Max. SCCR (kA)

8502SAO12

1.5

1.5

2

2

9

00

100

100*

70

100

60*

100

8502SBO2

3

3

5

5

18

0

100

100*

70

100

60*

100

8502SCO2

7.5

7.5

10

10

27

1

100

100*

70

100

60*

100

8502SDO2

10

15

25

25

45

2

100

100*

100

100

100*

100

8502SEO2

25

30

50

50

90

3

100

100*

150

100

200*

100

8502SFO2

40

50

100

100

135

4

100

100*

225

100

200*

100

8502SGO2

75

100

200

200

270

5

100

100*

400

100

400*

100

8502SHO2

150

200

400

400

540

6

65

100*

800

65

600*

100

8502SJO2

300

600

600

810

7

30

30

2000

30

1500

30

Type S Starters with Motor Logic™ or TeSys™ T Overload Relays*

Catalog Number

Standard Motor Ratings, 3

Max. Resistive AC1 Current (A)

NEMA Size

Contactor Max. Component SCCR (kA)*

Circuit Breakers @ 480 V*

Fuses @ 600 V

208 V

240 V

480 V

600 V

Circuit Breakers @
480 V*

Fuses @ 600 V

Max. Breaker Size (A)

Max. SCCR (kA)

Max. Fuse Size (A)

Max. SCCR (kA)

8536SAO12

1.5

1.5

2

2

9

0

100

100*

70

100

60*

100

8536SBO2

3

3

5

5

18

0

100

100*

70

100

60*

100

8536SCO2

7.5

7.5

10

10

27

1

100

100*

70

100

60*

100

8536SDO1

10

15

25

25

45

2

100

100*

100

100

100*

100

8536SEO1

25

30

50

50

90

3

100

100*

150

100

200*

100

8536SFO1

40

50

100

100

135

4

100

100*

225

100

200*

100

8536SGO1

75

100

200

200

270

5

100

100*

400

100

400*

100

8536SHO2

150

200

400

400

540

6

65

100*

800

65

600*

100

8536SJO2

300

600

600

810

7

30

30

2000

30

1500

30

Type S Starters with Adapted Bimetallic Overload Relays

Catalog Number

Standard Motor Ratings @ 50/60 Hz (hp)

Continuous Current Rating (A)

NEMA Size

Max. Component SCCR (kA)

Three-Phase

Circuit Breakers @ 480 V*

Fuses @
600 V*

208 V

240 V

480 V

600 V

8536SAO12

1.5

1.5

2

2

9

00

65

65

8536SBO2

3

3

5

5

18

0

65

65

8536SCO2

7.5

7.5

10

10

27

1

65

65

Capacitor Switching

The kilovar ratings of enclosed, three-phase contactors used as switches for capacitor loads, when only one load appears on the secondary of a distribution system, are shown in the table Application Data per NEMA Standards ICS-1 and ICS-2.

Coil Burden (Mean Values)

NEMA Size

Series

Nunber of Poles

Inrush VA

Sealed VA

Sealed Watts

50 Hz

60 Hz

50 Hz

60 Hz

50 Hz

60 Hz

00

B

2–3

165

33

6

0–1

1–5

232

245

26

27

7.7

7.8

2

2–3

296

311

36

37

12

14

4–5

429

438

37

38

3

2–3

676

700

47

46

15

14

4–5

1260

1185

89

85

23.4

22

4

2–5

1260

1185

89

85

23.4

22

5

A

2–3

2970

2970

250

212

42

39

B

6 *

2–3

1495

1780

56

48

27

32

7 *

2–3

1960

59

36

Wiring*

NEMA Size

Type

Power Terminals

Control Terminals

Type of Lug

Wire Range *

Type of Lug

Wire Range *

00, 0, 1

SA, SB, SC

Pressure Wire

14–8 AWG Cu

Pressure Wire

16–12 AWG

2

SD

Box Lug

14–4 AWG Cu

Pressure Wire

16–12 AWG

3

SE

Box Lug

14–0 AWG Cu

Pressure Wire

16–12 AWG

4

SF

Box Lug

8 AWG – 250 MCM Cu

 

Pressure Wire

16–12 AWG

5

SG

Box Lug

4 AWG – 500 MCM Cu

Pressure Wire

16–12 AWG

6

SH

Parallel Groove

One or two 250–500 MCM per phase Cu

Pressure Wire

16–12 AWG

7

SJ

Parallel Groove

One to four 250–500 MCM per phase Cu

Pressure Wire

16–12 AWG

Auxiliary Units

Auxiliary contacts and power poles can be added by the factory or in the field on all Type S starters and contactors. The table Auxiliary Units—Class 8502 and 8536 shows the maximum number of auxiliary units (in addition to the holding circuit contact) that can be added to a given size starter or contactor. In addition, it is possible to add a second internal contact on NEMA Size 0, 1, and 2 contactors and starters.

Auxiliary Units—Class 8502 and 8536

NEMA Size

Type

Number of Poles—Basic Contactor

Maximum Number of External Auxiliary Units
(in addition to holding circuit contact)

00

SA

2–3

Four single-circuit auxiliary contacts (N.O. or N.C.) if second internal auxiliary contact is not used.

0–2

SB–SD

1–3

Four single-circuit auxiliary contacts (N.O. or N.C.) *

Two single-circuit auxiliary contacts (N.O. or N.C.) plus one power pole adder (1 or 2 poles, N.O. or N.C.)

4–5

Two single-circuit auxiliary contacts (N.O. or N.C.)

3–4

SE–SF

2–5

Three single-circuit auxiliary contacts (N.O. or N.C.)

5

SG

2–3

Two single-circuit auxiliary contacts (N.O. or N.C.) plus 1 NEMA Size 0–1 or Size 2 power pole adder
(1 or 2 poles, N.O. or N.C.)

6–7

SH–SJ

2–3

Three single-circuit auxiliary contacts (N.O. or N.C.)

Two single-circuit auxiliary contacts (N.O. or N.C.) plus one NEMA Size 0–1 or Size 2 power pole adder
(1 or 2 poles, N.O. or N.C.)

Factory Installed Auxiliary Contacts

Additional auxiliary contacts can be factory or field added to any Type S contactor or starter. See the table Auxiliary Units—Class 8502 and 8536 for the maximum number of auxiliary units. The table Form Number of Additional Auxiliary Contacts lists the Form designations for factory installed electrical contacts.

See the Digest for field modification kits.

When ordering factory installed auxiliary contacts, use the Form designations listed in the table Form Number of Additional Auxiliary Contacts.

Form Number of Additional Auxiliary Contacts

Number of N.O. Contacts

Number of N.C. Contacts

Form Number

0

1

X01

2

X02

3

X03

4

X04

1

0

X10

1

X11

2

X12

3

X13

2

0

X20

1

X21

2

X22

3

0

X30

1

X31

4

0

X40

Contact Arrangement

Class 9999 Type

1 N.O.

SX6

1 N.C.

SX7

1 N.O. or 1 N.C.

SX8

Power Poles

Single or double-circuit power pole adders can be factory or field installed on 2- and 3-pole Type S contactors and starters. The table Power Pole Forms lists the Form designation for factory installed power pole adders. Only one power pole adder may be installed per contactor.

Power Pole Forms

Type

NEMA Size

Class 9999 Type

Form Designation

1 N.O.

0, 1

SB6

Y428

2

SB11

Y436

1 N.C.

0, 1

SB7

Y429

2

SB12

Y437

1 N.O., 1 N.C.

0, 1

SB8

Y435

2

SB13

Y440

2 N.O.

0, 1

SB9

Y430

2

SB14

Y438

2 N.C.

0, 1

SB10

Y434

2

SB15

Y439

Control Circuit Transformers

Class 9070 Type TF machine tool control transformers are normally used when it is necessary to provide a lower voltage to the control circuit. This transformer with fused protection can be ordered from the factory by specifying Form FF4T. The addition of a transformer often requires the use of a larger enclosure. The table Control Transformer Selection shows the transformer selection for starters and contactors with or without auxiliary units.

Control Transformer Selection

NEMA Size

Starter Type

Standard Capacity
(Form FF4T)

Additional Capacity

50 VA
(Form FF4T10)

100 VA
(Form FF4T11)

200 VA
(Form FF4T12)

Class 9070
Type*

0, 1

SB & SC

TF100

TF150

TF200

TF300* *

2

SD

TF100

TF150

TF200

TF300

3

SE

TF150

TF200

TF300

TF500

4

SF

TF300

TF300

TF500

T500

5

SG

TF100 and
8501XO20

TF100 and
8501XO20

TF150 and
8501XO20

TF300 and
8501XO20

6

SH

EO3S2 is
standard

N/A

EO3FS2 and
T100

EO3S2 and
TF200

7

SJ

EO19S2 is
standard

N/A

EO19S2 and
TF100

EO3S2 and
TF200

Class 8702 /8736 Type S Application Data—Reversing

Auxiliary Units—Reversing

The table Auxiliary Units — Class 8702 and 8736 Reversing shows the maximum number of auxiliary units (in addition to the holding circuit and interlocking contacts) that can be added to either the forward or reverse contactor or starter.

Auxiliary Units — Class 8702 and 8736 Reversing

NEMA Size (Type)

Number of Poles of
Basic Contactor

Maximum number of auxiliary units on each contactor, forward or reverse, (in addition to internal holding circuit and interlocking contacts).

00 (SA)

2 or 3

Two single-circuit auxiliary contacts (N.O. or N.C.)

0, 1 & 2 (SB, SC & SD)

2 or 3

Four single-circuit auxiliary contacts (N.O. or N.C.)

When adding four external auxiliary contacts to one Size 0 or 1 contactor, remove one of the return springs.

4

Two single-circuit auxiliary contacts (N.O. or N.C.)

3, 4, 5, 6, & 7

(SE, SF, SG, SH, SJ)

Any

Two single-circuit auxiliary contacts (N.O. or N.C.)

Factory Installed Auxiliary Contacts—Reversing

Additional auxiliary contacts may be factory or field added to any Type S contactor or starter. See the table Auxiliary Units — Class 8702 and 8736 Reversing for maximum number of auxiliary units. The table Form Designations for Factory-Installed Auxiliary Contacts lists the Form designations for factory installed auxiliary contacts. See Class 9999 for field modification kits.

Form Designations for Factory-Installed Auxiliary Contacts

Additional Auxiliary Contacts on R.H. Contactor (Reverse Contactor)

Standard (No Additional Auxiliary Contacts)

1 N.O.

1 N.C.

2 N.O.

1 N.O.-
1 N.C.

2 N.C.

Additional Auxiliary Contacts on
L.H. Contactor (Forward Contactor)

Standard (No Additional Auxiliary Contacts)

X0010

X0001

X0020

X0011

X0002

1 N.O.

X1000

X1010

X1001

X1020

X1011

X1002

1 N.C.

X0100

X0110

X0101

X0120

X0111

X0102

2 N.O.

X2000

X2010

X2001

X2020

X2011

X2002

1 N.O.-1 N.C.

X1100

X1110

X1101

X1120

X1111

X1102

2 N.C.

X0200

X0210

X0201

X0220

X0211

X0202

Auxiliary Contact Units

Additional auxiliary contact units can be added to the Size 4 and 5 reversing contactors in the field. A maximum of two units can be added to the Size 4; a maximum of one unit can be added to the Size 5. No additional units can be added to the Size 6, however, 1 N.O. (normally open) circuit and 1 N.C. (normally closed) circuit are available on each forward and reverse contactor for customer use.

Motor Overload Protection—Factory Modifications (Forms)

Full Voltage Starters

Factory installed modifications are available for the classes of control equipment listed in the respective tables. Kits are also available for many field modifications and normal parts replacement on most control items. Refer to Classes 9998 and 9999 for complete listings.

NOTE:
  • Standard equipment dimensions and enclosure construction may not apply when certain special features are added. Such cases should contact the factory, with complete description, when precise dimensions are required.

  • If a UL label is required, consult the Customer Care Center at 1-888-778-2733. Some Forms are not UL Listed.

Full Voltage Starters Forms

Full Voltage Starters Forms

 

Factory Modifications

Enclosure Type

Form

Pilot
Devices
in
Cover
Full
Voltage
Non-Reversing
Controllers
Only
Classes
8502
8536
8538
8539

Push-Buttons*

Start-Stop

1* , 3R, 4, 4X, 12

A

Start-Stop (maintained contact)* *

1* , 3R, 4, 4X, 12

A16

Start-Stop push-button and Hand-Off-Auto selector switch*

1* , 3R, 4, 4X, 12

AC

On-Off*

1* , 3R, 4, 4X, 12

A3

Single oiltight push-button (specify marking)*

1, 3R, 4, 4X, 12

A11

Selector Switches

Hand-Off-Auto

1* , 3R, 4, 4X, 12

C

On-Off*

1* , 3R, 4, 4X, 12

C6

Non-standard markings for Pilot Devices*

1, 3R, 4, 12

G12*

Addition of padlock attachment to Class 9001 operators*

1, 3R, 4, 12

G122

Pilot Lights (specify color/type)* See Pilot Light Forms.

With Operating Interlock: Add price of each interlock per light

1, 3R, 4, 4X, 12

X*

Pilot
Devices
in
Cover

Full
Voltage
Reversing
and
Multi-Speed
Controllers
Only
Classes
8702
8736
8738
8739
8810
8811
8812

Push Buttons*

Forward-Reverse-Stop*

1, 4, 4X, 12

A1

High-Low-Stop*

1, 4, 12

A2

Fast-Off-Slow *

1, 4, 12

A9

High-Low push button and Hand-Off-Auto selector*

1, 4, 12

A10C

Single oiltight push button (specify marking)*

1, 4, 4X, 12

A11

Selector Switches

Hand-Off-Auto

1* , 4, 4X, 12

C

On-Off*

1* , 4, 4X

C6

High-Off-Low

1, 4, 12

C7

Forward-Off-Reverse*

1, 4, 4X, 12

C14

High-Low and Hand-Off-Auto*

1, 4, 12

CC17

Slow-Fas*t

1, 4, 4X, 12

C19

Forward-Reverse*

1, 4, 4X, 12

C20

High-Low-Off-Auto*

1, 4, 12

C25

Non-Standard Markings for Pilot Devices*

Any

G12*

Pilot Lights*

Available with Operating Interlock

1, 4, 4X, 12

X*

Pilot Light Forms

Pilot Light Forms

 

Standard

Push-to-Test

LED

LED-Push-to-Test

Form

Form

Form

Form

Red ON

P1*

P21

P51

P42

Red OFF

P71

P81

P91

P43

Red Unwired

P38

P28

P58

P44

Green ON

P72

P82

P92

P45

Green OFF

P2*

P22

P52

P46

Green Unwired

P39

P29

P59

P47

Amber

P3

P23

P53

P63

Clear

P4

P24

P54

P64

Yellow

P35

P25

P55

P48

Blue

P36

P26

P56

P66

White

P37

P27

P57

P67

Red LOW—Green HI

P73

P83

P93

P77

Green LOW—Red HI

P74

P84

P94

P78

Red OFF—Green FWD/REV

P75

P85

P95

P79

Green OFF—Red FWD/REV

P76

P86

P96

P80

Full Voltage Contactors and Starters

Control Circuit Forms—Full Voltage and Multi-Speed Controllers Only

Control Circuit Forms, Full Voltage and Multi-Speed Controllers Only

Classes 8502, 8536, 8538, 8539, 8702, 8736, 8738, 8739, 8810, 8811 and 8812

Classes

Factory Modifications

Enclosure
Type

Form

NEMA SIZE

00

0

1

2

3

4

5

6

7

8502
8536
8538
8539
8702
8736
8738
8739
8810
8811
8812

Separate Control Circuit—(specify voltage and frequency)

Any

S*

X

X

X

X

X

X

X

X

X

Fused Control Circuit (without control transformer)

One fuse*

1, 3R, 4, 4X, 12

F

X

X

X

X

X

X

X

X

Two fuses*

1, 3R, 4, 4X, 12

F4

X

X

X

X

X

X

X

X

Control Circuit Transformers*—Standard capacity (50 or 60 Hz)  Note: All orders requesting Form FT will be supplied as Form F4T.

Fuses

 

Primary

Secondary

2

1

1, 4, 4X, 12

FF4T

X

X

X

X

X

X

X*

X

X

2

2

1, 4, 4X, 12*

F4F10T

X

X

X

X

X

X*

Additional Capacity (50 or 60 Hz)

Two fuses in primary and one fuse in secondary

100 VA additional capacity

1, 4, 4X, 12

FF4T11

X

X

X

X

X

X*

X*

X

X

200 VA additional capacity

1, 4, 4X, 12

FF4T12

X

X

X

X

X*

X*

X*

X

X

300 VA additional capacity

1, 4, 4X, 12

FF4T13

X

X*

X*

X*

X*

X*

X*

X

X

400 VA additional capacity

1, 4, 4X, 12

FF4T14

X

X*

X*

X*

X*

X*

X*

X*

X*

500 VA additional capacity

1, 4, 4X, 12

FF4T15

X

X*

X*

X*

X*

X*

X*

X*

X*

Selection of Control Circuit Tramsformers

The standard primary/secondary voltages for control circuit transformers are indicated in the table Control Circuit Transformer Codes.

To order, select the desired device with the appropriate transformer Form designation. Then convert the previously selected voltage code (V●●) to reflect the desired primary/secondary voltage for the transformer. The secondary voltage should equal the previously selected coil voltage of the device.

For Example:

You have selected 8536SDG1V02S. V02S means that you need a coil voltage of 120-60/110-50 wired for separate control. You want to add Form FF4T, with transformer voltages of 480 V primary, 120 V secondary, and solid-state overload relay protection with selectable Class 10/20 trip class—Form H30. (The Form designations needed are FF4, H30, and T.)

The new and complete Class, Type, voltage code, and Form number are shown in the following table:

Example of the Transformer Form Designation Results

Class

Type

Voltage Code

Form*

8536

SDG1

V81

FF4H30T

Marine Control Form

Marine Control Form

Class

Factory
Modification

Enclosure
Type

Form

8502
8536
8538
8539
8702
8736
8738
8739
8810
8941

Modification of standard device for use as marine control in accordance with UL508*

12/3R

4/4X (stainless steel only)

M10

Control Circuit Transformer Codes

Control Circuit Transformer Codes

AC-Operated Devices
With Control Transformers

Voltage

Code

60 Hz (Primary–Secondary)

120–12*

V88

120–24*

V89

208–120

V84

240–24*

V82

240–120

V80

277–120

V85

480–24*

V83

480–120

V81

480–240

V87

600–120

V86

Specify

V99

Solid-State Overload Relay Forms

The solid-state overload relay (SSOLR) is available on NEMA Size 00–7.
For Class 8536, 8538, 8539, 8736, 8738, 8739 and 8810 devices.

NOTE: Size 7 comes standard with the Motor Logic SSOLR, Class 10/20 (Selectable). No Form designation is required.

Special Factory-Assembled Starter Combinations with Motor Logic SSOLR Protection

NEMA  Contactor Size

SSOLR Size

00

0

1

2

3

4

1.5–4.5 A

3–9 A

6–18 A

9–27 A

15–45 A

30–90 A

45–135 A

00

H308

H30

0

H308

H309

H30

1

H308

H309

H300

H30

2

H309

H300

H301

H30

3

H30

4

H30

Adapted Bimetallic Overload Relay Forms

Adapted Bimetallic Overload Relay for NEMA Type S Starter

This bimetallic overload relay is available on NEMA Sizes 00, 0, and 1 for Class 8536, 8538, 8539, 8736, 8738 and 8739 devices. To order a starter with the adapter only, add Form E to the catalog number (8536SBG2V02ES). When ordering with the adapter and bimetallic overload relay installed, use table TeSys D Overload Relays for Sizes 00–1 Type S Starters as a guide.

TeSys D Overload Relays for Sizes 00–1 Type S Starters, Non-Reversing and Reversing, Classes 8536, 8538, 8539, 8736, 8738, and 8739

Current Setting
Range Amperes

Class 20 with Single-Phase Sensitivity

Class 20 without Single-Phase Sensitivity

Class 20 with Single-Phase Sensitivity

Class 20 without Single-Phase Sensitivity

Factory Installed—Catalog Number Suffix
(CP1 List)

Screw Termination

Screw Termination

Ring Tongue Connector

Ring Tongue Connector

0.40–0.63

LRD04L

LR3D04L

LRD04L6

LR3D04L6

04

0.63–1

LRD05L

LR3D05L

LRD05L6

LR3D05L6

05

1–1.6

LRD06L

LR3D06L

LRD06L6

LR3D06L6

06

1.6–2.5

LRD07L

LR3D07L

LRD07L6

LR3D07L6

07

2.5–4

LRD08L

LR3D08L

LRD08L6

LR3D08L6

08

4–6

LRD10L

LR3D10L

LRD10L6

LR3D10L6

10

5.5–8

LRD12L

LR3D12L

LRD12L6

LR3D12L6

12

7–10

LRD14L

LR3D14L

LRD14L6

LR3D14L6

14

9–13

LRD16L

LR3D16L

LRD16L6

LR3D16L6

16

12–18

LRD21L

LR3D21L

LRD21L6

LR3D21L6

21

17–24

LRD22L

LR3D22L

LRD22L6

LR3D22L6

22

23–32

LRD32L

LR3D32L

LRD32L6

LR3D32L6

32

NOTE: For tripping class 10:
  • With screw termination, remove the L from the end of the above part number (for example, LRD32 is a class 10 bimetallic overload relay with a 23–32 A setting range).

  • With a ring tongue connector, change the L6 to 6 at the end of the above part number (for example, LRD326 is a class 10 bimetallic overload relay with a 23–32 A setting range).

Solid-State TeSys D Overload Relays for Type S Starters

Sizes 00–1, Non-Reversing (Classes 8536, 8538, 8539) and Reversing (Classes 8736, 8738 and 8739)

NOTE:

  • Field installed only: The LR9D Overload Relay cannot be factory installed, it must be purchased separately and field installed.
  • Single-phase motor applications: When using the LR9D with a single-phase motor, you must purchase the 3-pole starter to accommodate looping of the motor leads.

Current Setting

Overload Relay Catalog Number (sold separately)

Range Amperes

Trip Class 5/10/20/30 Dip Switch Selectable

0.1–0.5 A

LR9D01

0.4–2 A

LR9D02

1.6–8 A

LR9D08

6.4–32 A

LR9D32

TeSys D Overload Relays for Sizes 00–1 Type S Starters, Non-Reversing and Reversing, Classes 8536, 8538, 8539, 8736, 8738, and 8739

Current Setting
Range Amperes

Class 20 with Single-Phase Sensitivity

Class 20 without Single-Phase Sensitivity

Class 20 with Single-Phase Sensitivity

Class 20 without Single-Phase Sensitivity

Factory Installed—Catalog Number Suffix
(CP1 List)

Screw Termination

Screw Termination

Ring Tongue Connector

Ring Tongue Connector

0.40–0.63

LRD04L

LR3D04L

LRD04L6

LR3D04L6

04

0.63–1

LRD05L

LR3D05L

LRD05L6

LR3D05L6

05

1–1.6

LRD06L

LR3D06L

LRD06L6

LR3D06L6

06

1.6–2.5

LRD07L

LR3D07L

LRD07L6

LR3D07L6

07

2.5–4

LRD08L

LR3D08L

LRD08L6

LR3D08L6

08

4–6

LRD10L

LR3D10L

LRD10L6

LR3D10L6

10

5.5–8

LRD12L

LR3D12L

LRD12L6

LR3D12L6

12

7–10

LRD14L

LR3D14L

LRD14L6

LR3D14L6

14

9–13

LRD16L

LR3D16L

LRD16L6

LR3D16L6

16

12–18

LRD21L

LR3D21L

LRD21L6

LR3D21L6

21

17–24

LRD22L

LR3D22L

LRD22L6

LR3D22L6

22

23–32

LRD32L

LR3D32L

LRD32L6

LR3D32L6

32

NOTE: For tripping class 10:
  • With screw termination, remove the L from the end of the above part number (for example, LRD32 is a class 10 bimetallic overload relay with a 23–32 A setting range).

  • With a ring tongue connector, change the L6 to 6 at the end of the above part number (for example, LRD326 is a class 10 bimetallic overload relay with a 23–32 A setting range).

TeSys™ T Factory Modifications (Forms)

Communication Codes

Communication Network

Code

Modbus™

2

ProfiBus

3

CANopen

4

DeviceNet

5

Ethernet TCP/IP
(communication protocols: Ethernet/IP™ and Modbus/TCP)

6

TeSys T Motor Management System Modifications
H6xx or H7xx for use with Class 8536 and 8736 (Open Starters)

Used on Size

Range

Form

Control Voltage

100–240 Vac

24 Vdc

1

0.4–8 A

H61X *

H71X *

1

1.35–27 A

H62X *

H72X *

2, 3

5.0–100 A

H63X *

H73X *

4

8–160 (CT 300:5 3 turns)

H65X *

H75X *

5

24–480 A (CT 300:5 1 turn)

H66X *

H76X *

6

48–960 A (CT 600:5 1 turn)

H67X *

H77X *

NOTES:

  • The product configurator must be used to order TeSys T open starters.

  • The auxiliary contact for the control of the starter coil has a maximum rating of 240 Vac.

Type S Contactor and Starter Forms

Full Voltage Controllers

Classes 8502, 8536, 8538, 8539, 8702, 8736, 8738, 8739, and 8810

Factory Modifications

Enclosure
Type

Form

NEMA Size

0

1
1 PW
1 YD

2
2 PW
2 YD

3
3 PW
3 YD

4
4 PW
4 YD

5
5 PW
5 YD

6
6 PW
6 YD

7
7 PW
7 YD

Auxiliary
Relays

Control relay (4 and 8 poles)

1, 12

R174

X

X

X

X

X

X

X

X

4, 4X*

R174

X

X

X

X

X

X

X

X

1, 12

R178

X

X

X

X

X

X

X

X

4, 4X*

R178

X

X

X

X

X

X

X

X

Pneumatic Timing Relay – specify Class 9050 Type A or B

   0.1 seconds to 1.0 minute—On delay

1

K25

X

X

X

X

X

X

X

X

4, 4X* , 12, 3R

K25

X

X

X

X

X

X

X

X

   0.1 seconds to 1.0 minute—Off delay

1

K26

X

X

X

X

X

X

X

X

4, 4X*, 12, 3R

K26

X

X

X

X

X

X

X

X

   1.0 to 3.0 minute—On delay

1, 4, 12, 3R

K37

X

X

X

X

X

X

X

X

4X*

K37

X

X

X

X

X

X

   1.0 to 3.0 minute—Off delay

1, 4, 12, 3R

K38

X

X

X

X

X

X

X

X

4X*

K38

X

X

X

X

X

X

X

X

Solid-state timing relay (specify timing range) and timer (120 V control required)

1, 4, 4X, 12

K1070

X

X

X

X

X

X

X

X

Motor-driven timing relay* *

1, 4, 12

K5

X

X

X

X

X

X

X

X

Phase failure and phase reversal relay with time delay option including under and over voltage protection.

1, 4, 4X, 12, 3R

R44

X

X

X

X

X

X

X

X

Addition of a protective relay with options of phase failure with time delay, phase reversal and under/over voltage protection (RM3TR1). Both motor voltage and control voltage (V8• voltage code) must be specified with device even if Form S is specified. Form replaces Forms Y444, Y445, Y447, Y448 and Y449.

For multi-speed controllers:
Compelling relay (requires motor to be started in low speed)

1, 4, 12

R1

X

X

X

X

X

X

X

X

Accelerating relay (provides timed acceleration to selected speed):

   For Class 8810

1, 4, 12

R2

X

X

X

X

X

X

X

X

   For Class 8811

1, 4, 12

R2

X

X

X

X

X

X

X

X

   For Class 8812

1, 4, 12

R2

X

X

X

X

X

X

X

X

Decelerating relay (imposes a timing delay during transfer from a higher to a lower speed):

   For Class 8810

1, 4, 12

R3

X

X

X

X

X

X

X

X

   For Class 8811

1, 4, 12

R3

X

X

X

X

X

X

X

X

   For Class 8812

1, 4, 12

R3

X

X

X

X

X

X

X

X

Anti-plugging timers and relays

1, 4, 12

R10

X

X

X

X

X

X

X

X

Meters
and
Metering*

Ammeter in cover (includes current transformer if required)

1

G91

X

X

X

X

X

X

X

X

Ammeter and switch with two current transformers

1

G92

X

X

X

X

X

X

X

Ammeter and switch with three current transformers

1

G93

X

X

X

X

X

X

X

Voltmeter mounted

1

G94

X

X

X

X

X

X

X

Voltmeter and switch mounted

1

G95

X

X

X

X

X

X

X

Elapsed time meter

1, 12

G97

X

X

X

X

X

X

X

X

Operation counter

1, 12

G99

X

X

X

X

X

X

X

X

Auxiliary
Contacts

Additional starter (contactor) auxiliary contacts  (Specify number of additional N.O. or N.C. contacts required per contactor.) Each will be X●● (for example, X01).

Any

X

X

X

X

X

X

X

X

X

To determine the maximum number of auxiliary contacts that can be added to each Type S device, and for the appropriate X Form, refer to the tables in the Class 8536 section in Auxiliary Units (for non-reversing single-speed devices). For Class 8600 Reduced Voltage controllers, consult Customer Care Center at 1-888-778-2733.

Auxiliary contacts installed on disconnect switch or circuit breaker operating mechanism.

   SPDT

1, 4, 4X, 12

Y74

 X

 X

 X

 X

 X

 X

 X

 X

   DPDT

1, 4, 4X, 12

Y75

X

X

X

X

X

X

X

X

NOTE: The above contacts do not switch with the automatic tripping of the circuit-breaker. If such operation is required, consult your nearest Schneider Electric sales office.)

Enclosures

Space heater with N.C. auxiliary contact

1, 4, 4X, 12

G51

X

X

X

X

X

X

X

X

Function identification plate, with marking as specified

Any

G11

X

X

X

X

X

X

X

X

Cover gaskets added to NEMA 1 enclosures:

For Classes 8538 and 8539

1

Y47

X

X

Standard

Standard

Standard

Standard

For Classes 8738 and 8739

1

Y47

Standard

Standard

Standard

Standard

Standard

Standard

For other full voltage controllers

1

Y47

X

X

X

X

X

X

X

X

For reduced voltage controllers

1

Y47

X

X

X

X

X

X

X

X

Brushed stainless steel watertight device

  Class 8606

Y56

X

X

X

X

X

X

  Classes 8630 and 8640

Y56

Standard

Standard

Standard

Standard

X

X

X

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.