8502CT9701R11/20

Full Voltage Vacuum Contactors and Starters

Class 8502 Type W Vacuum Contactors

Application Data

Vacuum Contactor, Class 8502 Type WF

File E78351

CCN NLDX2

LR75167, 75168

Class 3211-04

 

Electrical Ratings

Characteristic

Size 4

Size 5

Size 6

Maximum Motor hp at:

200 V

40

75

150

230 V

50

100

200

380 V

75

150

300

460 V

100

200

400

575 V

100

200

400

3–Phase Capacitor Switching—KVAR

230 V

40

80

160

460 V

80

160

320

575 V

100

200

400

Transformer Switching—KVA 3 Phase, 3-Pole Coil Data

240 V

23

47

94

480 V

47

94

188

600 V

59

117

234

Coil Data

Inrush VA

300

600

1450

Sealed VA

30

20

32

Sealed Watts

6

20

30

Pick-up Volts

70% of rated coil voltage

Drop-out Volts

50% of rated coil voltage

Pick-up Time (ms)

18-22

24-32

24-32

Drop-out Time (ms)

90-120

96-100

96-100

Additional Electrical Characteristics

Number of Poles

3

3

3

Max. Voltage Rating

600

600

600

Enclosed Ampere Rating

135

270

540

Max. Closing Current Max.

1600

3000

6000

Interrupting Current

1600

3000

6000

Short Time Current (RMS):

• 1 second

2400

4500

9000

• 2 seconds

1600

3000

6000

Dielectric Strength, Volts Max. Allowable Interrupting Impulse Voltage, VA (1 x 40 ms)

5375

5375

5375

Auxiliary Contact Units

Class 8502 Devices

Maximum Auxiliary Contact Units

Size 4

3

Size 5

4

Size 6

4

Terminals

Size

Power Terminals Wire Range*

Control Terminals Wire Range*

4

12 – 4/0

16–12 AWG

5 *

One 0 AWG – 500 kcmil per phase

16–12 AWG

6*

Two 0 AWG – 500 kcmil per phase

16–12 AWG

General Information

Class 8502 Type W non-reversing vacuum contactors are used to switch capacitors, transformers and electric motors where overload protection is separately provided. Type W vacuum contactors are designed for operation at 600 V, 50/60 Hz.

By design, these contactors are well suited for heavy-duty applications in harsh environments. The power contacts are sealed in ceramic tubes, called vacuum interrupters or vacuum bottles, where the air has been evacuated. Arc quenchers are not required because any arc formed between opening contacts is not sustained due to the presence of the vacuum. The arc is extinguished when the current crosses zero after the contacts are opened, therefore the arc typically does not survive more than one half cycle. There is one vacuum interrupter or bottle per pole, therefore a three pole contactor has three vacuum interrupters or bottles. The power contacts are not affected by ambient conditions or contamination. This provides for long life and reliable operation in harsh applications.

Auxiliary Contacts - Vacuum Contactors

An auxiliary contact block, Class 9999 Type WX11, with one normally-open contact and normally-closed contact is used with the Size 4, 5, and 6 vacuum contactors.

Auxiliary Contact Units - Vacuum Contactors

Auxiliary contact units can be added in the field. Auxiliary Contact Units shows the maximum number of units that may be added to a given size contactor (in addition to the coil auxiliary contact).

NOTE: In Class 8502—Full Voltage, 3–Pole Vacuum Contactors, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes listed in Coil Voltage Codes.

Class 8502—Full Voltage, 3–Pole Vacuum Contactors

NEMA Size

Enclosed
Ampere Rating

Locked Rotor
Current (A)

Motor Voltage

Max. Hp

Open Style

Type

4

135

1080

200

 40

WFO3●●●

230

50

460

100

575

100

5

270

2160

200

 75

WGO3●●●

230

100

460

200

575

200

6

540

4320

200

150

WHO3●●●

230

200

460

400

575

400

Class 9998—Replacement Coils for Class 8502 and 8702 Vacuum Contactors (Includes Rectifier)

Size

Type

Poles

Class
and
Type

Suffix Number
(Complete Coil Number Consists of
Class and Type Followed by Suffix Number)

120 V
110 V

240 V
220 V

480 V
440 V

600 V
550 V

4

WF

3

9998WF

120

240

480

600

5

WG

3

9998WG

6

WH

3

9998WH

Class 9999—Vacuum Contactor Kits

Kit Description

For Use With

Class 9999
Type

Type

Size

Auxiliary Contacts, Non-Convertible
1-N.O. & 1-N.C. Isolated Contacts

WF, WG

4, 5

WX11

WH

6

Coil Circuit Auxiliary Contacts

1-N.O. & 1-N.C. Isolated Contacts, Delayed Break
1-N.C. Isolated Contact

WF

4

WCX11

WG, WH

5, 6

WLX01

Lug Kits (include 6 lugs)

WG

5

LUW5

WH

6

LUW6

Altitude

The vacuum contactor is designed to tolerate normal barometric pressure variances up to 6600 ft above sea level. If the contactor is to be used above 6600 ft above sea level, please consult the factory.

Termination Means

The Size 4 vacuum contactor is supplied with line and load side lugs. The Size 5 and 6 vacuum contactors are supplied without line and load side lugs. Class 9999 Type LUW5 and LUW6 lug kits are available for the Size 5 and 6 contactors. These kits include six lugs and the necessary mounting hardware.

Dimensional Diagrams—Class 8502 Type W Vacuum Contactors

Class 8502 Type WF

Class 8502 Type WG

Class 8502 Type WH

Class 8502 Type V Vacuum Contactors

General Information

Class 8502 Type VF

The Class 8502 Type V vacuum contactor is a 3-pole device rated 1500 V that meets UL508 (1.5 kV) and CSA standards. Vacuum technology offers long life and low maintenance in a compact, lightweight design. The contactor is suitable for contaminated atmospheres because the main contacts are sealed in vacuum bottles. In addition, since gravity is not used to assist contactor operation, the Class 8502 contactor can be mounted in any plane without special modifications. Type V vacuum contactors are designed for the control of inductive or non-inductive loads at voltages from 200–1500 Vac.

For How to Order Information, see Catalog Interpretation, Type S Starters.

NOTE: In Class 8502—Full Voltage 3 Pole Vacuum Contactors, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes listed in Coil Voltage Codes.

Class 8502—Full Voltage 3 Pole Vacuum Contactors

NEMA Size

Enclosed
Ampere Rating

Locked Rotor Current (A)

Motor Voltage

Max. Hp

Open Style
Type

4

160

1080

 200

 50

VFO3●●●

 230

 60

 460

125

 575

150

 800

200

1000

250

1500

400

5

320

2160

200

100

VGO3●●●

230

125

460

250

575

300

800

400

1000

1500

800

6

540

4320

200

150

VHO3●●●

230

200

460

400

575

400

800

1000

1500

1300

Class 9998—Replacement Coils for Class 8502/8702
(contains rectifier)

Size

Type

Poles

Class and Type

Suffix
(the complete coil number consists of the Class, Type, and suffix)

110/120 V

220/240 V

440/480 V

550/600 V

4

VF

3

9998WF

120

240

480

600

5

VG

3

9998WG

120

240

480

600

6

VH

3

9998WH

120

240

480

600

Class 9999—Vacuum Starter Kits

For Use With

Kit Description

Class 9999
Type

Type

Size

VF, VG

4, 5

Auxiliary Contacts, Non-Convertible
1 N.O. & 1 N.C. Isolated Contacts

WX11

VH

6

VF

4

Coil Circuit Auxiliary Contacts
1 N.O. & 1 N.C. Isolated Contacts, Delayed Break
1 N.C. Isolated Contact

WCX11

VG, VH

5, 6

WLX01

VG

5

Lug Kits, 6 lugs included

LUW5

VH

6

LUW6

Dimensional Diagrams—Class 8502 Type V Vacuum Contactors

Class 8502 Type VF Size 4

Class 8502 Type VG Size 5

Class 8502 Type VH Size 6

Class 8536 Type W Vacuum Starters

General Information

Class 8536 Type W non-reversing vacuum starters are used to switch electric motors where overload protection is not separately provided.

Type W vacuum starters are designed for operation at 600 V, 50/60 Hz. Starters are available exclusively with Motor Logic™ solid-state overload relay (SSOLR), Class 10/20 selectable.

For How to Order Information, see Catalog Interpretation, Type S Starters and How to Order.

NOTE:

In Class 8536—Full Voltage Vacuum Starters, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes listed in Coil Voltage Codes.

Class 8536—Full Voltage Vacuum Starters

NEMA
Size

Enclosed
Ampere
Rating

Locked Rotor
Current
(A)

Motor
Voltage

Max.
Hp

Open Style  

Type

4

135

1080

200

40

WFO3●●●

230

50

460

100

575

100

5

270

2160

200

 75

WGO3●●●

230

100

460

200

575

200

6

540

4320

200

150

WHO3●●●

230

200

460

400

575

400

Class 9998—Replacement Coils for Class 8536 Vacuum Starters

Size

Type

Poles

Class
and
Type

Suffix Number
(Complete Coil Number Consists of
Class and Type Followed by Suffix Number)

120 V
110 V

240 V
220 V

480 V
440 V

600 V
550 V

4

WF

All

9998WF

120

240

480

600

5

WG

9998WG

120

240

480

600

6

WH

9998WH

120

240

480

600

Class 9999—Vacuum Starter Kits

For Use With

Kit Description

Class 9999
Type

Type

Size

WF, WG

4, 5

Auxiliary Contacts, Non-Convertible
1 N.O. & 1 N.C. Isolated Contacts

WX11

WH

6

WF

4

Coil Circuit Auxiliary Contacts
1 N.O. & 1 N.C. Isolated Contacts, Delayed Break
1 N.C. Isolated Contact

WCX11

WG, WH

5, 6

WLX01

WG

5

Lug Kits (6) lugs included

LUW5

Dimensional Diagrams—Class 8536 Type W Vacuum Starters

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.