8502CT9701R11/20

Reversing Vacuum Contactors

Class 8702 Type W Vacuum Contactors

General Information

Class 8702 Type W Reversing Vacuum Contactor

Class 8702 Type W reversing vacuum contactors are used to switch capacitors, transformers, and electric motors where overload protection is separately provided. Type W reversing vacuum contactors are designed for operation at 600 V, 50/60 Hz.

By design, these contactors are suited for heavy-duty applications in harsh environments. The power contacts are sealed in ceramic tubes, called vacuum interrupters or vacuum bottles, where the air has been evacuated. Arc quenchers are not required because any arc formed between opening contacts is not sustained due to the presence of the vacuum. The arc is extinguished when the current crosses zero after the contacts are opened. Therefore, the arc typically does not survive more than one half cycle. There is one vacuum interrupter or bottle per pole, so a 3-pole contactor has three vacuum interrupters or bottles. The power contacts are not affected by ambient conditions or contamination. This provides for long life and reliable operation in harsh applications.

Altitude—Reversing, Class 8702 Type W

The reversing vacuum contactor is designed to tolerate normal barometric pressure variances up to 6600 ft above sea level. If the contactor is to be used above 6600 ft above sea level, please consult the factory.

Termination Means—Reversing, Class 8702 Type W

The Size 4 reversing vacuum contactor is supplied with line and load side lugs. The Size 5 and 6 reversing vacuum contactors are supplied without line and load side lugs. Class 9999 Type LUW5 and LUW6 lug kits are available for the Size 5 and 6 contactors. These kits include six lugs and the necessary mounting hardware.

Auxiliary Contacts—Reversing, Class 8702 Type W

An auxiliary contact block, Class 9999 Type WX11 with one normally open contact and normally closed contact, is used with Size 4, 5, and 6 vacuum contactors.

Selection Tables—Full Voltage Reversing Vacuum Contactors

NOTE: In the table Class 8702 Full Voltage Reversing Vacuum Contactors (Horizontal Only) 3-Pole Polyphase—600 Vac Maximum—50–60 Hz, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes listed in Coil Voltage Codes. Replacement coils are listed in Replacement Coils for Class 8702 Reversing Contactors.

File E78351

CCN NLDX

File LR60905

Class 3211-04

   

Auxiliary Contact Ratings—NEMA A600, R300

Auxiliary Contact Ratings—NEMA A600, R300

Description

Voltage

Make

Break

9999WX11, 9999WXO1

120–600 Vac

7200 VA

720 VA

72–120 Vac

60 A

720 VA

28–72 Vac

60 A

10 A

28–300 Vac

28 A

28 VA

Class 8702 Full Voltage Reversing Vacuum Contactors (Horizontal Only) 3-Pole Polyphase—600 Vac Maximum—50–60 Hz

In the table Class 8702 Full Voltage Reversing Vacuum Contactors (Horizontal Only) 3-Pole Polyphase—600 Vac Maximum—50–60 Hz, replace the three bullets (●●●) in the catalog number with the coil voltage code.

Refer to the standard coil voltage codes listed in Coil Voltage Codes. Replacement coils are listed in the table Replacement Coils for Class 8702 Reversing Contactors.

Class 8702 Full Voltage Reversing Vacuum Contactors (Horizontal Only) 3-Pole Polyphase—600 Vac Maximum—50–60 Hz

NEMA
Size

Enclosed
Ampere
Rating

Motor
Voltage

Maximum
Horsepower

Open Style

Type

4

135

200

 40

WFO3●●●

230

50

380

75

460

100

575

100

5

270

200

 75

WGO3●●●

230

100

380

150

460

200

575

200

6

540

200

150

WHO3V●●●

230

200

380

300

460

400

575

400

Replacement Coils for Class 8702 Reversing Contactors

Class 9998—Replacement Coils for Class 8702 Reversing Contactors

Size

Type

Poles

Class
and
Type

Suffix Number
(Complete Coil Number Consists of Class and Type Followed by Suffix Number)

120 V
110 V

240 V
220 V

480 V
440 V

600 V
550 V

4

WF

All

9998WF

120

240

480

600

5

WG

9998WG

120

240

480

600

6

WH

9998WH

120

240

480

600

Vacuum Contactor Kits

Class 9999—Vacuum Contactor Kits

Use With

Kit Description

Catalog Number

Type

Size

WF–WH

4–6

Auxiliary Contacts, Non-Convertible
1-N.O. and 1-N.C. Isolated Contacts

9999WX11

WF

4

Coil Circuit Auxiliary Contacts1-N.O. and 1-N.C. Isolated Contacts, Delayed Break
1-N.C. Isolated Contact

9999WCX11

WG–WH

5–6

9999WLX01

WG

5

Lug Kits
(6) lugs included

9999LUW5

WH

6

9999LUW6

Dimensional Diagrams—Reversing Vacuum Contactors

Size 4 Reversing Contactor with Lugs, Class 8702 WF

Size 5 Reversing Contactor without Lugs, Class 8702 WG

Size 6 Reversing Contactor without Lugs, Class 8702 WH

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.