8502CT9701R11/20

Full Voltage NEMA Contactors and Starters

Catalog Numbering System

See Motor Overload Protection—Factory Modifications (Forms) for additional Form designations and Solid-State Overload Relay Forms for more information about Motor Logic SSOLRs.

Coil Voltage Codes

Voltage

Code

60 Hz

50 Hz

24  *

V01

120 

110

V02

208

V08

240

220

V03

480

440

V06

600

550

V07

Specify

Specify

V99

NOTE: These are the common voltages, more are available. Contact Schneider Electric at www.schneider-electric.com/us/ for information about other voltage codes.

How to Order

To Order Specify:

Catalog Number

  • Class Number

  • Type Number

  • Voltage Code

  • Form(s)

Class

Type

Voltage Code

Form(s)

8539

SCG44

V06

AH30P1X11

Description: NEMA Size 1 (10 hp) electronic motor circuit protector (MCP) combo starter in a NEMA 1 enclosure with a 480 V coil, start/stop push button (A), trip-class selectable SSOLR (H30), red pilot light (P1), and 1 N.O. and 1 N.C. auxiliary contact (X11).

Factory Modifications (Forms): Refer to Motor Overload Protection—Factory Modifications (Forms)

Application Data: Refer to Application Data

Dimensions: Refer to Dimensions

Separate Enclosures (Class 9991): Refer to Catalog 9999CT9701

Replacement Parts (Class 9998) : Refer to Catalog 9999CT9701

Type S Accessories (Class 9999): Refer to Catalog 9999CT9701

IMPORTANT: This information is intended for general interpretation of the catalog numbers. Do not use it to create catalog numbers for this product line.

For more ordering information, refer to the Product Selector at www.schneider-electric.com/us/.

NOTE: The terms Class, Type, and Form do not appear in the catalog number.

Devices are wired from the factory according to customer preference as follows:

  • Common control

  • Separate control (Form S)

  • Control power transformer (CPT)

NOTE: TeSys™ T devices are unwired.
 

Class 8502 Type S AC Magnetic Contactors

General Information

Type SCO2 Size 1, 3-Pole Contactor

Class 8502 Type S magnetic contactors are used to switch heating loads, capacitors, transformers, and electric motors where overload protection is separately provided. Class 8502 contactors are available in NEMA Sizes 00–7. Type S contactors are designed for operation at 600 Vac, 50–60 Hz.

Power Contact Ratings

All Type S contactors and starters are rated in accordance with NEMA standards. The ratings in the selection tables documented later in this documentation are for normal service. For complete data on power contact ratings, refer to Application Data per NEMA Standards ICS-1 and ICS-2.

Component Parts and Accessories

Holding Circuit Contact

A normally open holding circuit contact for three-wire control is provided on all contactors as standard.

  • Sizes 00–2 contactors use a Class 9999 SX11 internal auxiliary contact as the holding circuit contact.

  • Sizes 3–7 contactors use a Class 9999 SX6 external auxiliary contact as the holding circuit contact. See Class 9999 for the holding circuit contact electrical ratings.

  • Size 00–1 single-phase contactors use a power pole as the holding circuit contact, and therefore has the same rating as the power contacts.

Enclosures

Class 8502 magnetic contactors and Class 8536 magnetic starters are available in the following enclosures:

  • NEMA Type 1 General Purpose
  • NEMA Type 4 & 4X Watertight and Dusttight Stainless Steel
    (stainless steel enclosures ship with hubs installed in the top and bottom of the enclosure)
  • NEMA Type 4X Watertight, Dusttight, and Corrosion Resistant Glass—Polyester
  • NEMA Type 12 Dusttight and Driptight for Industrial Use

The NEMA Type 4 & 4X stainless steel enclosure (Sizes 0-5) has a brushed finish.

Also, NEMA Type 12 devices can be modified for NEMA 3R applications by drilling a 1/8 in. diameter hole in the bottom of the enclosure and using the appropriate watertight conduit hubs.

Separate enclosures are available. See catalog 9999CT9701.

Coil Voltages

AC coils are available for application on 50–60 Hz.

  • NEMA Sizes 00–5 contactors and starters are supplied with coils that are designed to operate satisfactorily on line voltages of 85–110% of rated voltage.

  • NEMA Size 5–7 contactors and starters are supplied with a DC coil operated by a solid state rectifier circuit that is powered by an AC source and also operate on line voltages of 85%-110%.

Voltage Codes have not been added to the Type designations. You must include the Voltage Code when ordering contactors and starters. In addition, 24 Vac and 120 Vac control, polyphase contactors and starters will be wired for separate control (Form S).

Type S Accessories

Additional accessories such as power poles, pneumatic timer attachments, and cover mounted control stations are available as factory or field modifications.

Class 8502 Type S Contactor Selection Tables

3-Pole Polyphase—Open or NEMA 1, 4, and 4X

NOTE: In the table 3-Pole Polyphase—600 Vac Maximum—50–60 Hz , replace ●●● with the voltage code shown in the table Coil Voltage Codes.

3-Pole Polyphase—600 Vac Maximum—50–60 Hz

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

Open Type

NEMA 1
General Purpose
Enclosure

NEMA 4 & 4X
Watertight, Dusttight
Brushed Stainless
Steel Enclosure*

Type

Type

Type

00

  9

200

1.5

SAO12●●●

SAG12●●●

Use Size 0

230

1.5

460

2

575

2

0

 18

200

3

SBO2●●●

SBG2●●●

SBW12●●●

230

3

460

5

575

5

1

 27

200

7.5

SCO2●●●

SCG2●●●

SCW12●●●

230

7.5

460

10

575

10

2

 45

200

10

SDO2●●●

SDG2●●●

SDW12●●●

230

15

460

25

575

25

3

 90

200

25

SEO2●●●

SEG2●●●

SEW12●●●

230

30

460

50

575

50

4

135

200

40

SFO2●●●

SFG2●●●

SFW12●●●

230

50

460

100

575

100

5

270

200

75

SGO2●●●

SGG2●●●

SGW12●●●

230

100

460

200

575

200

6

540

200

150

SHO2●●●

SHG2●●●

SHW2●●●*

230

200

460

400

575

400

7

810

200

SJO2●●●

SJG2●●●

SJW2●●●*

230

300

460

600

575

600

File E78351

CCN NLDX

File LR60905

Class 3211-04

   

3-Pole Polyphase—NEMA 4X and 12/3R

NOTE: In the table 3-Pole Polyphase—600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in the table Coil Voltage Codes .

3-Pole Polyphase—600 Vac Maximum—50–60 Hz

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.

Hp

NEMA 4X
Watertight, Dusttight,
Corrosion-Resistant
Glass-Polyester Enclosure

NEMA
12/3R  *
Dusttight & Driptight
Industrial Use
Enclosure

Type

Type

00

9

200

1-1/2

Use Size 0

Use Size 0

230

1-1/2

460

2

575

2

0

18

200

3

SBW22●●●

SBA2●●●

230

3

460

5

575

5

1

27

200

7-1/2

SCW22●●●

SCA2●●●

230

7-1/2

460

10

575

10

2

45

200

10

SDW22●●●

SDA2●●●

230

15

460

25

575

25

3

90

200

25

SEW22●●●

SEA2●●●

230

30

460

50

575

50

4

135

200

40

SFW22●●●

SFA2●●●

230

50

460

100

575

100

5

270

200

75

SGA2●●●

230

100

460

200

575

200

6

540

200

150

SHA2●●●

230

200

460

400

575

400

7

810

200

SJA2●●●

230

300

460

600

575

600

Explosion Proof Units

   

File E78503

CCN NPKR

File LR60905

Class 3218-03

   

Single-Phase 4- and 5-Pole Polyphase—Open or NEMA 1, 4 & 4X

NOTE: In the table 600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in the table Coil Voltage Codes .

600 Vac Maximum—50–60 Hz

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

Open Type

NEMA 1
General Purpose Enclosure

NEMA 4 & 4X –Watertight,
Dusttight, Brushed Stainless Steel
Enclosure*

Type

Type

Type

1-Pole Single Phase

0

 18

115

1

SBO5●●●

SBG5●●●

SBW15●●●

230

2

1

 27

115

2

SCO5●●●

SCG5●●●

SCW15●●●

230

3

2-Pole Single Phase

00

  9

115

1/3

SAO11●●●

SAG11●●●

Use Size 0

230

1

0

 18

115

1

SBO1●●●

SBG1●●●

SBW11●●●

230

2

1

 27

115

2

SCO1●●●

SCG1●●●

SCW11●●●

230

3

2

 45

115

3

SDO1●●●

SDG1●●●

SDW11●●●

230

7-1/2

3

 90

SEO1●●●

SEG1●●●

SEW11●●●

 

4

135

SFO1●●●

SFG1●●●

SFW11●●●

5

270

SGO1●●●

SGG1●●●

SGW11●●●

6

540

SHO1●●●

SHG1●●●

SHW1●●●*

7

810

SJO1●●●

SJG1●●●

SJW1●●●*

4-Pole Polyphase

0

18

200

3

SBO3●●●

SBG3●●●

SBW13●●●

230

3

460

5

575

5

1

 27

200

7-1/2

SCO3●●●

SCG3●●●

SCW13●●●

230

7-1/2

460

10

575

10

2

 45

200 

10

SDO3●●●

SDG3●●●

SDW13●●●

230

15

460

25

575

25

3

 90

200

25

SEO3●●●

SEG3●●●

SEW13●●●

230

30

460

50

575

50

4

135

200

40

SFO3●●●

SFG3●●●

SFW13●●●

230

50

460

100

575

100

5-Pole Polyphase

0

 18

200

3

SBO4●●●

SBG4●●●

SBW14●●●

230

3

460

5

575

5

1

 27

200

7-1/2

SCO4●●●

SCG4●●●

SCW14●●●

230

7-1/2

460

10

575

10

2

 45

200 

10

SDO4●●●

SDG4●●●

SDW14●●●

230

15

460

25

575

25

3

 90

200  

25

SEO4●●●

SEG4●●●

SEW14●●●

230

30

460

50

575

50

4

135

200

40

SFO4●●●

SFG4●●●

SFW14●●●

230

50

460

100

575

100

Single-Phase 4- and 5-Pole Polyphase—NEMA 4X and 12/3R

NOTE: In the table 600 Vac Maximum—50–60 Hz, replace ●●● with the voltage code shown in the table Coil Voltage Codes .

600 Vac Maximum—50–60 Hz

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

NEMA 4X
Watertight, Dusttight
Corrosion-Resistant
Glass-Polyester Enclosure

NEMA 12/3R *
Dusttight and Driptight
Industrial Use Enclosure

Type

Type

1-Pole Single Phase

0

18

115

1

SBA5●●●

230

2

1

27

115

2

SCA5●●●

230

3

2-Pole Single Phase

00

9

115

1/3

Use Size 0

Use Size 0

230

1

0

18

115

1

SBW21●●●

SBA1●●●

230

2

1

27

115

2

SCW21●●●

SCA1●●●

230

3

2

45

115

3

SDW21●●●

SDA1●●●

230

 7-1/2

3

90

SEA1●●●

4

135

SFA1●●●

5

270

SGA1●●●

6

540

SHA1●●●

7

810

SJA1●●●

4-Pole Polyphase

0

18

200

3

SBW23●●●

SBA3●●●

230

3

460

5

575

5

1

27

200

7-1/2

SCW23●●●

SCA3●●●

230

7-1/2

460

10

575

19

2

45

200

10

SDW23●●●

SDA3●●●

230

15

460

25

575

25

3

90

200

25

SEA3●●●

230

30

460

50

575

50

4

135

200

40

SFA3●●●

230

50

460

100

575

100

5-Pole Polyphase

0

18

200

3

SBA4●●●

230

3

460

5

575

5

1

27

200

7-1/2

SCA4●●●

230

7-1/2

460

10

575

10

2

45

200

10

SDA4●●●

230

15

460

25

575

25

3

90

200

25

SEA4●●●

230

50

460

30

575

50

4

135

200

40

SFA4●●●

230

50

460

100

575

100

Class 8536 Type S AC Magnetic Starters

General Information

Type SCO2 Size 1, Three-Pole
Starter with Motor Logic™ SSOLR

Type S magnetic starters are used for full-voltage starting and stopping of AC squirrel cage motors. Class 8536 Type S magnetic starters utilize a Class 8502 contactor design (see General Information for more information) with direct mounted overload protection. Motor overload protection for three-phase starter applications can be provided through one of four options described in the follows sections.

Solid-State Overload Relay Protection (Motor Logic™ SSOLR)

These ambient-insensitive electronic overload relays are available on Sizes 00–6 and standard on size 7. They provide phase loss and phase unbalance protection. To order, add Form H30 (for selectable trip class 10 or 20 protection). For more information about Motor Logic SSOLRs, see the overload relay section Solid-State Overload Relay Forms or the Digest. (Catalog no. example: 8536SCO3V06H30).

Adapted Bimetallic or Solid-State Overload Relay (NEMA size 00-1)

The Adapted Bimetallic or Solid-State motor starter consists of a specially designed adapter that attaches with bus bars to the NEMA Type S contactor and holds the IEC Style overload relay: LRD/LR3D bimetallic or LR9D solid-state. This starter configuration is ordered by adding Form E (adapter only) to the standard catalog number. Based on the FLA of the motor, the LRD, LR3D, or LR9D overload relay can then be purchased separately and installed in the field to operate the starter. For more information, see Adapted Bimetallic Overload Relay Forms or the Digest. (Catalog no. example: 8536SCO3V06E—without overload relay).

TeSys™ T Motor Management System (NEMA sizes 1-6)

TeSys T is a flexible system that integrates seamlessly into your automation system through five major communication protocols. TeSys T can predict what will happen in the process, as it accurately monitors current, voltage, and power over a wide range. For additional information about TeSys T Motor Management System, see the overload relay section TeSys™ T Factory Modifications (Forms) or the Digest.

Melting Alloy Type Thermal Overload Relays

Melting alloy type thermal overload blocks are installed as part of the starter, and thermal elements must be selected and installed separately to operate the starter. For a three-phase motor, three thermal units must be ordered using the Thermal Unit Selection tables in the Digest. The catalog number includes no Form number (for example, 8536SCO3V06).

Class 8536 Type S Starter Selection Tables

3-Pole Polyphase—Open or NEMA 1, 4, & 4X

Type SCO3...S, Size 1, Three-Pole
Starter with Motor Logic™ SSOLR

For Form H30•, special lower-FLA factory-assembled starter combinations with Motor Logic SSOLR protection are available for certain sizes. See Solid-State Overload Relay Forms for more information.

3-Pole Polyphase—600 Vac Maximum—50–60 Hz, with Motor Logic™ SSOLR*

NEMA
Siz

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

Open Type

NEMA 1
General Purpose
Enclosure

NEMA 4 & 4X
Watertight, Dusttight Brushed Stainless Steel Enclosure*

NEMA 4X
Watertight, Dusttight, Corrosion-Resistant Glass-Polyester Enclosure

Type

Type

Type

Type

00

9

200

1.5

SAO12●●●H30

SAG12●●●H30

Use Size 0

Use Size 0

230

1.5

460

2

575

2

0

18

200

3

SBO2●●●H30

SBG2●●●H30

SBW12●●●H30

SBW22●●●H30

230

3

460

5

575

5

1

27

200

7.5

SCO3●●●H30

SCG3●●●H30

SCW13●●●H30

SCW23●●●H30

230

7.5

460

10

575

10

2

45

200

10

SDO1●●●H30

SDG1●●●H30

SDW11●●●H30

SDW21●●●H30

230

15

460

25

575

25

3

90

200

25

SEO1●●●H30

SEG1●●●H30

SEW11●●●H30

SEW21●●●H30

230

30

460

50

575

50

4

135

200

40

SFO1●●●H30

SFG1●●●H30

SFW11●●●H30

SFW21●●●H30

230

50

460

100

575

100

5

270

200

75

SGO1●●●H30

SGG1●●●H30

SGW11●●●H30

230

100

460

200

575

200

6

540

200

150

SHO2●●●H30

SHG2●●●H30

SHW2●●●H30*

230

200

460

400

575

400

7

810

200

SJO2●●●H30

SJG2●●●H30

SJW2●●●H30*

230

300

460

600

575

600

File E78351

CCN NLDX

File LR60905

Class 3211-04

   

3-Pole Polyphase—NEMA 12/3R

For Form H30•, special lower-FLA factory-assembled starter combinations with Motor Logic SSOLR protection are available for certain sizes. See Solid-State Overload Relay Forms for more information.

3-Pole Polyphase—600 Vac Maximum—50–60 Hz*

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

NEMA 12/3R*
Dusttight and Driptight
Industrial Use Enclosure

Type

00

9

200

1.5

Use Size 0

230

1.5

460

2

575

2

0

 18

200

3

SBA2●●●H30

230

3

460

5

575

5

1

 27

200

7.5

SCA3●●●H30

230

7.5

460

10

575

10

2

 45

200

10

SDA1●●●H30

230

15

460

25

575

25

3

 90

200

25

SEA1●●●H30

230

30

460

50

575

50

4

135

200

40

SFA1●●●H30

230

50

460

100

575

100

5

270

200

75

SGA1●●●H30

230

100

460

200

575

200

6

540

200

150

SHA2●●●H30

230

200

460

400

575

400

7

810

200

SJA2●●●H30

230

300

460

600

575

600

2-Pole Single Phase—Open or NEMA 1, 4 & 4X

NOTE: In the table 2-Pole Single Phase—600 Vac Maximum—50–60 Hz (require one melting alloy thermal unit), replace ●●● with the voltage code shown in the table Coil Voltage Codes.

For thermal unit selection, refer to the Digest.

2-Pole Single Phase—600 Vac Maximum—50–60 Hz (require one melting alloy thermal unit)

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

Open Type

NEMA 1
General Purpose
Enclosure

NEMA 4 and 4X
Watertight, Dusttight
Brushed Stainless Steel
Enclosure*

NEMA 4X
Watertight, Dusttight,
Corrosion-Resistant
Glass-Polyester Enclosure

Type

Type

Type

Type

00

  9

115

1/3

SAO11●●●

SAG11●●●

Use Size 0

Use Size 0

230

1

0

 18

115

1

SBO1●●●

SBG1●●●

SBW11●●●

SBW21●●●

230

2

1

 27

115

2

SCO1●●●

SCG1●●●

SCW11●●●

SCW21●●●

230

3

1P

 36

115

3

SCO2●●●

SCG2●●●

SCW12●●●

SCW22●●●

230

5

2

 45

115

3

SDO6●●●

SDG6●●●

SDW16●●●

SDW26●●●

230

7-1/2

4-Pole, 2-Phase—Open or NEMA 1, 4 & 4X

NOTE: In the table 4-Pole, 2-Phase—600 Vac Maximum—50–60 Hz (require two melting alloy thermal units), replace ●●● with the voltage code shown in the table Coil Voltage Codes .

For thermal unit selection, refer to the Digest.

4-Pole, 2-Phase—600 Vac Maximum—50–60 Hz (require two melting alloy thermal units)

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp 

Open Type


General Purpose
Enclosure

NEMA 4 and 4X
Watertight, Dusttight
Brushed Stainless Steel
Enclosure*

NEMA 4X
Watertight, Dusttight,
Corrosion-Resistant
Glass-Polyester Enclosure

Type

Type

Type

Type

0

18

200

3

SBO3●●●

SBG3●●●

SBW13●●●

SBW23●●●

230

3

460

5

575

5

1

 27

200

7-1/2

SCO4●●●

SCG4●●●

SCW14●●●

SCW24●●●

230

7-1/2

460

10

575

10

2

 45

200

10

SDO2●●●

SDG2●●●

SDW12●●●

SDW22●●●

230

15

460

25

575

25

3

 90

200

25

SEO2●●●

SEG2●●●

SEW12●●●

230

30

460

50

575

50

4

135

200

40

SFO2●●●

SFG2●●●

SFW12●●●

230

50

460

100

575

100

File E78351

CCN NLDX

File LR60905

Class 3211-04

   

2-Pole Single Phase—NEMA 12/3R

NOTE: In the table 2-Pole Single Phase—600 Vac Maximum—50–60 Hz (require one melting alloy thermal unit), replace ●●● with the voltage code shown in the table Coil Voltage Codes.

For thermal unit selection, refer to the Digest.

2-Pole Single Phase—600 Vac Maximum—50–60 Hz (require one melting alloy thermal unit)

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

NEMA 12/3R*
Dusttight and Driptight
Industrial Use Enclosure

Type

 

00

9

115

1/3

Use Size 0

230

1

0

18

115

1

SBA1●●●

230

2

1

27

115

2

SCA1●●●

230

3

1P

36

115

3

SCA2●●●

230

5

2

45

115

3

SDA6●●●

230

7-1/2

4-Pole, 2-Phase—NEMA 12/3R

NOTE: In the table 4-Pole 2-Phase—600 Vac Maximum—50–60 Hz (require two melting alloy thermal units), replace ●●● with the voltage code shown in the table Coil Voltage Codes.

For thermal unit selection, refer to the Digest.

4-Pole 2-Phase—600 Vac Maximum—50–60 Hz (require two melting alloy thermal units)

NEMA
Size

Continuous
Current
Ratings

Motor
Voltage

Max.
Hp

Coil
Voltage

NEMA 12/3R *
Dusttight & Driptight
Industrial Use Enclosure

Type

 

0

18

200

3

208

SBA3●●●

230

3

240

460

5

480

575

5

600

1

27

200

7-1/2

208

SCA4●●●

230

7-1/2

240

460

10

480

575

10

600

2

45

200

10

208

SDA2●●●

230

15

240

460

25

480

575

25

600

3

90

200

25

208

SEA2●●●

230

30

240

460

50

480

575

50

600

4

135

200

40

208

SFA2●●●

230

50

240

460

100

480

575

100

600

File E78351

CCN NLDX

File LR60905

Class 3211-04

   

Class 8536 Types SB–SD Starters with Auxiliary Load Terminals

Type SB–SD Starters

Capacitors are sometimes used in motor branch circuits to improve power factor. The Size 0–2 Type SB–SD starters listed in the table 3-Pole Polyphase—600 Vac Maximum—50–60 Hz (devices require three melting alloy thermal units) include three auxiliary terminals to allow easy connection of power factor correction capacitors. When capacitors are connected using these terminals, no adjustment to the selection of thermal units is necessary. The auxiliary terminals accept 12–16 AWG solid or stranded wire. NEMA Size 3 and 4 starters have provisions for auxiliary connections as a standard. You must supply lugs as necessary.

The Type S starters with auxiliary load terminals can also be used to control two motors simultaneously from a single starter. However, this application is tightly restricted by Section 430-53 of the National Electrical Code. Refer to the NEC for restrictions regarding overload protection, size of controller, and motor branch circuit protection.

3-Pole, Polyphase Starters

NOTE: In the table 3-Pole Polyphase—600 Vac Maximum—50–60 Hz (devices require three melting alloy thermal units), replace ●●● with the voltage code shown in the table Coil Voltage Codes .

For thermal unit selection, refer to the Digest.

3-Pole Polyphase—600 Vac Maximum—50–60 Hz (devices require three melting alloy thermal units)

NEMA
Size

Motor
Voltage

Max.
Hp

Open Style
Type

0

200

3

SBTO2●●●

230

3

460

5

575

5

1

200

7-1/2

SCTO3●●●

230

7-1/2

460

10

575

10

2

200

10

SDTO1●●●

230

15

460

25

575

25

Extra Capacity Single-Phase Starters (Not NEMA Rated)

NOTE: In the table 2-Pole Single Phase—250 Vac Maximum—50–60 Hz (require one melting alloy thermal unit), replace ●●● with the voltage code shown in the table Coil Voltage Codes .

For thermal unit selection, refer to the Digest.

2-Pole Single Phase—250 Vac Maximum—50–60 Hz (require one melting alloy thermal unit)

Motor
Voltage

Max.
Hp

Open Style

NEMA 1
General Purpose
Enclosure

NEMA 3R
Rainproof,
Sleet Resistant,
Outdoor Use
Enclosure

NEMA 4 and 4X
Watertight, Dusttight
Brushed Stainless
Steel Enclosure*

NEMA 4X
Watertight
Corrosion Resistant
Glass-Polyester
Enclosure

NEMA 12/3R *
Dusttight and Driptight
Industrial Use
Enclosure

Type

Type

Type

Type

Type

Type

115

 5

SDO8●●● *

SDH8●●● *

230

10

115

  7-1/2

SEO6●●●

SEG6●●●

SEH6●●●

SEW16●●●

SEW26●●●

SEA6●●●

230

15

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.