8502CT9701R11/20

Reversing Magnetic Contactors and Starters

Class 8702 Type S Reversing Contactors

General Information

NEMA 00, 0, and 1 Reversing Contactor

Class 8702 Type S reversing magnetic contactors are used for starting, stopping, and reversing AC motors where overload protection is separately provided. Class 8702 reversing contactors are available in NEMA Sizes 00–7. Class 8702 reversing contactors consist of two Class 8502 contactors mechanically and electrically interlocked. Open type devices, Sizes 0–5 are available in either horizontal or vertical arrangements. Sizes 00, 6, and 7 are available as horizontal only. Enclosed devices, Size 00–7 use horizontally arranged components. Type S reversing contactors are designed for operation at 600 Vac, 50–60 Hz.

Component Parts and Accessories—Reversing

Enclosures—Reversing

Class 8702 and 8736 reversing magnetic contactors and starters are available in the following enclosures:

  • NEMA 1 General Purpose Enclosure

  • NEMA 4 and 4X Watertight and Dusttight Stainless Steel
    (stainless steel enclosures ship with hubs installed in the top and bottom of the enclosure)

  • NEMA 12 Dusttight and Driptight for Industrial Use

The NEMA 4 and 4X stainless steel enclosure (Sizes 0–5) has a brushed finish. Sizes 6 and 7 are painted sheet steel and are rated NEMA 4 only.

Also, NEMA 12 devices can be modified for NEMA 3R applications by drilling a 1/8 in. diameter hole in the bottom of the enclosure and using appropriate watertight conduit hubs.

Separate enclosures are available. See catalog 9999CT9701.

File E78351

CCN NLDX

File LR60905

Class 3211-04

   

Holding Circuit Contact—Reversing

Two normally open holding circuit contacts are provided on all reversing contactors and starters as standard. Sizes 00–2 contactors use a 9999SX11 auxiliary contact as the holding circuit contact. Sizes 3–7 contactors use a 9999SX6 auxiliary contact as the holding circuit contact.

Additionally, two normally closed auxiliary contacts are provided as standard and wired to prevent energization of both coils at the same time. Sizes 00–2 use a 9999SX12 auxiliary contact while Sizes 3–7 use a 9999SX7 auxiliary contact for this purpose.

See catalog 9999CT9701 for the holding circuit contact electrical ratings.

Coil Voltages—Reversing

AC coils are available for application on 50–60 Hz. NEMA Sizes 00–5 are supplied with coils that are designed to operate satisfactorily on line voltages of 85%-110% of rated voltage. NEMA Size 6 and 7 contactors are supplied with a DC coil operated by a solid state rectifier circuit that is powered by an AC source and also operates on line voltages of 85%-110%.

NOTE: The voltage code must be included when ordering contactors and starters. Also, 24 V and 120 V polyphase reversing contactors and starters are wired for separate control.

Mehanical Interlocks—Reversing

Mechanical interlocks are available for replacement or field assembly of Type S reversing contactors and starters (Sizes 00-4 only). See catalog 9999CT9701 for additional information.

Type S Accessories—Reversing

Additional accessories such as power poles and cover mounted control stations are available as factory or field modifications.

Class 8702 Type S Reversing Contactor Selection Table

600 Vac Maximum—50–60 Hz

NOTE: In the table 600 Vac Maximum—50–60 Hz, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes listed in the table Coil Voltage Codes.

600 Vac Maximum—50–60 Hz

NEMA Size

Continuous
Current Ratings

Motor
Voltage

Max.
Hp

Open Type

NEMA 1
General Purpose
Enclosure

NEMA 4 & 4X Watertight, Dusttight Brushed Stainless Steel Enclosure (Sizes 0–5)**

NEMA
12/3R*
Dusttight &
Driptight
Industrial Use
Enclosure

Vertical
Type

Horizontal
Type

Type

Type

Type

00

9

200

1.5

SAO4●●●

SAG4●●●

Use Size 0

Use Size 0

230

1.5

460

2

575

2

0

18

200

3

SBO12●●●

SBO4●●●

SBG4●●●

SBW14●●●

SBA4●●●

230

3

460

5

575

5

1

27

200

7.5

SCO7●●●

SCO8●●●

SCG8●●●

SCW14●●●

SCA4●●●

230

7.5

460

10

575

10

2

45

200

10

SDO1●●●

SDO2●●●

SDG2●●●

SDW11●●●

SDA1●●●

230

15

460

25

575

25

3

90

200

25

SEO1●●●

SEO2●●●

SEG2●●●

SEW11●●●

SEA1●●●

230

30

460

50

575

50

4

135

200

40

SFO1●●●

SFO3●●●

SFG3●●●

SFW11●●●

SFA1●●●

230

50

460

100

575

100

5

270

200

75

SGO1●●●

SGO3●●●

SGG3●●●

SGW11●●●

SGA1●●●

230

100

460

200

575

200

6

540

200

150

SHO1●●●

SHG1●●●

SHW1●●●

SHA1●●●

230

200

460

400

575

400

7

810

200

SJO1●●●

SJG1●●●

SJW1●●●

SJA1●●●

230

300

460

600

575

600

Class 8736 Type S Reversing Starters

General Information

NEMA Sizes 00, 0, and 1
Reversing Starter (Horizontal Type)

NEMA Sizes 00, 0, and 1
Reversing Starter (Vertical Type)

Class 8736 Type S reversing magnetic starters are used for full-voltage starting, stopping, and reversing AC squirrel cage motors. Class 8736 starters consist of one Class 8502 contactor and one Class 8536 starter mechanically and electrically interlocked. Open type devices, Sizes 0–5, are available in either horizontal or vertical arrangements. Sizes 00, 6, and 7 are available as horizontal only. Enclosed devices use horizontally arranged components. Type S starters are designed for operation at up to 600 Vac, 50/60 Hz.

Motor Overload Protection

Motor Logic™ Solid-State Overload Relay (SSOLR) Protection

These ambient-insensitive overload relays are available on three-phase devices, Sizes 00–6, and standard on Size 7. They provide phase loss and phase unbalance protection. To order, add Form H30 (for selectable trip class 10 or 20 protection). For more information about Motor Logic solid-state overload relays (SSOLRs), see the overload relay section Solid-State Overload Relay Forms or the Digest. (Catalog number example: 8736SCO8V06H30).

Adapted Bimetallic or Solid-State Overload Relay (NEMA Size 00–1)

The Adapted Bimetallic or Solid-State motor starter consists of a specially designed adapter that attaches with bus bars to the NEMA Type S contactor and holds the IEC Style overload relay: LRD/LR3D bimetallic or LR9D solid state. This starter configuration is ordered by adding Form E (adapter only) to the standard catalog number. Based on the FLA of the motor, the LRD, LR3D, or LR9D overload relay can then be purchased separately and installed in the field to operate the starter. For more information, see Adapted Bimetallic Overload Relay Forms or the Digest. (Catalog number example: 8736SCO8V06E—without overload relay).

TeSys™ T Motor Management System (NEMA Sizes 1–6)

TeSys T is a flexible system that integrates seamlessly into your automation system through five major communication protocols. TeSys T can predict what will happen in the process, as it accurately monitors current, voltage, and power over a wide range. For additional information about the TeSys T Motor Management System, see the TeSys™ T Motor Management System section TeSys™ T Factory Modifications (Forms) or the Digest (ordering example: 8736SCO8V06H616).

Melting Alloy Overload Relays

Melting alloy type thermal overload blocks are installed as part of the starter, and thermal elements must be selected and installed separately in order to operate the starter. For a three-phase motor, three thermal units must be ordered using the Thermal Unit Selection tables in the Digest. The catalog number includes no Form number (for example, 8736SCO8V06).

Class 8736 Type S Reversing Starters Selection Table

3-Pole Polyphase

NOTE: In the table 3–Pole Polyphase, 600 Vac Maximum, 50–60 Hz, with Motor Logic SSOLR*, replace the three bullets (●●●) in the catalog number with the coil voltage code. Refer to the standard coil voltage codes listed in the table Coil Voltage Codes.

For Form H30•, special lower-FLA factory-assembled starter combinations with Motor Logic SSOLR protection are available for certain sizes. See Solid-State Overload Relay Forms for more information.

3–Pole Polyphase, 600 Vac Maximum, 50–60 Hz, with Motor Logic SSOLR*

NEMA
Size

Continuous
Current Ratings

Motor
Voltage

Max.
Hp

Open Style

NEMA 1
General Purpose
Enclosure

NEMA 4 & 4X Watertight, Dusttight Brushed Stainless Steel Enclosure*

NEMA 12/3R *
Dusttight, Driptight Industrial Use Enclosure  

Vertical

Horizontal

Type

Type

Type

Type

Type

00

  9

200

1.5

SAO16●●●H30

SAG16●●●H30

Use Size 0

Use Size 0

230

1.5

460

2

575

2

0

18

200

3

SBO10●●●H30

SBO4●●●H30

SBG4●●●H30

SBW14●●●H30

SBA4●●●H30

230

3

460

5

575

5

1

 27

200

7.5

SCO7●●●H30

SCO8●●●H30

SCG8●●●H30

SCW14●●●H30

SCA4●●●H30

230

7.5

460

10

575

10

2

 45

200

10

SDO1●●●H30

SDO2●●●H30

SDG2●●●H30

SDW11●●●H30

SDA1●●●H30

230

15

460

25

575

25

3

 90

200

25

SEO1●●●H30

SEO2●●●H30

SEG2●●●H30

SEW11●●●H30

SEA1●●●H30

230

30

460

50

575

50

4

135

200

40

SFO1●●●H30

SFO3●●●H30

SFG3●●●H30

SFW11●●●H30

SFA1●●●H30

230

50

460

100

575

100

5

270

200

 75

SGO1●●●H30

SGO3●●●H30

SGG3●●●H30

SGW11●●●H30

SGA1●●●H30

230

100

460

200

575

200

6

540

200

150

SHO1●●●H30

SHG1●●●H30

SHW1●●●H30*

SHA1●●●H30

230

200

460

400

575

400

7

810

200

SJO1●●●H30

SJG1●●●H30

SJW1●●●H30*

SJA1●●●H30

230

300

460

600

575

600

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.