990–5911A–001

Battery Requirements

Battery type VRLA
Minimum flammability rating HB
Battery shelves 4 shelves sized 657 x 767 mm
Maximum weight per shelf 300 kg
Maximum weight per cabinet 1200 kg
Height between battery shelves 340 mm
Maximum battery height including battery terminals 240 mm
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.