Specifications
Specifications for 10 kVA UPS
Voltage (V) | 380 | 400 | 415 | |
---|---|---|---|---|
Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
Input voltage range (V) | 304-477 |
320-477 |
332-477 |
|
Frequency range (Hz) | 40-70 | |||
Nominal input current (A) |
16 |
16 |
15 |
|
Maximum input current (A) |
21 |
20 |
19 |
|
Input current limitation (A) |
21 |
20 |
19 |
|
Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for details. | |||
Maximum short circuit rating | 16 kA | |||
Total harmonic distortion (THDI) | <3% at full linear
load |
|||
Input power factor | 0.99 at load > 75% |
|||
Protection | Fuse | |||
Bypass | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
Bypass voltage range (V) | 342-418 |
360-440 |
373-457 |
|
Frequency (Hz) | 50 or 60 | |||
Frequency range (Hz) | Selectable, ±1, ±3, ±5 | |||
Nominal bypass current (A) |
16 |
15 |
15 |
|
Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for details. | |||
Maximum short circuit rating | 16 kA | |||
Backfeed protection | Dry contact (with 24 VDC source) | |||
Output | Connections* | 4-wire (L1, L2, L3, N, PE)* | ||
Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
Overload capacity | Normal operation:
110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute Battery operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous |
|||
Output power factor | 1 |
|||
Nominal output current (A) |
16 |
15 |
14 |
|
Maximum short circuit rating | 16 kA | |||
Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available).. | |||
Output short circuit current (inverter) (A)* | 34 | |||
Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
Synchronized slew rate (Hz/sec) | Programmable: 0.5, 1.0, 1.5, or 2.0. Default is 2.0. | |||
Total harmonic distortion (THDU) | <1% for 100%
balanced linear load <5% for non-linear load |
|||
Output voltage compensation | ± 10 V | |||
Output performance classification (according to IEC/ EN62040-3) | VFI SS 11 | |||
Load crest factor | Maximum crest factor 3:1 | |||
Load power factor | From 0.7 leading to 0.7 lagging without any derating | |||
Battery | Charging power in % of output power | Programmable from 1% to 20% of UPS capacity. Default is 10%. | ||
Maximum charging power (kW) (at 100% load) | 2 | |||
Maximum charging power (kW) (at 0% load) | 2 | |||
Number of battery blocks | 32-40 blocks | |||
Nominal battery voltage (VDC) | 384-480 | |||
Nominal float voltage (VDC) | 436-545 | |||
Maximum boost voltage (VDC) | 457-572 | |||
Maximum charge current (A) | 3.7 | |||
Temperature compensation (per cell) at temperature over 25 °C | Programmable from 0-5 mV. Default is 0 mV. | |||
End of discharge voltage (full load) (VDC) | 308-384 | |||
End of discharge voltage (no load) (VDC) | 336-420 | |||
Battery current at full load and nominal battery voltage (A) | 27-22 | |||
Battery current at full load and minimum battery voltage (A) | 34-27 | |||
Ripple current | < 5% C10 | |||
Battery test | Manual/automatic (selectable) | |||
Maximum short circuit rating | 16 kA |
Specifications for 15 kVA UPS
Voltage (V) | 380 | 400 | 415 | |
---|---|---|---|---|
Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
Input voltage range (V) |
304-477 |
320-477 |
332-477 |
|
Frequency range (Hz) | 40-70 | |||
Nominal input current (A) |
24 |
23 |
22 |
|
Maximum input current (A) |
31 |
29 |
28 |
|
Input current limitation (A) |
31 |
29 |
28 |
|
Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for details. | |||
Maximum short circuit rating | 16 kA | |||
Total harmonic distortion (THDI) |
<3% at full linear
load |
|||
Input power factor |
0.99 at load > 75% |
|||
Protection | Fuse | |||
Bypass | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
Bypass voltage range (V) |
342-418 |
360-440 |
373-457 |
|
Frequency (Hz) | 50 or 60 | |||
Frequency range (Hz) | Selectable, ±1, ±3, ±5 | |||
Nominal bypass current (A) |
24 |
22 |
22 |
|
Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for details. | |||
Maximum short circuit rating | 16 kA | |||
Backfeed protection | Dry contact (with 24 VDC source) | |||
Output | Connections* | 4-wire (L1, L2, L3, N, PE)* | ||
Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
Overload capacity | Normal operation:
110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute Battery operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous |
|||
Output power factor |
1 |
|||
Nominal output current (A) |
23 |
22 |
21 |
|
Maximum short circuit rating | 16 kA | |||
Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||
Output short circuit current (inverter) (A)* |
52 |
|||
Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
Synchronized slew rate (Hz/sec) | Programmable: 0.5, 1.0, 1.5, or 2.0. Default is 2.0. | |||
Total harmonic distortion (THDU) | <1% for 100%
balanced linear load <5% for non-linear load |
|||
Output voltage compensation | ± 10 V | |||
Output performance classification (according to IEC/ EN62040-3) | VFI SS 11 | |||
Load crest factor | Maximum crest factor 3:1 | |||
Load power factor | From 0.7 leading to 0.7 lagging without any derating | |||
Battery | Charging power in % of output power | Programmable from 1% to 20% of UPS capacity. Default is 10%. | ||
Maximum charging power (kW) (at 100% load) | 3 | |||
Maximum charging power (kW) (at 0% load) | 3 | |||
Number of battery blocks | 32-40 blocks | |||
Nominal battery voltage (VDC) | 384-480 | |||
Nominal float voltage (VDC) | 436-545 | |||
Maximum boost voltage (VDC) | 457-572 | |||
Maximum charge current (A) | 5.5 | |||
Temperature compensation (per cell) at temperature over 25 °C | Programmable from 0-5 mV. Default is 0 mV. | |||
End of discharge voltage (full load) (VDC) | 308-384 | |||
End of discharge voltage (no load) (VDC) | 336-420 | |||
Battery current at full load and nominal battery voltage (A) | 41-33 | |||
Battery current at full load and minimum battery voltage (A) | 51-41 | |||
Ripple current | < 5% C10 | |||
Battery test | Manual/automatic (selectable) | |||
Maximum short circuit rating | 16 kA |
Specifications for 20 kVA UPS
Voltage (V) | 380 | 400 | 415 | |
---|---|---|---|---|
Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
Input voltage range (V) |
304-477 |
320-477 |
332-477 |
|
Frequency range (Hz) | 40-70 | |||
Nominal input current (A) |
32 |
31 |
29 |
|
Maximum input current (A) |
41 |
39 |
38 |
|
Input current limitation (A) |
41 |
39 |
38 |
|
Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for details. | |||
Maximum short circuit rating | 16 kA | |||
Total harmonic distortion (THDI) |
<3% at full linear
load |
|||
Input power factor |
0.99 at load > 75% |
|||
Protection | Fuse | |||
Bypass | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
Bypass voltage range (V) |
342-418 |
360-440 |
373-457 |
|
Frequency (Hz) | 50 or 60 | |||
Frequency range (Hz) | Selectable, ±1, ±3, ±5 | |||
Nominal bypass current (A) |
31 |
30 |
29 |
|
Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for details. | |||
Maximum short circuit rating | 16 kA | |||
Backfeed protection | Dry contact (with 24 VDC source) | |||
Output | Connections* | 4-wire (L1, L2, L3, N, PE)* | ||
Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
Overload capacity | Normal operation:
110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute Battery operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous |
|||
Output power factor |
1 |
|||
Nominal output current (A) |
31 |
29 |
28 |
|
Maximum short circuit rating | 16 kA | |||
Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||
Output short circuit current (inverter) (A)* | 74 | |||
Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
Synchronized slew rate (Hz/sec) | Programmable: 0.5, 1.0, 1.5, or 2.0. Default is 2.0. | |||
Total harmonic distortion (THDU) | <1% for 100%
balanced linear load <5% for non-linear load |
|||
Output voltage compensation | ± 10 V | |||
Output performance classification (according to IEC/ EN62040-3) | VFI SS 11 | |||
Load crest factor | Maximum crest factor 3:1 | |||
Load power factor | From 0.7 leading to 0.7 lagging without any derating | |||
Battery | Charging power in % of output power | Programmable from 1% to 20% of UPS capacity. Default is 10%. | ||
Maximum charging power (kW) (at 100% load) | 4 | |||
Maximum charging power (kW) (at 0% load) | 4 | |||
Number of battery blocks | 32-40 blocks | |||
Nominal battery voltage (VDC) | 384-480 | |||
Nominal float voltage (VDC) | 436-545 | |||
Maximum boost voltage (VDC) | 457-572 | |||
Maximum charge current (A) | 7.4 | |||
Temperature compensation (per cell) at temperature over 25 °C | Programmable from 0-5 mV. Default is 0 mV. | |||
End of discharge voltage (full load) (VDC) | 308-384 | |||
End of discharge voltage (no load) (VDC) | 336-420 | |||
Battery current at full load and nominal battery voltage (A) | 55-44 | |||
Battery current at full load and minimum battery voltage (A) | 68-55 | |||
Ripple current | < 5% C10 | |||
Battery test | Manual/automatic (selectable) | |||
Maximum short circuit rating | 16 kA |
Specifications for 30 kVA UPS
Voltage (V) | 380 | 400 | 415 | |
---|---|---|---|---|
Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
Input voltage range (V) |
304-477 |
320-477 |
332-477 |
|
Frequency range (Hz) | 40-70 | |||
Nominal input current (A) |
48 |
46 |
44 |
|
Maximum input current (A) |
60 |
57 |
55 |
|
Input current limitation (A) |
60 |
57 |
55 |
|
Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for details. | |||
Maximum short circuit rating | 16 kA | |||
Total harmonic distortion (THDI) |
<3% at full linear
load |
|||
Input power factor |
0.99 at load > 75% |
|||
Protection | Fuse | |||
Bypass | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
Bypass voltage range (V) |
342-418 |
360-440 |
373-457 |
|
Frequency (Hz) | 50 or 60 | |||
Frequency range (Hz) | Selectable, ±1, ±3, ±5 | |||
Nominal bypass current (A) |
47 |
44 |
43 |
|
Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for details. | |||
Maximum short circuit rating | 16 kA | |||
Backfeed protection | Dry contact (with 24 VDC source) | |||
Output | Connections* | 4-wire (L1, L2, L3, N, PE)* | ||
Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
Overload capacity | Normal operation:
110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute Battery operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous |
|||
Output power factor |
1 |
|||
Nominal output current (A) |
46 |
44 |
42 |
|
Maximum short circuit rating | 16 kA | |||
Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||
Output short circuit current (inverter) (A)* | 104 | |||
Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
Synchronized slew rate (Hz/sec) | Programmable: 0.5, 1.0, 1.5, or 2.0. Default is 2.0. | |||
Total harmonic distortion (THDU) | <1% for 100%
balanced linear load <5% for non-linear load |
|||
Output voltage compensation | ± 10 V | |||
Output performance classification (according to IEC/ EN62040-3) | VFI SS 11 | |||
Load crest factor | Maximum crest factor 3:1 | |||
Load power factor | From 0.7 leading to 0.7 lagging without any derating | |||
Battery | Charging power in % of output power | Programmable from 1% to 20% of UPS capacity. Default is 10%. | ||
Maximum charging power (kW) (at 100% load) | 6 | |||
Maximum charging power (kW) (at 0% load) | 6 | |||
Number of battery blocks | 32-40 blocks | |||
Nominal battery voltage (VDC) | 384-480 | |||
Nominal float voltage (VDC) | 436-545 | |||
Maximum boost voltage (VDC) | Programmable from 0-5 mV. Default is 0 mV. | |||
Maximum charge current (A) | 11.1 | |||
Temperature compensation (per cell) at temperature over 25 °C | Programmable from 0-5 mV. Default is 0 mV. | |||
End of discharge voltage (full load) (VDC) | 308-384 | |||
End of discharge voltage (no load) (VDC) | 336-420 | |||
Battery current at full load and nominal battery voltage (A) | 82-65 | |||
Battery current at full load and minimum battery voltage (A) | 102-82 | |||
Ripple current | < 5% C10 | |||
Battery test | Manual/automatic (selectable) | |||
Maximum short circuit rating | 16 kA |
Specifications for 40 kVA UPS
Voltage (V) | 380 | 400 | 415 | |
---|---|---|---|---|
Input | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
Input voltage range (V) |
304-477 |
320-477 |
332-477 |
|
Frequency range (Hz) | 40-70 | |||
Nominal input current (A) |
64 |
61 |
58 |
|
Maximum input current (A) |
81 |
77 |
74 |
|
Input current limitation (A) |
81 |
77 |
74 |
|
Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for details. | |||
Maximum short circuit rating | 16 kA | |||
Total harmonic distortion (THDI) |
<3% at full linear
load |
|||
Input power factor |
0.99 at load > 75% |
|||
Protection | Fuse | |||
Bypass | Connections | 4-wire (L1, L2, L3, N, PE)* | ||
Bypass voltage range (V) |
342-418 |
360-440 |
373-457 |
|
Frequency (Hz) | 50 or 60 | |||
Frequency range (Hz) | Selectable, ±1, ±3, ±5 | |||
Nominal bypass current (A) |
62 |
59 |
57 |
|
Minimum short circuit rating | Dependent on upstream protection. See Upstream and Downstream Protection for details. | |||
Maximum short circuit rating | 16 kA | |||
Backfeed protection | Dry contact (with 24 VDC source) | |||
Output | Connections* | 4-wire (L1, L2, L3, N, PE)* | ||
Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||
Overload capacity | Normal operation:
110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute Battery operation: 110% for 60 minutes, 125% for 10 minutes, 150% for 1 minute Bypass operation: 150% for 1 minute, 125% for 10 minutes, 110% continuous |
|||
Output power factor |
1 |
|||
Nominal output current (A) |
61 |
58 |
56 |
|
Maximum short circuit rating | 16 kA | |||
Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||
Output short circuit current (inverter) (A)* | 140 | |||
Output frequency (Hz) | 50/60 Hz bypass synchronized; 50/60 Hz ±0.1% free running | |||
Synchronized slew rate (Hz/sec) | Programmable: 0.5, 1.0, 1.5, or 2.0. Default is 2.0. | |||
Total harmonic distortion (THDU) | <1% for 100%
balanced linear load <5% for non-linear load |
|||
Output voltage compensation | ± 10 V | |||
Output performance classification (according to IEC/ EN62040-3) | VFI SS 11 | |||
Load crest factor | Maximum crest factor 3:1 | |||
Load power factor | From 0.7 leading to 0.7 lagging without any derating | |||
Battery | Charging power in % of output power | Programmable from 1% to 20% of UPS capacity. Default is 10%. | ||
Maximum charging power (kW) (at 100% load) | 8 | |||
Maximum charging power (kW) (at 0% load) | 8 | |||
Number of battery blocks | 32-40 blocks | |||
Nominal battery voltage (VDC) | 384-480 | |||
Nominal float voltage (VDC) | 436-545 | |||
Maximum boost voltage (VDC) | 457-572 | |||
Maximum charge current (A) | 14.8 | |||
Temperature compensation (per cell) at temperature over 25 °C | Programmable from 0-5 mV. Default is 0 mV. | |||
End of discharge voltage (full load) (VDC) | 308-384 | |||
End of discharge voltage (no load) (VDC) | 336-420 | |||
Battery current at full load and nominal battery voltage (A) | 109-87 | |||
Battery current at full load and minimum battery voltage (A) | 136-109 | |||
Ripple current | < 5% C10 | |||
Battery test | Manual/automatic (selectable) | |||
Maximum short circuit rating | 16 kA |
Upstream and Downstream Protection
The bypass/output breakers are sized based on the nominal current +10%. This is to accommodate either low grid voltage or deviation in length between parallel UPSs. The battery breakers are sized based on end-of-discharge voltage which has been defined as 308 VDC.
Required Upstream Protection for 380/400/415 V (IEC) and Minimum Prospective Phase-To-Earth Short Circuit at the UPS Input/Bypass Terminals
![]() |
---|
Hazard of electric shock, explosion, or arc flash
The upstream overcurrent protective device (and its settings)
must be sized to ensure a disconnecting time within 0.07 seconds in
case of a short circuit between the input/bypass phase and the UPS.
Failure to follow these instructions will result in death or serious injury.
|
Compliance is assured with the recommended breaker (and its settings) from the table below.
Required 3-Pole Upstream Protection
UPS rating | 10 kVA | ||||||
---|---|---|---|---|---|---|---|
Input | Bypass/Output | Battery | |||||
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
Breaker type
Breaker type |
NSX100B TM25D 3P3D, C10B3TM025 |
NSX100B TM25D 3P3D, C10B3TM025 |
ComPacT NSX100F DC 3P3D+TM40G, C10F3D+C103MG040 | ||||
In |
25 |
25 |
25 |
25 |
25 |
25 |
40 |
Ir |
0.8 x In |
0.8 x In |
0.8 x In |
0.7 x In |
0.7 x In |
0.7 x In |
0.9 x In |
Im |
300 |
300 |
300 |
300 |
300 |
300 |
100 |
UPS rating | 15 kVA | ||||||
---|---|---|---|---|---|---|---|
Input | Bypass/Output | Battery | |||||
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
Breaker type
Breaker type |
NSX100B NSX TM32D 3P3D, C10B3TM032 |
NSX100B TM32D 3P3D, C10B3TM032 | ComPacT NSX100F DC 3P3D+TM63G, C10F3D+C103MG063 | ||||
In |
32 |
32 |
32 |
32 |
32 |
32 |
63 |
Ir |
In |
In |
In |
0.9 x In |
0.8 x In |
0.8 x In |
0.8 x In |
Im | 400 | 400 | 400 | 400 | 400 | 400 | 150 |
UPS rating | 20 kVA | ||||||
---|---|---|---|---|---|---|---|
Input | Bypass/Output | Battery | |||||
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
Breaker type
Breaker type |
NSX100B TM40D 3P3D, C10B3TM040 |
NSX100B TM40D 3P3D, C10B3TM040 | ComPacT NSX100F DC 3P3D+TM80G, C10F3D+C103MG080 | ||||
In |
40 |
40 |
40 |
40 |
40 |
40 |
80 |
Ir |
In |
In |
In |
0.9 x In |
0.9 x In |
0.8 x In |
0.9 x In |
Im | 500 | 500 | 500 | 500 | 500 | 500 | 250 |
UPS rating | 30 kVA | ||||||
---|---|---|---|---|---|---|---|
Input | Bypass/Output | Battery | |||||
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
Breaker type
Breaker type |
NSX100B TM63D 3P3D, C10B3TM063 | NSX100B TM63D 3P3D, C10B3TM063 | ComPacT NSX160F DC 3P3D+TM125G, C16F3D+C163MG125D | ||||
In |
63 |
63 |
63 |
63 |
63 |
63 |
125 |
Ir |
In |
In |
In |
0.9 x In |
0.8 x In |
0.8 x In |
0.8 x In |
Im | 500 | 500 | 500 | 500 | 500 | 500 | 530 |
UPS rating | 40 kVA | ||||||
---|---|---|---|---|---|---|---|
Input | Bypass/Output | Battery | |||||
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
Breaker type
Breaker type |
NSX100B TM63D 3P3D, C10B3TM080 |
NSX100B TM63D 3P3D, C10B3TM080 | ComPacT NSX160F DC 3P3D+TM160G, C16F3D+C163MG160D | ||||
In |
80 |
80 |
80 |
80 |
80 |
80 |
160 |
Ir | In | In | In |
0.9 x In |
0.9 x In |
0.8 x In |
0.9 x In |
Im | 640 | 640 | 640 | 640 | 640 | 640 | 530 |
Required 4-Pole Upstream Protection
UPS rating | 10 kVA | ||||||
---|---|---|---|---|---|---|---|
Input | Bypass/Output | Battery | |||||
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
Breaker type
Breaker type |
NSX100B TM25D 4P3D, C10B6TM025 |
NSX100B TM25D 4P3D, C10B6TM025 |
ComPacT NSX100F DC 3P3D+TM40G, C10F3D+C103MG040 | ||||
In |
25 |
25 |
25 |
25 |
25 |
25 |
40 |
Ir |
0.8 x In |
0.8 x In |
0.8 x In |
0.7 x In |
0.7 x In |
0.7 x In |
0.9 x In |
Im |
300 |
300 |
300 |
300 |
300 |
300 |
100 |
UPS rating | 15 kVA | ||||||
---|---|---|---|---|---|---|---|
Input | Bypass/Output | Battery | |||||
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
Breaker type
Breaker type |
NSX100B TM40D 4P3D, C10B6TM040 |
NSX100B TM40D 4P3D, C10B6TM040 |
ComPacT NSX100F DC 3P3D+TM63G, C10F3D+C103MG063 | ||||
In |
40 |
40 |
40 |
40 |
40 |
40 |
63 |
Ir |
0.8 x In |
0.8 x In |
0.8 x In |
0.7 x In |
0.7 x In |
0.7 x In |
0.8 x In |
Im | 500 | 500 | 500 | 500 | 500 | 500 | 150 |
UPS rating | 20 kVA | ||||||
---|---|---|---|---|---|---|---|
Input | Bypass/Output | Battery | |||||
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
Breaker type
Breaker type |
NSX100B TM63D 4P3D, C10B6TM063 |
NSX100B TM63D 4P3D, C10B6TM063 |
ComPacT NSX100F DC 3P3D+TM80G, C10F3D+C103MG080 | ||||
In |
63 |
63 |
63 |
63 |
63 |
63 |
80 |
Ir |
0.7 x In |
0.7 x In |
0.7 x In |
0.7 x In |
0.7 x In |
0.7 x In |
0.9 x In |
Im | 500 | 500 | 500 | 500 | 500 | 500 | 250 |
UPS rating | 30 kVA | ||||||
---|---|---|---|---|---|---|---|
Input | Bypass/Output | Battery | |||||
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
Breaker type
Breaker type |
NSX100B TM80D 4P3D, C10B6TM080 |
NSX100B TM80D 4P3D, C10B6TM080 |
ComPacT NSX160F DC 3P3D+TM125G, C16F3D+C163MG125D | ||||
In |
80 |
80 |
80 |
80 |
80 |
80 |
125 |
Ir |
0.8 x In |
0.8 x In |
0.8 x In |
0.7 x In |
0.7 x In |
0.7 x In |
0.8 x In |
Im | 640 | 640 | 640 | 640 | 640 | 640 | 530 |
UPS rating | 40 kVA | ||||||
---|---|---|---|---|---|---|---|
Input | Bypass/Output | Battery | |||||
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380-415 |
Breaker type
Breaker type |
NSX100B TM100D 4P3D, C10B6TM100 |
NSX100B TM100D 4P3D, C10B6TM100 |
ComPacT NSX160F DC 3P3D+TM160G, C16F3D+C163MG160D | ||||
In |
100 |
100 |
100 |
100 |
100 |
100 |
160 |
Ir | 0.8 x In | 0.8 x In | 0.8 x In | 0.7 x In | 0.7 x In | 0.7 x In | 0.9 x In |
Im | 800 | 800 | 800 | 800 | 800 | 800 | 530 |
Recommended Downstream Protection for 380/400/415 V (IEC)
UPS rating | Breaker type |
10 kVA |
IC65N-4P-C 4A / IC65H-4P-C 4A |
15 kVA |
IC65N-4P-C 4A / IC65H-4P-C 4A |
20 kVA |
IC65N-4P-C 6A / IC65H-4P-C 6A |
30 kVA |
IC65N-4P-C 6A / IC65H-4P-C 6A |
40 kVA |
IC65N-4P-C 10A / IC65H-4P-C 10A |
Recommended Cable Sizes
![]() |
---|
hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on the minimum requirements in table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
PE cable size is based on table 54.2 of IEC 60364-5-54
-
Installation method C
-
Specific to AC cables: Maximum length 70 m with a line voltage drop <3% installed on perforated cable trays, XLPE-type insulation, single layer trefoil formation, THDI between 15% and 33%.
-
Specific to DC cables: Maximum length 15 m with a line voltage drop <1%
Copper
UPS rating | 10 kVA | 15 kVA | 20 kVA | ||||||
---|---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 | 380 | 400 | 415 |
Input phases (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
10 |
10 |
10 |
Input PE (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
10 |
10 |
10 |
Bypass/output phases (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
10 |
10 |
10 |
Bypass PE/output PE (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
10 |
10 |
10 |
Neutral (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
16 |
16 |
16 |
DC+/DC-/DCN (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
16 |
16 |
16 |
DC PE (mm2) |
6 |
6 |
6 |
6 |
6 |
6 |
16 |
16 |
16 |
Copper
UPS rating | 30 kVA | 40 kVA | ||||
---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 380 | 400 | 415 |
Input phases (mm2) |
16 |
16 |
16 |
25 |
25 |
25 |
Input PE (mm2) |
16 |
16 |
16 |
16 |
16 |
16 |
Bypass/output phases (mm2) |
16 |
16 |
16 |
25 |
25 |
25 |
Bypass PE/output PE (mm2) |
16 |
16 |
16 |
16 |
16 |
16 |
Neutral (mm2) |
25 |
25 |
25 |
35 |
35 |
35 |
DC+/DC-/DCN (mm2) |
25 |
25 |
25 |
35 |
35 |
35 |
DC PE (mm2) |
16 |
16 |
16 |
16 |
16 |
16 |
Load Sharing in Bypass Operation in a Parallel System
NOTICE |
---|
Risk of equipment damage
To ensure correct load sharing in bypass operation in
a parallel system, the following recommendations apply:
Failure to follow these instructions can result in equipment damage.
|
The impedance of the bypass paths needs to be controlled in a parallel UPS system. When operating in bypass mode, the parallel load sharing is determined by the total impedance of the bypass path comprising cables, switchgear, static bypass switch, and cable formation.
Recommended Bolt and Lug Sizes
Cable size mm2 | Bolt size | Cable lug type |
---|---|---|
6 |
M6 |
KST TLK6-6 |
8 |
M6 |
KST RNBS8-6 |
10 |
M6 |
KST TLK10-6 |
16 |
M6 |
KST TLK16-6 |
25 |
M6 |
KST DRNB6-25 |
35 |
M6 |
KST TLK35-6 |
Inverter Short Circuit Capabilities (Bypass not Available)
IK1 – Short Circuit between a Phase and Neutral
IK1 400 V
S [kVA] |
10 ms | 20 ms | 30 ms | |||
---|---|---|---|---|---|---|
I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
10 |
34 |
12 |
34 |
23 |
34 |
35 |
15 |
52 |
27 |
52 |
54 |
52 |
81 |
20 |
74 |
55 |
74 |
110 |
74 |
164 |
30 |
104 |
108 |
104 |
216 |
104 |
324 |
40 |
140 |
196 |
140 |
392 |
140 |
588 |
IK1 400 V
S [kVA] |
50 ms | 100 ms | 200 ms | |||
---|---|---|---|---|---|---|
I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
10 |
34 |
58 |
34 |
116 |
34 |
231 |
15 |
52 |
135 |
52 |
270 |
52 |
541 |
20 |
74 |
274 |
74 |
548 |
74 |
1095 |
30 |
104 |
541 |
104 |
1082 |
104 |
2163 |
40 |
140 |
980 |
140 |
1960 |
140 |
3920 |
IK2 – Short Circuit between Two Phases
IK2 400 V
S [kVA] |
10 ms | 20 ms | 30 ms | |||
---|---|---|---|---|---|---|
I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
10 |
33 |
11 |
33 |
22 |
33 |
33 |
15 |
49 |
24 |
49 |
48 |
49 |
72 |
20 |
70 |
49 |
70 |
98 |
70 |
147 |
30 |
101 |
102 |
101 |
204 |
101 |
306 |
40 |
138 |
190 |
138 |
381 |
138 |
571 |
IK2 400 V
S [kVA] |
50 ms | 100 ms | 200 ms | |||
---|---|---|---|---|---|---|
I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
10 |
33 |
54 |
33 |
109 |
33 |
218 |
15 |
49 |
120 |
49 |
240 |
49 |
480 |
20 |
70 |
245 |
70 |
490 |
70 |
980 |
30 |
101 |
510 |
101 |
1020 |
101 |
2040 |
40 |
138 |
952 |
138 |
1904 |
138 |
3809 |
IK3 – Short Circuit between Three Phases
IK3 400 V
S [kVA] |
10 ms | 20 ms | 30 ms | |||
---|---|---|---|---|---|---|
I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
10 |
37 |
14 |
37 |
27 |
37 |
41 |
15 |
53 |
28 |
53 |
56 |
53 |
84 |
20 |
80 |
64 |
80 |
128 |
80 |
192 |
30 |
110 |
121 |
110 |
242 |
110 |
363 |
40 |
146 |
213 |
146 |
426 |
146 |
639 |
IK3 400 V
S [kVA] |
50 ms | 100 ms | 200 ms | |||
---|---|---|---|---|---|---|
I[A] | I2t [A2s] | I[A] | I2t [A2s] | I[A] | I2t [A2s] | |
10 |
37 |
68 |
37 |
137 |
37 |
274 |
15 |
53 |
140 |
53 |
281 |
53 |
562 |
20 |
80 |
320 |
80 |
640 |
80 |
1280 |
30 |
110 |
605 |
110 |
1210 |
110 |
2420 |
40 |
146 |
1066 |
146 |
2132 |
146 |
4263 |
Leakage Current
UPS rating | Leakage current at 100% load (mA) |
10 kVA |
250 |
15 kVA |
250 |
20 kVA |
250 |
30 kVA |
100 |
40 kVA |
100 |
Torque Specifications
Bolt size | Torque |
---|---|
M5 |
4 Nm |
M6 |
5 Nm |
M8 |
12 Nm |
Requirements for a Third Party Battery Solution
Battery breaker boxes from Schneider Electric are recommended for the battery interface. Please contact Schneider Electric for more information.
Third Party Battery Breaker Requirements
![]() |
---|
Hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
Design Requirements for a Battery Circuit Breaker
Battery circuit breaker rated DC voltage > Normal battery voltage | The normal voltage of the battery configuration is defined as the highest nominal occurring battery voltage. This can be equivalent to the float voltage which may be defined as number of battery blocks x number of cells x cell float voltage. |
Battery circuit breaker rated DC current > Rated discharge battery current | This current is controlled by the UPS and must include maximum discharge current. This will typically be the current at the end of discharge (minimum operation DC voltage or in overload condition or a combination). |
DC landings | Three DC landings (+, -, N) for DC cables are required. |
AUX switches for monitoring | One AUX switch must be installed in the battery breaker and connected to the UPS. The UPS can monitor one battery breaker. |
Short-circuit breaking capability | The short-circuit breaking capability must be higher than the short-circuit DC current of the (largest) battery configuration. |
Minimum trip current | The minimum short-circuit current to trip the battery circuit breaker must match the (smallest) battery configuration, to make the breaker trip in case of a short circuit, up to the end of its life time. |
Environment
Operating | Storage | |
---|---|---|
Temperature | 0 °C to 40 °C without load derating. | -25 °C to 55 °C for systems without batteries. |
Relative humidity |
0-95% non-condensing |
0-95% non-condensing |
Elevation | Designed for operation in 0-1000 m elevation
at 100% load. Derating required from 1000-2000 m with forced air cooling: Up to 1000 m: 1.000 Up to 1500 m: 0.975 Up to 2000 m: 0.950 |
|
Audible noise one meter from unit | 10 kVA UPS: 46 dB at 70%
load; 55 dB at 100% load 15 kVA UPS: 48 dB at 70% load; 56 dB at 100% load 20 kVA UPS: 50 dB at 70% load; 58 dB at 100% load 30 kVA UPS: 60 dB at 70% load; 64 dB at 100% load 40 kVA UPS: 63 dB at 70% load; 66 dB at 100% load |
|
Protection class | IP20 | |
Color | RAL 9003, gloss level 85% |
Compliance
Safety | IEC 62040-1: 2017,
Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety
requirements IEC62040-1/A1: 2021+A2: 2022 Amendment 1 + Amendment 2 |
EMC/EMI/RFI |
IEC 62040-2: 2005, 2nd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C3 IEC 62040-2: 2016, 3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C3 |
Performance |
Performance in accordance with: IEC 62040-3: 2021-04, 3rd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements. Output performance classification (according to IEC 62040-3, Clause 5.3.4): VFI SS 11 |
Transportation |
ISTA 2B 2011 |
Earthing system | |
Overvoltage category | OVC III |
Protective class | I |
Pollution degree | 2 |
UPS Weights and Dimensions
UPS rating | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
10 kVA (E3SP10KH) |
35 |
629 |
250 |
660 |
15 kVA (E3SP15KH) |
36 |
629 |
250 |
660 |
20 kVA (E3SP20KH) |
37 |
629 |
250 |
660 |
30 kVA (E3SP30KH) |
56 |
796 |
250 |
916 |
40 kVA (E3SP40KH) |
59 |
796 |
250 |
916 |
15 kVA (E3SP15KHIN) |
37 |
629 |
250 |
660 |
20 kVA (E3SP20KHIN) |
38 |
629 |
250 |
660 |
30 kVA (E3SP30KHIN) |
57 |
796 |
250 |
916 |
40 kVA (E3SP40KHIN) |
60 |
796 |
250 |
916 |