990-9000001-001

Specifications

One SMPS AC/DC converter can supply up to 10 battery cabinets. For 11+ battery cabinets, at least two SMPS AC/DC converters are required. Split the number of battery cabinets as evenly as possible across the number of SMPS AC/DC converters. Example: For 12 battery cabinets with two SMPS AC/DC converters, connect six battery cabinets per SMPS AC/DC converter.

Torque Specifications

Bolt size

Torque

M4

1.7 Nm (1.25 lb-ft)

M6

5 Nm (3.69 lb-ft)

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

* For system(s) with seismic anchoring.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?