Hardware Options
All options must be specified at the time of the original order for factory installation. Branch circuit breakers can be field installed; contact your Schneider Electric certified service partner for further information.
Transformer
Transformer Specifications
| Commercial reference | PMM400-ALAX
(aluminum) PMM400-ALA (aluminum) |
PMM400-CUB (copper) | PMM500-ALAX
(aluminum) PMM500-ALA (aluminum) |
PMM500-CUB (copper) |
|---|---|---|---|---|
| kVA | 400 | 500 | ||
| Input voltage (V) | 480 Delta | |||
| Output voltage (V) | 208/120
WYE or 400/230 WYE |
208/120 WYE | 208/120
WYE or 216/125 WYE or 400/230 WYE or 415/240 WYE |
208/120 WYE or 415/240 WYE |
| Frequency (Hz) | 60 | |||
| Impedance | Minimum 3.4% at 400 V Minimum 4.5% at 208 V |
Minimum 4% | Minimum
4% at 400V / 415V Minimum 5.2% at 208 V / 216 V |
Minimum
7.5% at 415 V Minimum 10% at 208 V |
| K-factor | K9 | K13 | K9 | K13 |
| Conductor material | Aluminum | Copper | Aluminum | Copper |
| Taps | FCAN = Full
capacity above normal (taps): 2.5%, 5.0% FCBN = Full capacity below normal (taps): 2.5%, 5.0%, 7.5%, 10% |
|||
| Temperature rise | 150 °C | |||
| Insulation class | 220(R) | |||
| Inrush | Not exceed 10 times nominal RMS input current | Not exceed 5 times nominal RMS input current | ||
| Vector | Delta - WYE | |||
| Audible noise (db) | As per NEMA ST-20 standard | |||
Main Input Disconnect Device
| Commercial reference | PMM400-ALAX | PMM400-ALA | PMM400-CUB | PMM500-ALAX | PMM500-ALA | PMM500-CUB |
|---|---|---|---|---|---|---|
| kVA | 400 | 500 | ||||
| Main input disconnect device | PJF36080U33A
Circuit Breaker 80% rated, or PJF36080U33A Circuit Breaker with Injection tested, or PJF36000S80 molded case switch |
|||||
| In setting | 800 | 800 | 800 | 800 | 800 | 800 |
| Ir setting | 504 | 504 | 504 | 640 | 640 | 640 |
| Optional terminals for compression NEMA 2 hole lug | 2 x 250
kcmil (1/2 inch bolt) 2 x 350 kcmil (1/2 inch bolt) 2 x 500 kcmil (3/8 inch bolt) |
|||||
| Optional terminals for mechanical lug | 3 x 3/0 AWG to 500 kcmil (Not applicable for PMM400-ALAX and PMM500-ALAX) | |||||
Branch Circuit Breakers
The I-Line panelboard allows the installation of 14 J-frame circuit breakers or 10 L-frame circuit breaker. Only 3-pole circuit breakers are accepted. A combination between L and J frame circuit breakers is acceptable.-
UL-listed L-frame circuit breaker from Schneider Electric:
-
400 A 80% rated circuit breaker
-
400 A 100% rated circuit breaker
-
600 A 80% rated circuit breaker
-
-
UL-listed J-frame circuit breaker from Schneider Electric:
-
250 A 80% rated circuit breaker
-
250 A 100% rated circuit breaker
-
| Rating | Branch circuit breaker | Breaking capacity | |
|---|---|---|---|
| 240 V | 480 V | ||
| 250 A at 80% | JDA36250U33X | 25 kA | 18 kA |
| 250 A at 100% | JDA36250CU33X | 25 kA | 18 kA |
| 250 A at 80% | JGA36250U33X | 65 kA | 35 kA |
| 250 A at 100% | JGA36250CU33X | 65 kA | 35 kA |
| 400 A at 80% | LDA36400U33X | 25 kA | 18 kA |
| 400 A at 100% | LDA36400CU33X | 25 kA | 18 kA |
| 400 A at 80% | LGA36400U33X | 65 kA | 35 kA |
| 400 A at 100% | LGA36400CU33X | 65 kA | 35 kA |
| 600 A at 80% | LGA36600U33X | 65 kA | 35 kA |
| 600 A at 80% | LDA36600U33X | 25 kA | 18 kA |
Main Output Circuit Breaker (MOB)
| Commercial reference | PMM400-ALAX | PMM400-ALA | PMM400-CUB | PMM500-ALAX | PMM500-ALA | PMM500-CUB |
|---|---|---|---|---|---|---|
| kVA | 400 | 500 | ||||
| Main output circuit breaker | NA | NA | RJF36120CU33A, 100% rated | NA | NA | RJF36160CU33A, 100% rated |
| In (A) | NA | NA | 1200 | NA | NA | 1600 |
| Ir (A) at 208 V | NA | NA | 1200 | NA | NA | 1440 |
| Ir (A) at 216 V | NA | NA | NA | NA | NA | NA |
| Ir (A) at 400 V | NA | NA | NA | NA | NA | NA |
| Ir (A) at 415 V | NA | NA | NA | NA | NA | 800 |
Power Meters
-
PowerLogic energy meter EM3500 series
-
PowerLogic multi-circuit meter EM4900 series
-
PowerLogic Power and branch meter HDPM6000 series
-
PowerLogic power meter PM5500 series
-
PowerLogic power meter PM8000 series
| Meter | Main input | Main output | Distribution output | Accuracy | Data output |
|---|---|---|---|---|---|
| EM3500 | Yes (optional) | Yes (default) | No | Class 0.5S | Standard |
|
EM4914A |
No | No | Yes (default) | Class 0.5 | Standard |
| HDPM6000 (METSEHDPM6S480VC) | No | Yes (default) | Yes (default) | Class 0.5 | Standard + power quality and THD available through meter ports |
| PM5563 (Advanced) | Yes (optional) | Yes (optional) | No | Class 0.2 | Standard + power quality and THD available through meter ports |
| PM8244 / PM8344 | No | Yes (optional) | No | Class 0.2 | Standard + power quality and THD available through meter ports |
| Standard data output | Alarms |
|---|---|
|
kWh energy consumption kW real power kVA apparent power Power factor total Voltage, L‑L, average of three phases Voltage, L‑N, average of three phases Current, average of three phases kW real power, phase L1, L2, L3 Power factor, phase L1, L2, L3 Line‑to‑line voltage, phase L1‑L2 Line‑to‑line voltage, phase L2‑L3 Line‑to‑line voltage, phase L1‑L3 Line‑to‑neutral voltage, phase L1‑N Line‑to‑neutral voltage, phase L2‑N Line‑to‑neutral voltage, phase L3‑N Current, phase L1, L2, L3 kW average kW minimum Frequency (measured from phase L1) |
Overvoltage Undervoltage Overcurrent Undercurrent Over kVA Under kVA Phase loss L1 Phase loss L2 Phase loss L3 Circuit breaker trip indicator common for all branch circuit breakers |
Emergency Power Off (EPO)
-
Emergency power off button (EPO) installed in the PDU
-
Remote emergency power off device (REPO) installed in the PDU location
Transformer Thermoswitches
-
Three U/R thermoswitches (195 °C trip)
-
Three U/R thermoswitches (180 °C alarm)
Current Transformers
-
5 A split core 3090SCCT, Schneider Electric
-
0.33 V split core LVCT0XXXXS, Schneider Electric
-
0.25 V split core METSEHDXXXXXXX, Schneider Electric
Surge Protective Device (SPD)
-
SurgeLogic Surge protective device for I-Line.
| Service voltage | Peak surge current rating per phase | Catalog numbers |
|---|---|---|
| 208/120 V, 3-phase, 4-wire + ground WYE | 240 kA | HL2IMA24C |
| 480/277 V, 3-phase, 4-wire + ground WYE | 240 kA | HL4IMA24C |
Infrared Window Kit
-
Infrared window kit L3-0M-PMMIRW / L3-0M-PMMIRW-WH
Commercial reference Color Components Notes L3-0M-PMMIRW APC raven black 12” infrared window x 1 Can only be installed to the incoming main input device area 24” infrared window x 2 Can only be installed to the branch circuit breaker area L3-0M-PMMIRW-WH White 12” infrared window x 1 Can only be installed to the incoming main input device area 24” infrared window x 2 Can only be installed to the branch circuit breaker area