990-5937H-001

System Overview

Overview of Model Options

Commercial reference PMM500-ALAX PMM400-ALAX PMM500-ALA PMM400-ALA PMM500-CUB PMM400-CUB
Output voltage option 208 V + + + + + +
216 V +   +      
400 V + + + +    
415 V +   +   +  
Branch circuit breaker Injection-tested circuit breaker + + + + + +
Standard circuit breaker + + + + + +
Main input device 800 A switch + + + + + +
800 A circuit breaker + + + + + +
Main input device terminals Mechanical lugs     + + + +
Compression lugs + + + + + +
Cable entry Top + + + + + +
Bottom + + + + + +
Main output circuit breaker         + +
Transformer thermoswitches High temp alarm + + + + + +
High temp trip + + + + + +
EM4914A 14 channel monitoring + + + + + +
Input monitoring None     + + + +
EM3550 + + + + + +
PM5563     + + + +
Output monitoring EM3550 + + + + + +
PM5563     + + + +
PM8244 / PM8344     + + + +
Input and output monitoring EM3550 input and EM3550 output + + + + + +
EM3550 input and PM5563 output     + + + +
PM5563 input and EM3550 output     + + + +
PM5563 input and PM5563 output     + + + +
EM3550 input and PM8244 / PM8344 output     + + + +
PM5563 input and PM8244 / PM8344 output     + + + +
HDMP6000 (METSEHDPM6S480VC) with 42 channel retro unit (METSEHDPM6R42WF) + + + + + +
Input monitoring None +   + + + +
EM3550   + + + + +
PM5563     + + + +
Output monitoring HDPM6000 + + + + + +
PM8244 / PM8344     + + + +
Input and output monitoring EM3550 input and HDPM6000 output   + + + + +
PM5563 input and HDPM6000 output     + + + +
EM3550 input and PM8244 / PM8344 output     + + + +
PM5563 input and PM8244 / PM8344 output     + + + +
Manual restart     + + + +
Color APC raven black + +     +  
White     + +   +
Emergency power off button on PDU     + + + +
Surge protective device 208 V + + + + + +
216 V +   +      
400 V + + + +    
415 V +   +   +  

All options and configurations are selected on ordering and factory-installed to deliver a PDU that meets your requirements. See Hardware Options for feature details.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?