990-91399K-001

Efficiency for 480 V

NOTE: The efficiency values are measured at the output terminals/busbars of the UPS.
200 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

96.3%

98.9%

98.1%

95.5%

50% load

97.2%

99.3%

98.9%

96.3%

75% load

97.3%

99.4%

99.2%

96.5%

100% load

97.2%

99.5%

99.3%

96.4%

250 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

96.4%

99.0%

98.1%

95.7%

50% load

97.2%

99.3%

98.9%

96.4%

75% load

97.3%

99.4%

99.2%

96.5%

100% load

97.2%

99.5%

99.3%

96.4%

300 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

96.4%

99.0%

98.1%

95.8%

50% load

97.2%

99.3%

98.9%

96.4%

75% load

97.3%

99.4%

99.2%

96.5%

100% load

97.2%

99.5%

99.3%

96.4%

350 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

96.4%

99.1%

98.2%

95.9%

50% load

97.1%

99.4%

98.9%

96.5%

75% load

97.3%

99.5%

99.2%

96.5%

100% load

97.2%

99.5%

99.3%

96.4%

400 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

96.4%

99.1%

98.2%

95.9%

50% load

97.1%

99.4%

98.9%

96.5%

75% load

97.3%

99.5%

99.2%

96.5%

100% load

97.2%

99.5%

99.3%

96.4%

450 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

96.4%

99.1%

98.2%

96.0%

50% load

97.1%

99.4%

99.0%

96.5%

75% load

97.2%

99.4%

99.2%

96.5%

100% load

97.1%

99.5%

99.3%

96.4%

500 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

96.4%

99.1%

98.2%

96.0%

50% load

97.1%

99.4%

99.0%

96.5%

75% load

97.2%

99.4%

99.2%

96.5%

100% load

97.1%

99.5%

99.3%

96.4%

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.