990-91399K-001

Environment

  Operating Storage
Temperature 0 °C to 40 °C (32 °F to 104 °F) without load derating.
40 °C to 50 °C (104 °F to 122 °F) when derated to 70% power.
-25 °C to 55 °C (-13 °F to 131 °F) for systems without batteries.
Relative humidity 5-95% non-condensing 10-80% non-condensing
Elevation Designed for operation in 0-3000 m (0-10000 feet) elevation.

Derating required from 1000-3000 m (3300-10000 feet) with forced air cooling:
Up to 1000 m (3300 feet): 1.000
Up to 1500 m (5000 feet): 1.000 conditioned by 2 x 300 mm2 input cables at 500 kW
Up to 1500 m (5000 feet) : 0.975
Up to 2000 m (6600 feet): 1.000 conditioned by 2 x 300 mm2 input cables at 500 kW
Up to 2000 m (6600 feet): 0.950
Up to 2500 m (8300 feet): 0.975 conditioned by 2 x 300 mm2 input cables at 500 kW
Up to 2500 m (8300 feet): 0.925
Up to 3000 m (10000 feet): 0.950 conditioned by 2 x 300 mm2 input cables at 500 kW
Up to 3000 m (10000 feet): 0.900

Derating required from 1000-3000 m (3300-10000 feet) with convection cooling:
Up to 1000 m (3300 feet): 1.000
Up to 1500 m (5000 feet) : 0.985
Up to 2000 m (6600 feet): 0.970
Up to 2500 m (8300 feet): 0.955
Up to 3000 m (10000 feet): 0.940
 
Audible noise one meter (three feet) from unit

62 dB at 70% load

68 dB at 100% load for 480 V systems

Protection class IP20
Color RAL 9003, gloss level 85%

Heat Dissipation for 480 V in BTU/hr

200 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

6555

1897

3304

8039

50% load

9829

2405

3795

13109

75% load

14202

3089

4127

18563

100% load

19658

3429

4810

25484

250 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

7964

2154

4130

9582

50% load

12286

3007

4744

15927

75% load

17753

3862

5159

23203

100% load

24572

4286

6013

31855

300 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

9556

2585

4956

11219

50% load

14743

3608

5692

19113

75% load

21303

4634

6191

27844

100% load

29486

5144

7216

38226

350 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

11149

2711

5472

12764

50% load

17833

3604

6641

21656

75% load

24854

4501

7223

32485

100% load

34401

6001

8418

44597

400 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

12742

3099

6254

14587

50% load

20381

4119

7590

24750

75% load

28404

5144

8255

37125

100% load

39315

6858

9621

50968

450 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

14335

3486

7036

15994

50% load

22928

4634

7755

27844

75% load

33172

6951

9287

41766

100% load

45856

7716

10824

57339

500 kW Normal operation ECO mode eConversion Battery operation
Voltage (V) 480
25% load

15927

3873

7818

17771

50% load

25476

5149

8616

30938

75% load

36858

7723

10319

46407

100% load

50952

8573

12026

63710

Heat Dissipation for Transformer Cabinets in BTU/hr

Commercial reference GVIT300 GVIT500 GVOT300 GVOT500
100% load 5466 7165 5123 7862

Airflow Values

Indicative Airflow Values in m3/Hour Based on a 30 °C (86 °F) Environment

UPS rating 200 kW 250 kW 300 kW 350 kW 400 kW 450 kW 500 kW
50% load

1617

1920

2223

2526

2829

3132

3435

75% load

2102

2526

2950

3375

3799

4223

4749

90% load

2344

2829

3314

3799

4365

4911

5436

100% load

2405

2905

3405

3905

4547

5087

5709

Indicative Airflow Values in m3/Hour Based on a 40 °C (104 °F) Environment

UPS rating 200 kW 250 kW 300 kW 350 kW 400 kW 450 kW 500 kW
50% load

1920

2299

2678

3056

3435

3814

4193

75% load

2284

2753

3223

3693

4163

4774

5284

90% load

2465

2981

3496

4112

4668

5224

5860

100% load

2647

3208

3769

4471

5072

5754

6416

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.