990-91399K-001

Options

Configuration Options

  • AI load tolerant UPS – tested and validated*

  • eConversion mode

  • Compact design, high density technology, and modular architecture

  • Replacement of power module in any operation mode (Live Swap)*

  • Single or dual mains

  • Up to 6+0 UPSs in parallel for capacity

  • Up to 5+1 UPSs in parallel for redundancy

  • Default top cable entry

  • EcoStruxure IT compatible

  • Generator compatible

  • Touchscreen LCD

  • Simplified common battery (VRLA/Lithium-ion) supported

  • ECO mode

Hardware Options

NOTE: All hardware options listed here may not be available in all regions.

Power Module

  • Power module 50 kW (GVPM50KD)

Lithium-ion Battery Cabinet

Battery cabinet including Lithium-ion batteries and battery breaker.

  • Galaxy Lithium-ion battery cabinet with 16 battery modules (LIBSESMG16UL)

  • Galaxy Lithium-ion battery cabinet with 17 battery modules (LIBSESMG17UL)

Maintenance Bypass Cabinet

Maintenance bypass cabinet for complete isolation of the UPS during service operations. Only for single UPS.

  • 200-500 kW maintenance bypass cabinet with backfeed (GVLMBCA200K500G)

Input and Output Transformer Cabinet

Input and output transformer cabinet for 600 V. The solution consists of one input transformer cabinet, one output transformer cabinet, and the UPS for a single mains system. The solution consists of two input transformer cabinets, one output transformer cabinet, and the UPS for a dual mains system. Each input transformer cabinet requires installation of a surge protection device which is included in the order, but shipped separately, for installation on site.

  • Galaxy V series input transformer cabinet 300 kW, 600 V In, 480 V Out (GVIT300)

  • Galaxy V series output transformer cabinet 300 kW, 480 V In, 600 V Out (GVOT300)

  • Galaxy V series input transformer cabinet 500 kW, 600 V In, 480 V Out (GVIT500)

  • Galaxy V series output transformer cabinet 500 kW, 480 V In, 600 V Out (GVOT500)

Bottom Entry Cabinet

Bottom entry cabinet for cable entry through the bottom of the system.

  • Bottom entry cabinet (GVBEC)

Remote Centralized Display

  • Galaxy VL Remote Centralized Display (GVLOPT007)

Optional Installation Kits

  • Seismic kit for UPS, maintenance bypass cabinet, and bottom entry cabinet (GVLOPT002)

  • Backfeed kit for UPS (GVLOPT003)

  • Parallel kit for UPS (GVLOPT006)

  • SKRU kit (GVSOPT004)

  • Door switch option kit (GVLOPT011)

  • Bottom entry cabinet 65 kAIC kit for Galaxy VL (GVLOPT012)

Optional Network Management Card

  • Network Management Card LCES2 with Modbus, Ethernet and AUX sensors (AP9644)

Air Filter

  • Performance air filter kit for UPS (GVLOPT001)

Temperature Sensors

  • Temperature sensor for network management card (AP9335T)

  • Temperature/humidity sensor for network management card (AP9335TH)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.