990-91399K-001

Physical

UPS Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in) Number of preinstalled power modules in the UPS Number of power modules shipped separately* Number of extra power modules that can be ordered*
GVL200K500DS 620 (1367) 2145 (84.4) 950 (37.4) 1100 (43.3) 4 0 6
GVL300K500DS 620 (1367) 2145 (84.4) 950 (37.4) 1100 (43.3) 4 2 4
GVL400K500DS 620 (1367) 2145 (84.4) 950 (37.4) 1100 (43.3) 4 4 2
GVL500KDS 620 (1367) 2145 (84.4) 950 (37.4) 1100 (43.3) 4 6 0

Power Module Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVPM50KD 62 (137) 330 (13) 580 (22.8) 780 (30.7)

UPS Weights and Dimensions

UPS rating Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
200 kW 550 (1212) 1970 (78) 850 (33) 925 (36)
250 kW 588 (1296) 1970 (78) 850 (33) 925 (36)
300 kW 626 (1380) 1970 (78) 850 (33) 925 (36)
350 kW 664 (1463) 1970 (78) 850 (33) 925 (36)
400 kW 702 (1547) 1970 (78) 850 (33) 925 (36)
450 kW 740 (1631) 1970 (78) 850 (33) 925 (36)
500 kW 778 (1715) 1970 (78) 850 (33) 925 (36)

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.