990-91399K-001

Weights and Dimensions for Options

NOTE: Not all options listed here are available for all UPS models. Refer to the hardware options list for the relevant UPS model.

Maintenance Bypass Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVLMBCA200K500G 209 (461) 2134 (84) 635 (25) 990 (38.97)

Maintenance Bypass Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVLMBCA200K500G 158 (348) 1970 (77.55) 500 (19.68) 847 (33.34)

Input and Output Transformer Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVIT300* 698 (1539) 2138 (84.2) 935 (36.8) 990 (39)
GVIT500* 853 (1881) 2138 (84.2) 935 (36.8) 990 (39)
GVOT300 659 (1453) 2138 (84.2) 935 (36.8) 990 (39)
GVOT500 827 (1823) 2138 (84.2) 935 (36.8) 990 (39)

Surge Protection Device Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
SSP08EMA12 9 (20 ) 28.2 (11.1 ) 25.4 (10 ) 13.5 (5 )

Input and Output Transformer Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVIT300 with surge protection device SSP08EMA12 (GVSOPTSPD) installed 640 (1411) 1970 (77.55) 800 (31.49) 847 (33.34)
GVIT500 with surge protection device SSP08EMA12 (GVSOPTSPD) installed 795 (1753) 1970 (77.55) 800 (31.49) 847 (33.34)
GVOT300 602 (1327) 1970 (77.55) 800 (31.49) 847 (33.34)
GVOT500 767 (1691) 1970 (77.55) 800 (31.49) 847 (33.34)

Bottom Entry Cabinet Shipping Weight and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVBEC 96 (212) 2134 (84.01) 535 (21.06) 990 (38.97)

Bottom Entry Cabinet Weight and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVBEC 85 (188) 1970 (77.55) 400 (15.74) 850 (33.46)
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.