Efficiency for 480 V
200 kW | Normal operation | ECO mode | eConversion | Battery operation |
---|---|---|---|---|
Voltage (V) | 480 | |||
25% load |
96.3% |
98.9% |
98.1% |
95.5% |
50% load |
97.2% |
99.3% |
98.9% |
96.3% |
75% load |
97.3% |
99.4% |
99.2% |
96.5% |
100% load |
97.2% |
99.5% |
99.3% |
96.4% |
250 kW | Normal operation | ECO mode | eConversion | Battery operation |
---|---|---|---|---|
Voltage (V) | 480 | |||
25% load |
96.4% |
99.0% |
98.1% |
95.7% |
50% load |
97.2% |
99.3% |
98.9% |
96.4% |
75% load |
97.3% |
99.4% |
99.2% |
96.5% |
100% load |
97.2% |
99.5% |
99.3% |
96.4% |
300 kW | Normal operation | ECO mode | eConversion | Battery operation |
---|---|---|---|---|
Voltage (V) | 480 | |||
25% load |
96.4% |
99.0% |
98.1% |
95.8% |
50% load |
97.2% |
99.3% |
98.9% |
96.4% |
75% load |
97.3% |
99.4% |
99.2% |
96.5% |
100% load |
97.2% |
99.5% |
99.3% |
96.4% |
350 kW | Normal operation | ECO mode | eConversion | Battery operation |
---|---|---|---|---|
Voltage (V) | 480 | |||
25% load |
96.4% |
99.1% |
98.2% |
95.9% |
50% load |
97.1% |
99.4% |
98.9% |
96.5% |
75% load |
97.3% |
99.5% |
99.2% |
96.5% |
100% load |
97.2% |
99.5% |
99.3% |
96.4% |
400 kW | Normal operation | ECO mode | eConversion | Battery operation |
---|---|---|---|---|
Voltage (V) | 480 | |||
25% load |
96.4% |
99.1% |
98.2% |
95.9% |
50% load |
97.1% |
99.4% |
98.9% |
96.5% |
75% load |
97.3% |
99.5% |
99.2% |
96.5% |
100% load |
97.2% |
99.5% |
99.3% |
96.4% |
450 kW | Normal operation | ECO mode | eConversion | Battery operation |
---|---|---|---|---|
Voltage (V) | 480 | |||
25% load |
96.4% |
99.1% |
98.2% |
96.0% |
50% load |
97.1% |
99.4% |
99.0% |
96.5% |
75% load |
97.2% |
99.4% |
99.2% |
96.5% |
100% load |
97.1% |
99.5% |
99.3% |
96.4% |
500 kW | Normal operation | ECO mode | eConversion | Battery operation |
---|---|---|---|---|
Voltage (V) | 480 | |||
25% load |
96.4% |
99.1% |
98.2% |
96.0% |
50% load |
97.1% |
99.4% |
99.0% |
96.5% |
75% load |
97.2% |
99.4% |
99.2% |
96.5% |
100% load |
97.1% |
99.5% |
99.3% |
96.4% |