990-91141L-001

Environment

  Operating Storage
Temperature 0 °C to 50 °C with load derating above 40 °C.* -15 °C to 40 °C for systems with batteries.
-25 °C to 55 °C for systems without batteries.
Relative humidity 5-95% non-condensing 10-80% non-condensing
Elevation Designed for operation in 0-3000 m elevation.
Derating required from 1000-3000 m:
Up to 1000 m: 1.000
Up to 1500 m : 0.975
Up to 2000 m: 0.950
Up to 2500 m: 0.925
Up to 3000 m: 0.900
 
Audible noise one meter from unit 400 V: 60 dB at 70% load, 68 dB at 100% load
Protection class IP21
Color RAL 9003, gloss level 85%
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?