990-91315B-001

Specifications

NOTE: Maximum short circuit rating: 25 kA RMS symmetrical.
NOTE: GVSBPSU150KH can support a load of up to 150 kW/kVA as long as the neutral current (250 A) is not exceeded.

Recommended Upstream Protection

Refer to the UPS installation manual for recommended upstream protection.

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 120 mm2.
Failure to follow these instructions will result in death or serious injury.
NOTE: Aluminum cables are not supported.

Refer to the UPS installation manual for recommended cable sizes.

Torque Specifications

Bolt size Torque
M4 1.7 Nm
M5 2.2 Nm
M6 5 Nm
M8 17.5 Nm
M10 30 Nm
M12 50 Nm

Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg Height mm* Width mm Depth mm*
GVSBPSU150KH 60 490 840 1220

Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSBPSU150KH 48 800 600 280

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Environment

  Operating Storage
Temperature 0 °C to 40 °C -25 °C to 55 °C
Relative humidity 5-95% non-condensing 10-80% non-condensing
Elevation 0-3000 m  
Protection class IP20
Color RAL 9003, gloss level 85%

Compliance

Safety IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements
Performance IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements
Environmental IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting
Markings CE
Earthing system TN-C, TN-S, TT
Overvoltage category OVCIII
Protective class I
Pollution degree 2

One Line Diagrams

Galaxy VS One Line Diagrams

UIB Unit input breaker
SSIB Static switch input breaker
MBB Maintenance bypass breaker
IMB Internal maintenance breaker
UOB Unit output breaker
NOTE: The internal maintenance breaker IMB* in the Galaxy VS UPS cannot be used in a system with an maintenance bypass panel and the internal maintenance breaker IMB* must be padlocked in the open position.

Galaxy VS – Single Mains

Galaxy VS – Dual Mains

Easy UPS 3M One Line Diagrams

UIB Unit input breaker
SSIB Static switch input breaker
MBB Maintenance bypass breaker
UOB Unit output breaker
NOTE: The internal MBB in the Easy UPS 3M cannot be used in a system with a parallel maintenance bypass panel and the internal MBB must be padlocked in the open position. Only use the Ext. MBB in the parallel maintenance bypass panel for maintenance bypass operation.

Easy UPS 3M – Single Mains

Easy UPS 3M – Dual Mains

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.