Accessories
Add-on Blocks and Accessories for GV5PB
|
1 |
Terminal shield |
7 |
Direct rotary handle |
|||
|
2 |
Phase barrier |
8 |
SDTAM thermal fault module |
|||
|
3 |
Terminal nut insert kit |
9 |
AU (UVR) or AS (SHT) voltage releases |
|||
|
4 |
Mechanical lugs |
10 |
SDE adapter |
|||
|
5 |
Extended rotary handle |
11 |
OF, SD, or SDE indication contacts |
|||
|
6 |
Open door shaft operator |
Add-on Blocks and Accessories for GV6PB
|
1 |
LTSS3P short terminal shield |
7 |
Open door shaft operator |
|||
|
2 |
LTSM3P medium terminal shield |
8 |
MCC Conversion Accessory |
|||
|
3 |
LTSL3P long terminal shield |
9 |
Direct rotary handle |
|||
|
4 |
AL400L61K● / CU400L61K● lug kit |
10 |
SDTAM thermal fault module |
|||
|
5 |
L600LS52K● / CU600LS52K● lug kit |
11 |
AU (UVR) or AS (SHT) voltage releases |
|||
|
6 |
Extended rotary handle |
12 |
OF, SD, or SDE indication contacts |
Add-on Auxiliary Contacts
Auxiliary contacts allow remote indication of the circuit breaker contact states. They can be used for signalling, electrical locking, and relaying. They are available in two versions: standard and low level. They include a terminal block. The auxiliary circuits leave the circuit breaker through a hole provided for this purpose. They perform the functions described in the following table, depending on where they are located in the circuit breaker.
Add-on auxiliary contact functions (Location according to Table 6)
| Location | Function | Application |
|---|---|---|
|
A and/or D (GV5PB) |
C/O contact |
Indicates the position of the circuit breaker poles. |
|
B (GV5PB) |
Trip indication |
Indicates that the circuit breaker has tripped due to an overload, a short circuit, a differential fault, operation of a voltage trip (undervoltage or shunt trip), or operation of the "push to trip" test button. Trip indication resets when the circuit breaker is reset. |
|
A and E (GV5PB) |
Electrical fault indication |
Indicates that the circuit breaker has tripped due to an overload, a short circuit, or a differential fault. It resets when the circuit breaker is reset. |
|
— |
Adapter for electrical fault indication |
This accessory is mandatory for GV5PB to provide electrical fault indication. |
Add-on auxiliary contact references
|
Type |
References |
|---|---|
|
Standard |
|
|
Low level |
|
|
Adapter for electrical fault indication for GV5PB |
Slots for electrical auxiliary devices, GV5PB
| Electrical auxiliary device |
Slot |
||||
|---|---|---|---|---|---|
|
A |
B |
C |
D |
E |
|
|
OF1 auxiliary contact |
✔ |
— |
— |
— |
— |
|
OF2 auxiliary contact |
— |
— |
— |
✔ |
— |
|
SD auxiliary contact |
— |
✔ |
— |
— |
— |
|
SDE auxiliary contact (with addition of the optional SDE adapter) |
— |
✔ |
— |
— |
— |
|
AU undervoltage trip release |
— |
— |
— |
— |
✔ |
|
AS shunt trip |
— |
— |
— |
— |
✔ |
|
SDTAM thermal fault module |
✔ |
— |
— |
— |
✔ |
Slots for electrical auxiliary devices, GV6PB
| Electrical auxiliary device |
Slot |
|||||||
|---|---|---|---|---|---|---|---|---|
|
A |
B |
C |
D |
E |
F |
G |
H |
|
|
OF1 auxiliary contact |
— |
✔ |
— |
— |
— |
— |
— |
— |
|
OF2 auxiliary contact |
— |
— |
✔ |
— |
— |
— |
— |
— |
|
OF3 auxiliary contact |
— |
— |
— |
✔ |
— |
— |
— |
— |
|
OF4 auxiliary contact |
— |
— |
— |
— |
— |
— |
✔ |
— |
|
SD auxiliary contact |
— |
— |
— |
— |
✔ |
— |
— |
— |
|
SDE auxiliary contact (with embedded SDE adapter) |
— |
— |
— |
— |
— |
✔ |
— |
— |
|
AU undervoltage trip release |
— |
— |
— |
— |
— |
— |
— |
✔ |
|
AS shunt trip |
— |
— |
— |
— |
— |
— |
— |
✔ |
|
SDTAM thermal fault module |
✔ |
— |
— |
— |
— |
— |
— |
✔ |
Thermal Fault Module, SDTAM
GV5PB/ GV6PB motor protection circuit breakers can be equipped with a thermal fault module. This module has:
-
A contact to indicate an overload fault in the circuit breaker
-
A contact to open the contactor. In the event of overload or phase unbalance, this output is activated 400 ms before circuit breaker tripping to open the contactor and avoid circuit breaker tripping.
Thermal fault module reference
|
Voltage |
Reference |
|---|---|
|
24–415 Vac/dc |
S429424 (S429424 takes the place of the AU/AS electric trip coil and an auxiliary contact (C/O contact 1). |
Electric Trips
Electric trips allow the circuit breaker to be tripped via an electrical
control signal.
Undervoltage release (UVR)—GV7AU:
-
Trips the circuit breaker when the control voltage drops below 35% of its rated voltage.
-
Between 35% and 70% of the rated voltage, opening is possible.
-
Above 70% of the rated voltage, opening does not take place.
-
Continuous duty rated coil.
-
Circuit breaker closing is possible only if the voltage exceeds 85% of the rated voltage.
Shunt trip (SHT)—GV7AS:
-
Trips the circuit breaker when the control voltage rises above 0.7 times the rated voltage.
-
Impulse type 20 ms or maintained control signals
Operation—GV7AU or GV7AS:
-
When the circuit breaker has been tripped by a GV7AU undervoltage release or a GV7AS shunt trip, it must be reset locally.
-
Tripping has priority over manual closing. If a tripping command is present, manual action does not result in closing, even temporarily, of the contacts.
-
Durability: 50% of the mechanical durability of the circuit breaker.
Electric trip references
| Type | Voltage | References |
|---|---|---|
|
Undervoltage trip |
24 V, 60 Hz |
|
|
48 V, 50/50 Hz |
||
|
110–130 V, 50/60 Hz |
||
|
200–240 V, 50/60 Hz |
||
|
380–440/480 V, 50/60 Hz |
||
|
600 V, 60 Hz |
||
|
Shunt trip |
24 V, 60 Hz |
|
|
48 V, 50/50 Hz |
||
|
110–130 V, 50/60 Hz |
||
|
200–240 V, 50/60 Hz |
||
|
380–440/480 V, 50/60 Hz |
||
|
600 V, 60 Hz |
Lug Kits, Bus Bar Connections, Terminal Shields
Lug Kits
The connectors for GV5PB snap directly onto the device terminals. GV5PB also has an insert kit which is used for bus bar connection. GV6PB connectors are screwed directly to the device terminals.
Terminal Shields
Terminal shields are used for front connection with cables or insulated bars. They comprise two parts assembled with captive screws, forming an IP40 cover. The top part is equipped with sliding grids for precise adaptation to cables or insulated bars. The rear part completely blocks off the connection zone. Terminal shields may be mounted upstream and downstream of the circuit breaker.
References
|
Description |
Specifications |
Compatibility |
References |
|---|---|---|---|
|
Mechanical lug kits (set of 3) |
14–10 AWG (2.5–6 mm2 ), Al/Cu |
GV5PB150•• |
|
|
14–2/0 AWG (2.5–70 mm2), Cu |
GV5PB150•• |
||
|
4–4/0 AWG (25–95 mm2), Al/Cu |
GV5PB250•• |
||
|
3/0 AWG–350 kcmil (95–185 mm2 ), Al/Cu |
GV5PB250•• |
||
|
1/0 AWG–300 kcmil (50–185 mm2). Al/Cu |
GV5PB250•• |
||
|
2 AWG–500
kcmil (35–240 mm2), Al |
GV6PB•••• |
||
|
2 AWG–600 kcmil (35–300 mm2), Cu |
GV6PB•••• |
||
|
2/0 AWG–500 kcmil (70–240 mm2), Al/Cu |
GV6PB•••• |
||
|
2/0 AWG–500 kcmil (70–240 mm2), Cu |
GV6PB•••• |
||
|
3/0 AWG–500 kcmil (95–240 mm2), Al/Cu |
GV6PB•••• |
||
|
3/0 AWG–500 kcmil (95–240 mm2), Cu |
GV6PB•••• |
||
|
Terminal nut insert kits / bus bar connections |
1/4-20 Tap (set of 3) |
GV5PB150•• |
|
|
1/4-20 Tap (set of 3) |
GV5PB250•• |
||
|
M10 x 25 terminal screws and washers for one side (set of 4) |
GV6PB•••• |
||
|
Terminal shields |
Short terminal shield |
GV5PB150•• |
|
|
Short terminal shield |
GV5PB250•• |
||
|
Short terminal shield |
GV6PB•••• |
||
|
Medium terminal shield |
GV6PB•••• |
||
|
Long terminal shield |
GV6PB•••• |
||
|
Toggle extensions |
Fixed (set of 5) |
GV5PB•••• |
|
|
Fixed (set of 5) |
GV6PB•••• |
||
|
Phase barriers |
Phase barriers (set of 6) |
GV5PB•••• |
|
|
Phase barriers (set of 6) |
GV6PB•••• |
||
|
Door locks |
Removable door lock (lock off only) |
GV•PB•••• |
|
|
Fixed door lock (on or off) |
GV5PB•••• |
||
|
Fixed door lock (on or off) |
GV6PB•••• |
Direct Rotary Handle
The circuit breaker can be operated with an optional direct mount rotary handle. The rotary handles comes in two colors, Gray/Black and Yellow/Red, and includes a device for locking the circuit breaker in the O (Off) position by means of up to three padlocks with a shackle diameter of 5–8 mm (padlocks not included). An MCC conversion accessory allows the direct rotary handle to be mounted on the enclosure door. In this case, the door cannot be opened if the circuit breaker is in the “ON” position. Circuit breaker closing is inhibited if the enclosure door is open and prevents the device from being closed if the door is open.
Direct rotary handle references
|
Description |
Type |
Sold in lots of |
References GV5 |
References GV6 |
Degree of Protection |
|---|---|---|---|---|---|
|
Direct rotary handle |
Black handle, |
1 |
IP40 |
||
|
Red handle, |
1 |
IP40 |
|||
|
MCC conversion accessory |
For mounting direct rotary handle on enclosure door |
1 |
IP43 |
Extended Rotary Handle
Extended rotary handles allow you to operate from the front of the switch board a circuit breaker that is installed in the back of an enclosure. Provides IP55 protection. The extended rotary handle comprises:
-
A unit which is screwed onto the front accessory cover of the circuit breaker
-
A handle mechanism and front plate assembly to be fitted on the enclosure door
-
An extension shaft which must be adjusted
Minimum and maximum distances between the mounting surface and the door:
-
7.28–23.62 in. (185–600 mm) for GV5PB
-
8.23–23.62 in. (209–600 mm) for GV6PB
The extended rotary handle includes a device for locking the circuit breaker in the O (Off) position by means of up to three padlocks with a shackle diameter of 5–8 mm (padlocks not included) and disables opening the enclosure door.
Sealing Accessories
Sealing accessory reference
|
Description |
Reference GV5/GV6 |
|---|---|
|
Bag of sealing accessories |