Characteristics
GV5PB/GV6PB Characteristics
Environment
|
Circuit breaker type |
GV5PB/GV6PB |
|||
|---|---|---|---|---|
|
Conforming to standards |
IEC/EN 60947-2 |
|||
|
Product certifications |
UL, CSA, NOM, ANCE |
|||
|
Climatic withstand |
According to IACS E10 |
|||
|
Degree of protection (front face) |
Conforming to IEC 60529 |
Bare circuit breaker |
IP40 with direct rotary handle |
|
|
Installed in switchboard |
IP40 with direct rotary handle |
|||
|
Shock resistance |
Conforming to IEC 60068-2-27 |
15 gn – 11 ms |
||
|
Vibration resistance |
Conforming to IEC 60068-2-6 |
2.5 gn (25 Hz) |
||
|
Ambient air temperature |
Storage in packing |
°C |
−50 to +85 |
|
|
Operation |
°C |
−25 to +70* |
||
|
Flame resistance |
Conforming to IEC 60695-2-11 |
°C |
960 |
|
|
Maximum operating altitude |
m |
2000 |
||
|
Suitable for isolation |
Conforming to IEC 60947-1 § 7-1-6 |
Yes |
||
|
Resistance to mechanical impact |
J |
0.5 |
||
|
Sensitivity to phase failure |
Yes |
|||
Technical characteristics
|
Circuit breaker type |
GV5PB150 |
GV5PB250 |
GV6PB400 |
GV6PB600 |
||
|---|---|---|---|---|---|---|
|
Rated insulation voltage (Ui) |
Conforming to IEC 60947-2 |
V |
800 |
|||
|
Rated voltage |
Conforming to UL 489, CSA C22.2 No. 5 |
V |
600 |
|||
|
Rated operational frequency |
UL, CSA |
Hz |
50/60 |
|||
|
Rated impulse withstand voltage (U imp) |
Conforming to IEC 60947-2 |
kV |
8 |
|||
|
Total power dissipated per pole |
W |
23 |
28 |
38 |
57 |
|
|
Mechanical durability (C/O: Close, Open) |
C/O |
4,000 |
5,000 |
5,000 |
5,000 |
|
|
Electrical durability for AC-3 duty |
400/415 V (In) |
C/O |
4,000 |
1,000 |
1,000 |
1,000 |
|
Duty class (maximum operating rate) |
C/O / hr |
5 |
4 |
4 |
4 |
|
|
Maximum conventional rated FLA |
A |
58–130 |
114–217 |
190–348 |
312–520 |
|
Electric Trip and Thermal Fault Mode Characteristics
GV5PB/GV6PB electric trip characteristics
|
Type of trip |
GV7AU•••,
S29404, S29409 |
GV7AS•••, S29384,
S29389 |
||
|---|---|---|---|---|
|
Rated insulation voltage (Ui) |
Conforming to IEC 60947-1 |
V |
690 |
690 |
|
Conforming to CSA C22.2 No. 14 |
V |
600 |
600 |
|
|
Operational voltage (Ue) |
Conforming to IEC 60947-1 |
V |
0.85–1.1 Uc |
0.7–1.1 Uc |
|
Drop-out voltage |
V |
0.7–0.35 Uc |
0.7–0.35 Uc |
|
|
Inrush consumption |
Vac |
VA |
<10 |
|
|
Sealed consumption |
Vac |
VA |
<5 |
|
|
Operating time |
Conforming to IEC 60947-1 |
ms |
From the moment the voltage reaches its operational value until opening of the circuit breaker <50 |
|
|
On-load factor |
100% |
|||
|
Cabling |
Number of conductors |
1 |
||
|
Solid cable |
mm2 |
1.5 |
||
|
Flexible cable without cable end |
mm2 |
1.5 |
||
|
Flexible cable with cable end |
mm2 |
1 |
||
|
Tightening torque |
N•m |
1.2 |
||
|
Mechanical durability |
C/O |
50% of the mechanical durability of the circuit breaker. |
||
GV5PB/GV6PB thermal fault mode
|
Type of trip |
S429424* |
||
|---|---|---|---|
|
Operational voltage (Ue) |
Conforming to IEC 60947-1 |
V |
24–415 Vac/Vdc |
|
Conventional thermal current (Ith) |
Conforming to IEC 60947-5–1 |
A |
80 mA maximum |
Auxiliary Contact Characteristics
Auxiliary contact characteristics
|
Type of contacts |
GV7AE11 |
GV7AB11 |
|||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Rated
insulation voltage (Ui) |
Conforming
to |
V |
690 |
690 |
|||||||||||
|
Conventional |
Conforming
to |
A |
6 |
5 |
|||||||||||
|
Mechanical durability |
C/O |
50,000 |
50,000 |
||||||||||||
|
Operational
current |
AC-12 or AC-15, 50,000 C/O |
AC-12 or AC-15, 50,000 C/O |
|||||||||||||
|
Rated operational voltage (Ue) |
V |
24 |
48 |
110 |
220 |
380 |
690 |
24 |
48 |
110 |
230 |
380 |
|||
| Rated operational current (le) |
AC-12 |
A |
6 |
6 |
6 |
6 |
6 |
6 |
5 |
5 |
5 |
5 |
5 |
||
|
AC-15 |
A |
6 |
6 |
5 |
4 |
2 |
0.1 |
3 |
3 |
2.5 |
2 |
1.5 |
|||
|
Operational
current |
DC-12 or DC-14, 50,000 C/O |
DC-12 or DC-14, 50,000 C/O |
|||||||||||||
|
Rated operational voltage (Ue) |
V |
24 |
48 |
110 |
250 |
24 |
48 |
110 |
250 |
||||||
| Rated operational current (le) |
DC-12 |
A |
6 |
2.5 |
0.6 |
0.3 |
5 |
2.5 |
0.6 |
0.3 |
|||||
|
DC-15 |
A |
1 |
0.2 |
0.05 |
0.03 |
1 |
0.2 |
0.05 |
0.03 |
||||||
|
Minimal operational conditions |
V |
24 |
4 |
||||||||||||
|
mA |
100 |
1 |
|||||||||||||
|
Short-circuit protection |
By GB2CB•• circuit breaker |
||||||||||||||
|
Cabling |
Solid cable (mm2) |
1 x 1.5 conductor |
1 x 1.5 conductor |
||||||||||||
|
Flexible cable without cable end (mm2) |
1 x 1.5 conductor |
1 x 1.5 conductor |
|||||||||||||
|
Flexible cable with cable end (mm2) |
1 x 1.5 conductor |
1 x 1.5 conductor |
|||||||||||||