Selection
The TeSys™ GV5PB/GV6PB product family are three-pole UL 489 motor protection circuit breakers when combined with a contactor that makes up an entire branch circuit. Save panel space and simplify installation using a two-component solution. Features of the product range include selectable trip class 5/10/20 and an adjustable short-circuit time of 5 to 13 times Ir. Solutions cover a range of application needs from compact and cost effective to advanced control and predictive alarming. Choose the best offer based on your application needs.
Thermal-magnetic circuit breakers GV5PB with screw clamp terminals up to 217 A
|
Short-circuit current ratings |
Thermal setting range |
Sensor range* |
Adjustable range (Isd) |
References |
||
|---|---|---|---|---|---|---|
|
208/220/ |
440/480 V |
600 V |
||||
|
kA |
kA |
kA |
A |
A |
||
|
65 |
35 |
18 |
58–130 |
150 |
5–13 x FLA |
|
|
100 |
65 |
25 |
150 |
5–13 x FLA |
||
|
65 |
35 |
18 |
114–217 |
250 |
5–13 x FLA |
|
|
100 |
65 |
25 |
250 |
5–13 x FLA |
||
Thermal-magnetic circuit breakers GV6PB with screw clamp terminals up to 520 A
|
Short-circuit current ratings |
Thermal setting range |
Sensor range* |
Adjustable range (Isd) |
References |
||
|---|---|---|---|---|---|---|
|
208/220/ |
440/480 V |
600 V |
||||
|
kA |
kA |
kA |
A |
A |
||
|
65 |
35 |
18 |
190–348 |
400 |
5–13 x FLA |
|
|
100 |
65 |
25 |
400 |
5–13 x FLA |
||
|
65 |
35 |
18 |
312–520 |
600 |
5–13 x FLA |
|
|
100 |
65 |
25 |
600 |
5–13 x FLA |
||
Selection by motor hp for TeSys GV5PB/GV6PB combined with a TeSys F contactor
|
220 V, |
230 V, |
460 V, |
575 V, |
Max. FLA* |
GV reference* |
Dial range |
Contactor references* |
||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
hp |
FLA* |
hp |
FLA* |
hp |
FLA* |
hp |
FLA* |
||||
|
30 |
92 |
40 |
104 |
75 |
96 |
100 |
99 |
120 |
GV5PB150 |
58–130 A |
|
|
40 |
120 |
50 |
130 |
100 |
124 |
125 |
125 |
200 |
GV5PB250 |
114–217 A |
|
|
50 |
150 |
60 |
154 |
125 |
156 |
150 |
144 |
200 |
GV5PB250 |
114–217 A |
|
|
60 |
177 |
75 |
192 |
150 |
180 |
150 |
144 |
200 |
GV5PB250 |
114–217 A |
|
|
60 |
177 |
75 |
192 |
150 |
180 |
200 |
192 |
200 |
GV5PB250 |
114–217 A |
|
|
75 |
221 |
100 |
248 |
200 |
240 |
250 |
242 |
320 |
GV6PB400 |
190–348 A |
|
|
100 |
285 |
125 |
312 |
250 |
302 |
300 |
289 |
320 |
GV6PB400 |
190–348 A |
|
|
125 |
359 |
150 |
360 |
300 |
361 |
350 |
336 |
480 |
GV6PB600 |
312–520 A |
|
|
150 |
414 |
200 |
480 |
350 |
414 |
400 |
382 |
480 |
GV6PB600 |
312–520 A |
|
|
— |
— |
— |
— |
400 |
477 |
450 |
412 |
480 |
GV6PB600 |
312–520 A |
|
|
— |
— |
— |
— |
— |
— |
500 |
472 |
480 |
GV6PB600 |
312–520 A |
|