8536CT1901

Minimum Electrical Clearances

GV5PB

Clearances: in. (mm)*

Fiber Insulating Plate: in. (mm)

250 A Enclosure Insulation: in. (mm)*

 

GV5PB Enclosure Dimensions

 

H x W x D
in. (mm)

150 A

15.6 x 6.12 x 3.49 in.
(396 x 155 x 89 mm)

250 A

18.72 x 6.12 x 3.49
(476 x 155 x 89 mm)

GV6PB

Clearances: in. (mm)

GV6PB Enclosure Dimensions

 

H x W x D
in (mm)

250–600 A

35.48 x 12.00 x 4.45 in.
(901 x 305 x 113 mm)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?