PHA9460800-01

Communication through protocol

The meter supports RS-485 Schneider Electric protocol. There are different software systems and methods you can use to access or display the meter data. This can range from using a simple protocol register interface to read stored values in the meter registers, to viewing intelligent information from the meter through an energy management system. The cable should be connected to terminals 23, 24 and 25. The default communication address of the meter is 01.

Default protocol settings are as follows:

  • Meter ID: 1

  • Baud rate: 9600 bps

  • Data bit: 8

  • Parity: Even

  • Stop bit: 1

The baud rate values can be changed to 4800, 2400 or 1200. The parity can be set to none or odd. Data bit and stop bit cannot be changed.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?