Meter setup and status
| Address | Register | Action | Size | Type | Units | Description |
|---|---|---|---|---|---|---|
|
0x07DE |
2015 |
R |
1 |
UInt16 |
- |
Number of phases (always 1) |
|
0x07DF |
2016 |
R |
1 |
UInt16 |
- |
Number of wires (always 2) |
|
0x07E0 |
2017 |
R |
1 |
UInt16 |
- |
Power system (always 0 = 1PH2W L-N) |
|
0x07E1 |
2018 |
R |
1 |
UInt16 |
Hz |
Nominal frequency (always 50 Hz) |
|
0x07E4 |
2021 |
R |
2 |
Float32 |
A |
Meter Amps (always 100 A) |