PHA9460800-01

Meter specifications

The specifications contained in this section are subject to change without notice.

For installation and wiring information, refer to the meter installation sheet.

Mechanical characteristics

Mounting position Vertical
Display type 6 digit LCD
Backlight Blue
Keypad 1 button
Front panel LED indicator Impulse indication
Weight ~ 0.1 kg
Dimensions W x H x D 17.8 x 90 x 72 mm max

Electrical characteristics

Measurement accuracy

Active Energy Class B as per EN 50470-1/3 standard

Frequency

Operational frequency 50 Hz

Voltage inputs

Rated voltage 230 V

Current inputs

Base current (Ib) 5 A
Start current 0.004Ib
Maximum current 100 A

Power consumption

Internal power consumption ≤8 VA, ≤0.4 W

Pulse characteristics

Impulse constant 1000 imp/kWh
Pulse width 90 ms

Environmental characteristics

Operating temperature -25 °C to +55 °C (-13 °F to +131 °F)
Storage temperature -25 °C to +80 °C (-13 °F to 176 °F)
Operating humidity ≤75% (Non-condensing)
Storage humidity ≤85%
Protection IP51 front display
Location

For indoor use only

Not suitable for wet locations

Mechanical environmental class: M1 as per 2014/32/EU directive

Electromagnetic environmental class: E2 as per 2014/32/EU directive

RS-485 communications

Protocol RS-485 Schneider Electric
Baud rate 1200, 2400, 4800, and 9600 (default)
Address range 1 to 247 user configurable
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.