PHA9460800-01

Register list column description

Register Address

Address of register encoded in the protocol frame, in decimal (dec)

Action

R = Read only register

W = Write only register

R/W = Read Write register

R/WC = Read register, write through Command register

Size

Data size in number of registers

Type

Data type

Units

Unit of the register value

Description

Information about the register and the range and values that apply

The protocol register list data types are as follows:

Type Description Range

UInt16

16 bits unsigned integer

0 to 65535

UInt32

32 bits unsigned integer

0 to 4294967295

Int64

64 bits signed integer

−9223372036854775808 to +9223372036854775807

UTF8

Alphanumeric 8 bit field

0 to 3 bytes

Float32

32 bits floating point

±1x1038

4Q FP PF

Four quadrant floating point power factor

-2 to +2

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.