PHA9460800-01

Current, voltage, power, power factor, and frequency

Address Register Action Size Type Units Description

Current

0x0BB8

3001

R

2

Float32

A

Current

Voltage

0x0BD4

3029

R

2

Float32

V

Voltage

Power

0x0BEE

3055

R

2

Float32

kW

Active power

0x0BFC

3069

R

2

Float32

kVAr

Reactive power

0x0C04

3077

R

2

Float32

kVA

Apparent power

Power factor

0x0C0C

3085

R

2

4Q_FP_PF

-

Total power factor:

  • -2 < PF < -1 = Quad 2, active power negative, capacitive

  • -1 < PF < 0 = Quad 3, active power negative, inductive

  • 0 < PF < 1 = Quad 1, active power positive, inductive

  • 1 < PF < 2 = Quad 4, active power positive, capacitive

Frequency

0x0C26

3111

R

2

Float32

Hz

Frequency

  • Range : 40 to 70

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?