7EN52–0378–01

Overview

The ION8650 meter has a cell modem option that provides an additional communication method to the meter.

The communications board has been revised to accommodate a cell modem module which can replace the 56k analog modem option. In addition to the new hardware, the meter’s firmware contains a new core communications module to provide setup information for the cell modem. Once the connection is successful, you can connect to your meter through one of the cell modem ports using a meter configuration tool such as ION Setup.

The cell modem option is available on all models of the socket meter. The cell modem option is not supported on the switchboard meter.

Modem Firmware required
CDMA (Code Division Multiple Access) 4.20 (4.020.000) or later
LTE 4.30 (4.030.000) or later

It is recommended that you upgrade to the latest version of ION Setup to help properly configure the features available on your meter, including the cell modem. Refer to the documents in “Additional information” for detailed instructions and precautions regarding the ION8650 meter.

Features

  • Configure up to six simultaneous connections to the meter using ION, Modbus TCP and DNP 3.0 protocols. The protocol and number for each port are configured through the meter display or ION Setup.

  • Configure the cell modem to activate when the account with your cellular carrier is set up for roaming.

  • View cell modem information such as IP address and signal strength through ION Setup.

  • Set the range of IP addresses that are permitted to connect to the meter. The allowed IPs are configured through ION Setup.

  • Enable and disable the cell modem port through the ENABLED COM PORTS menu (ION8650C meter only).

  • Programmable APN.

  • Time sync over cell modem for ION and other protocols.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.