7EN52–0378–01

Specifications

Specifications depend on which modem is installed.

CDMA

Specification Description
Cellular modem Model/type CDMA2000 1xRTT / EV-DO Rev A (backwards compatible to EV-DO Rev. 0 and CDMA 1x networks)
Frequency bands 800/1900 MHz
Antenna Frequency range 482 - 894 MHz / 1850 - 1990 MHz
Impedance 50 Ohms
VSWR Should not exceed 2.0:1 at any point across the bands of operation
Gain 2
Radiation Omni-directional
Polarization Linear vertical

LTE

Specification Description
Cellular modem Model/type MTSMC-LVW3 / LTE FDD Cat 1, 3GPP release 9 compliant
Data speed LTE: 10 Mbps downlink/ 5 Mbps uplink
Frequency bands 4G: 1900 (B2) / 700 (B13) / AWS 1700 (B4)
Antennas Frequency range 690 - 960 MHz / 1710 - 2700 MHz
Power rating 10 W
VSWR < 2.0:1
Gain 1 dBi
Radiating element 1/2 wave element
Polarization Linear
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.