7EN52–0378–01

Meter options

All usual meter options are available with the ION8650 cell modem option, including I/O and power supply.
NOTE: The 56k analog modem and cell modem are separate ordering options and cannot be on the same meter.
Option Code Description

Communications1

S0 (CDMA)

S1 (LTE)

Front panel infrared optical port, RS-232/RS-485, RS-485, Ethernet, cellular modem2

1 The ION8650C meter can only communicate through a maximum of three ports simultaneously (the infrared optical port, plus two other communications ports). The ION8650A and ION8650B meters can communicate simultaneously through all communications ports.

2 The cellular modem option is only available on the ION8650 socket meter.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.