Optional onboard I/O wiring
This section only applies if you ordered an onboard I/O option for your meter. See “Meter options” to determine your meter’s onboard I/O option. For additional information, see the specifications table, “Onboard I/O”.
Connect the supplied I/O breakout cable to the onboard I/O connector from the meter (16-pin Molex). Terminate the wire ends using the tables below. Refer to “Additional setup options” for more information.
Onboard I/O Option B
|
Function |
Wire color / stripe |
Pin |
Wire color / stripe |
Function |
|
|---|---|---|---|---|---|
|
Output C1 - K |
Black |
1 |
2 |
White |
Output C1 - Z |
|
Output C2 - Z |
Red |
3 |
4 |
Green |
Output C1 - Y |
|
Output C2 - Y |
Orange |
5 |
6 |
Blue |
Output C2 - K |
|
Output C3 - K |
White / black |
7 |
8 |
Red / black |
Output C3 - Z |
|
Output C4 - Z |
Green / black |
9 |
10 |
Orange / black |
Output C3 - Y |
|
Output C4 - Y |
Blue / black |
11 |
12 |
Black / white |
Output C4 - K |
|
Input S2 |
Red / white |
13 |
14 |
Green / white |
Input S1 |
|
Input SCOM |
Blue / white |
15 |
16 |
Black / red |
Input S3 |
Onboard I/O Option C
|
Function |
Wire color / stripe |
Pin |
Wire color / stripe |
Function |
|
|---|---|---|---|---|---|
|
Output C1 - K |
Black |
1 |
2 |
White |
Output C1 - Z |
|
Output C2 - Z |
Red |
3 |
4 |
Green |
Output C1 - Y |
|
Output C2 - Y |
Orange |
5 |
6 |
Blue |
Output C2 - K |
|
Output C3 - K |
White / black |
7 |
8 |
Red / black |
Output C3 - Z |
|
Output C4 - Z |
Green / black |
9 |
10 |
Orange / black |
Output C3 - Y |
|
Output C4 - Y |
Blue / black |
11 |
12 |
Black / white |
Output C4 - K |
|
Output A1 - K |
Red / white |
13 |
14 |
Green / white |
Output A1 - Y |
|
Input SCOM |
Blue / white |
15 |
16 |
Black / red |
Input S1 |