Main characteristics
-
Easy to install: The device can be mounted on a panel using two retainer clips. This is a compact meter with 49 mm meter depth behind the panel that can connect up to 480 V ± 10% AC L-L without voltage transformers for installation compliant with measurement category III, and double insulated.
-
Easy to operate: The device has intuitive navigation with self-guided menus and heartbeat LED that indicate normal functioning of your device. It also conveys the communication status when connected to an RS-485 network.
-
LED display: The device has intuitive navigation with self-guided four buttons, 8 segment alpha-numeric LED, and three lines of concurrent values with Kilo and Mega value indicator.
-
Standard compliance:
-
Class 1.0 for active energy as per the test limits given in IEC 62053-21
-
Class 0.5 for active energy as per the test limits given in IEC 62053-22
-
Class 2.0 for reactive energy as per the test limits given in IEC 62053-23
-
Tested in accordance with IEC 62052-11 for energy test requirements
-
EMI / EMC tests as per IEC 61326-1
-
-
CT nominal: 5 A or 1 A nominal current (field selectable).
-
Password: Field configurable password to secure set up information and prevent tampering of integrated values.
-
Cyber security: The device provides an option for disabling RS–485 port through front panel keys to prevent unauthorized access. This feature can also be used for maintenance and troubleshooting of complex communication network.
-
Display: The device has an auto scale and auto range display capability that provides 4 digits for Instantaneous parameters and 5+3 digits for energy parameters.
-
Analog load bar: The device’s front panel has a colour-coded analogue load bar that indicates the percentage of load through 12 LED with the option to select full scale based on connected load.
-
Suppression current: The meter can be configured to disregard the measurement of induced / auxiliary load current in the circuit (can be set from 5 to 99 mA).
-
Favourite page (EM6436H): The device enables user selectable parameters to be set in favourite page.
-
Protective cover to ensure terminal screws do not detach from housing and for safety against unintentional finger contacts with terminals
-
Time counter: Meter ON hours and, Load RUN hours advise maintenance requirements